Microchip® Advanced Software Framework

atxmega128a1_xmega_a1_xplained Directory Reference

Files

file  atmel_logo.h
 
file  conf_board.h
 Board configuration for the ST7565R example.
 
file  conf_clock.h
 Clock system configuration for the IL9341 example.
 
file  conf_ili9341.h
 ILI9341 display controller configuration for the ILI9341 example.
 
file  conf_sysfont.h
 Default configurations for sysfont.
 
file  conf_usart_spi.h
 Spi Master configuration for spi example.
 
file  smiley.h