Microchip® Advanced Software Framework

gfx_mono_c12832_a1z.c File Reference

Haven Display C12832 A1Z display glue code for display controller.

Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.

Macros

#define CONFIG_ST7565R_FRAMEBUFFER
 

Functions

void gfx_mono_st7565r_draw_pixel (gfx_coord_t x, gfx_coord_t y, gfx_coord_t color)
 Draw pixel to screen. More...
 
uint8_t gfx_mono_st7565r_get_byte (gfx_coord_t page, gfx_coord_t column)
 Get a byte from the display controller RAM. More...
 
void gfx_mono_st7565r_get_page (gfx_mono_color_t *data, gfx_coord_t page, gfx_coord_t column, gfx_coord_t width)
 Read a page from the LCD controller. More...
 
uint8_t gfx_mono_st7565r_get_pixel (gfx_coord_t x, gfx_coord_t y)
 Get the pixel value at x,y. More...
 
void gfx_mono_st7565r_init (void)
 Initialize ST7565R controller and LCD display. More...
 
void gfx_mono_st7565r_mask_byte (gfx_coord_t page, gfx_coord_t column, gfx_mono_color_t pixel_mask, gfx_mono_color_t color)
 Read/Modify/Write a byte on the display controller. More...
 
void gfx_mono_st7565r_put_byte (gfx_coord_t page, gfx_coord_t column, uint8_t data)
 Put a byte to the display controller RAM. More...
 
void gfx_mono_st7565r_put_framebuffer (void)
 Put framebuffer to LCD controller. More...
 
void gfx_mono_st7565r_put_page (gfx_mono_color_t *data, gfx_coord_t page, gfx_coord_t column, gfx_coord_t width)
 Put a page from RAM to display controller. More...
 

Variables

static uint8_t framebuffer [GFX_MONO_LCD_FRAMEBUFFER_SIZE]
 

#define CONFIG_ST7565R_FRAMEBUFFER