Unit test configuration.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
#include <gfx_mono_menu.h>
Macros | |
Unit test configuration | |
#define | CONF_TEST_USART &USARTD0 |
USART to redirect STDIO to. More... | |
#define | CONF_TEST_BAUDRATE 38400 |
Baudrate of USART. More... | |
#define | CONF_TEST_CHARLENGTH USART_CHSIZE_8BIT_gc |
Character length (bits) of USART. More... | |
#define | CONF_TEST_PARITY USART_PMODE_DISABLED_gc |
Parity mode of USART. More... | |
#define | CONF_TEST_STOPBITS false |
Stop bit configuration of USART. More... | |
Menu elements | |
#define | NUM_OF_ELEMENTS 6 |
Number of elements in menu. More... | |
#define | FIRST_ELEMENT 0 |
First element in menu. More... | |
#define | LAST_ELEMENT (NUM_OF_ELEMENTS - 1) |
Last element in menu. More... | |
#define | FIRST_PAGE 0 |
First page of menu. More... | |
#define | LAST_PAGE (LAST_ELEMENT / GFX_MONO_MENU_ELEMENTS_PER_SCREEN) |
Last page of menu. More... | |
#define CONF_TEST_BAUDRATE 38400 |
#define CONF_TEST_CHARLENGTH USART_CHSIZE_8BIT_gc |
#define CONF_TEST_PARITY USART_PMODE_DISABLED_gc |
#define CONF_TEST_STOPBITS false |
#define CONF_TEST_USART &USARTD0 |
#define FIRST_ELEMENT 0 |
First element in menu.
Referenced by run_menu_navigation_test(), run_menu_page_change_test(), run_menu_wrap_first_test(), and run_menu_wrap_last_test().
#define FIRST_PAGE 0 |
First page of menu.
Referenced by run_menu_init_test(), run_menu_navigation_test(), run_menu_page_change_test(), and run_menu_wrap_last_test().
#define LAST_ELEMENT (NUM_OF_ELEMENTS - 1) |
Last element in menu.
Referenced by run_menu_init_test(), run_menu_wrap_first_test(), and run_menu_wrap_last_test().
#define LAST_PAGE (LAST_ELEMENT / GFX_MONO_MENU_ELEMENTS_PER_SCREEN) |
#define NUM_OF_ELEMENTS 6 |
Number of elements in menu.
Referenced by run_menu_init_test(), run_menu_navigation_test(), run_menu_page_change_test(), run_menu_wrap_first_test(), and run_menu_wrap_last_test().