Status code definitions.
This file defines various status codes returned by functions, indicating success or failure as well as what kind of failure.
Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.
Typedefs | |
typedef enum status_code | status_code_t |
Enumerations | |
enum | status_code { STATUS_OK = 0, STATUS_ERR_BUSY = 0x19, STATUS_ERR_DENIED = 0x1C, STATUS_ERR_TIMEOUT = 0x12, ERR_IO_ERROR = -1, ERR_FLUSHED = -2, ERR_TIMEOUT = -3, ERR_BAD_DATA = -4, ERR_PROTOCOL = -5, ERR_UNSUPPORTED_DEV = -6, ERR_NO_MEMORY = -7, ERR_INVALID_ARG = -8, ERR_BAD_ADDRESS = -9, ERR_BUSY = -10, ERR_BAD_FORMAT = -11, ERR_NO_TIMER = -12, ERR_TIMER_ALREADY_RUNNING = -13, ERR_TIMER_NOT_RUNNING = -14, ERR_ABORTED = -15, OPERATION_IN_PROGRESS = -128 } |
Status code that may be returned by shell commands and protocol implementations. More... | |
typedef enum status_code status_code_t |
enum status_code |
Status code that may be returned by shell commands and protocol implementations.