FLASHCALW - FLASH Controller Double-Word | See Quickstart guide for SAM FLASHCALW driver |
Common IOPORT API | See Quick start guide for the common IOPORT service |
Clock Management | |
DFLL Management | A Digital Frequency Locked Loop can be used to generate a highly accurate frequency from a slower-running reference clock, in much the same way as a PLL |
Generic Clock Management | Generic clocks are configurable clocks which run outside the system clock domain |
Oscillator Management | This group contains functions and definitions related to configuring and enabling/disabling on-chip oscillators |
PLL Management | This group contains functions and definitions related to configuring and enabling/disabling on-chip PLLs |
System Clock Management | See Quick Start Guide for the System Clock Management service (SAM4L) |
System Clock internals | |
Compiler abstraction layer and code utilities | Compiler abstraction layer and code utilities for AT91SAM |
Preprocessor - Macro Repeat | |
Preprocessor - Stringize | |
Preprocessor - Token Paste | |
Global interrupt management | This is a driver for global enabling and disabling of interrupts |
Deprecated interrupt definitions | |
Atmel part identification macros | This collection of macros identify which series and families that the various Atmel parts belong to |
AVR UC3 parts | |
AVR XMEGA parts | |
megaAVR parts | |
SAM parts | |
BPM - Backup Power Manager | Driver for the BPM (Backup Power Manager) |
Generic board support | The generic board support module includes board-specific definitions and function prototypes, such as the board initialization function |
SAM4L Xplained Pro board | |
Configuration | Symbols to use for configuring the board and its initialization |
Features | Symbols that describe features and capabilities of the board |
WDT_SAM4L - SAM4L Watchdog Timer | Driver for the WDT (Watchdog Timer) |