SAME70-XPLD Board Definition.
Copyright (c) 2015-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | AFEC_CHANNEL_POTENTIOMETER AFEC_CHANNEL_0 |
AFEC channel for potentiometer. More... | |
#define | BOARD_AT24MAC_ADDRESS (0xAE >> 1) |
#define | BOARD_AT24MAC_PAGE_SIZE 16 |
#define | BOARD_AT24MAC_TWIHS TWIHS0 |
Board configuration of the AT24MAC EEPROM. More... | |
#define | BOARD_AT24MAC_TWIHS_CLK (400000UL) |
#define | BOARD_AT24MAC_TWIHS_INSTANCE TWIHS0 |
#define | BOARD_AT30TSE_ID_TWIHS ID_TWIHS0 |
TWIHS ID for simulated EEPROM application to use. More... | |
#define | BOARD_AT30TSE_TWIHS TWIHS0 |
TWIHS Base for simulated TWI EEPROM application to use. More... | |
#define | BOARD_BNO055_ID_TWIHS ID_TWIHS0 |
#define | BOARD_BNO055_TWIHS TWIHS0 |
#define | BOARD_CLK_TWIHS_EEPROM PIO_PA4 |
#define | BOARD_FREQ_MAINCK_BYPASS (12000000U) |
#define | BOARD_FREQ_MAINCK_XTAL (12000000U) |
#define | BOARD_FREQ_SLCK_BYPASS (32768U) |
#define | BOARD_FREQ_SLCK_XTAL (32768U) |
Board oscillator settings. More... | |
#define | BOARD_GMAC_PHY_ADDR 0 |
GMAC HW configurations. More... | |
#define | BOARD_ILI9488_SPI SPI0 |
LCD SPI configuration. More... | |
#define | BOARD_ILI9488_SPI_IRQN SPI0_IRQn |
#define | BOARD_ILI9488_SPI_NPCS 3 |
#define | BOARD_MCK CHIP_FREQ_CPU_MAX |
Master clock frequency. More... | |
#define | BOARD_NAME "SAME70-XPLD" |
Name of the board. More... | |
#define | BOARD_NUM_OF_LED 1 |
Number of on-board LEDs. More... | |
#define | BOARD_OSC_STARTUP_US 15625 |
board main clock xtal statup time More... | |
#define | BOARD_SDRAM_ADDR 0x70000000 |
Address for transferring command bytes to the SDRAM. More... | |
#define | BOARD_SDRAM_SIZE (2 * 1024 * 1024) |
Board SDRAM size for MT48LC16M16A2. More... | |
#define | BUTTON_0_ACTIVE SW0_ACTIVE |
#define | BUTTON_0_INACTIVE SW0_INACTIVE |
#define | BUTTON_0_NAME "SW0" |
Push button #0 definition. More... | |
#define | BUTTON_0_PIN SW0_PIN |
#define | BUTTON_0_SUPC_INPUT SW0_SUPC_INPUT |
#define | CONSOLE_UART USART1 |
#define | CONSOLE_UART_ID ID_USART1 |
#define | cortexm7 |
Core definition. More... | |
#define | GPIO_PUSH_BUTTON_0 BUTTON_0_PIN |
#define | GPIO_PUSH_BUTTON_1 (PIO_PA11_IDX) |
#define | GPIO_PUSH_BUTTON_1_FLAGS (IOPORT_MODE_PULLUP | IOPORT_MODE_DEBOUNCE) |
#define | GPIO_PUSH_BUTTON_1_SENSE (IOPORT_SENSE_RISING) |
#define | LCD_SPI_BACKLIGHT_FLAGS (PIO_OUTPUT_1 | PIO_DEFAULT) |
#define | LCD_SPI_BACKLIGHT_PIO PIO_PC19_IDX |
#define | LCD_SPI_CDS_FLAGS (PIO_OUTPUT_1 | PIO_DEFAULT) |
#define | LCD_SPI_CDS_PIO PIO_PA6_IDX |
#define | LCD_SPI_MISO_FLAGS (PIO_PERIPH_B | PIO_DEFAULT) |
#define | LCD_SPI_MISO_PIO PIO_PD20_IDX |
LCD SPI pins definition. More... | |
#define | LCD_SPI_MOSI_FLAGS (PIO_PERIPH_B | PIO_DEFAULT) |
#define | LCD_SPI_MOSI_PIO PIO_PD21_IDX |
#define | LCD_SPI_NPCS_FLAGS (PIO_PERIPH_B | PIO_DEFAULT) |
#define | LCD_SPI_NPCS_PIO PIO_PD27_IDX |
#define | LCD_SPI_RESET_FLAGS (PIO_OUTPUT_1 | PIO_DEFAULT) |
#define | LCD_SPI_RESET_PIO PIO_PA24_IDX |
#define | LCD_SPI_SPCK_FLAGS (PIO_PERIPH_B | PIO_DEFAULT) |
#define | LCD_SPI_SPCK_PIO PIO_PD22_IDX |
#define | MAXTOUCH_XPRO_CHG_PIO PIO_PA2_IDX |
#define | MAXTOUCH_XPRO_TWIHS TWIHS0 |
TWI interface for maXTouch XPRO. More... | |
#define | MCAN_MODULE MCAN1 |
#define | PIN_BNO055_EXT_INIERRUPT |
BNO055 external interrupt pin definition. More... | |
#define | PIN_BNO055_EXT_INIERRUPT_ATTR (PIO_DEFAULT | PIO_IT_RISE_EDGE) |
#define | PIN_BNO055_EXT_INIERRUPT_ID ID_PIOD |
#define | PIN_BNO055_EXT_INIERRUPT_IRQn PIOD_IRQn |
#define | PIN_BNO055_EXT_INIERRUPT_MASK PIO_PD28 |
#define | PIN_BNO055_EXT_INIERRUPT_PIO PIOD |
#define | PIN_BNO055_EXT_INIERRUPT_TYPE PIO_INPUT |
#define | PIN_CAN0_RX_FLAGS IOPORT_MODE_MUX_A |
#define | PIN_CAN0_RX_IDX PIO_PB3_IDX |
CAN0 PIN RX. More... | |
#define | PIN_CAN0_TR_EN_FLAGS IOPORT_DIR_OUTPUT |
#define | PIN_CAN0_TR_EN_IDX PIO_PE1_IDX |
CAN0 transceiver PIN EN. More... | |
#define | PIN_CAN0_TR_RS_FLAGS IOPORT_DIR_OUTPUT |
#define | PIN_CAN0_TR_RS_IDX PIO_PE0_IDX |
CAN0 transceiver PIN RS. More... | |
#define | PIN_CAN0_TX_FLAGS IOPORT_MODE_MUX_A |
#define | PIN_CAN0_TX_IDX PIO_PB2_IDX |
CAN0 PIN TX. More... | |
#define | PIN_CAN1_RX_FLAGS IOPORT_MODE_MUX_C |
#define | PIN_CAN1_RX_IDX PIO_PC12_IDX |
CAN1 PIN RX. More... | |
#define | PIN_CAN1_TR_EN_FLAGS IOPORT_DIR_OUTPUT |
#define | PIN_CAN1_TR_EN_IDX PIO_PE3_IDX |
CAN1 transceiver PIN EN. More... | |
#define | PIN_CAN1_TR_RS_FLAGS IOPORT_DIR_OUTPUT |
#define | PIN_CAN1_TR_RS_IDX PIO_PE2_IDX |
CAN1 transceiver PIN RS. More... | |
#define | PIN_CAN1_TX_FLAGS IOPORT_MODE_MUX_C |
#define | PIN_CAN1_TX_IDX PIO_PC14_IDX |
CAN1 PIN TX. More... | |
#define | PIN_EBI_BACKLIGHT_ATTRI PIO_DEFAULT |
#define | PIN_EBI_BACKLIGHT_MASK PIO_PC9B_TIOB7 |
Back-light pin definition. More... | |
#define | PIN_EBI_BACKLIGHT_PIO PIOC |
#define | PIN_EBI_BACKLIGHT_TYPE PIO_PERIPH_B |
#define | PIN_EBI_CDS_ATTRI PIO_DEFAULT |
#define | PIN_EBI_CDS_MASK PIO_PC30 |
LCD command/data select pin. More... | |
#define | PIN_EBI_CDS_PIO PIOC |
#define | PIN_EBI_CDS_TYPE PIO_OUTPUT_1 |
#define | PIN_EBI_CS_ATTRI PIO_PULLUP |
#define | PIN_EBI_CS_MASK PIO_PD19A_NCS3 |
LCD CS pin (NCS3) More... | |
#define | PIN_EBI_CS_PIO PIOD |
#define | PIN_EBI_CS_TYPE PIO_PERIPH_A |
#define | PIN_EBI_DATAH_0_ATTRI PIO_PULLUP |
#define | PIN_EBI_DATAH_0_MASK 0x3F |
#define | PIN_EBI_DATAH_0_PIO PIOE |
#define | PIN_EBI_DATAH_0_TYPE PIO_PERIPH_A |
#define | PIN_EBI_DATAH_1_ATTRI PIO_PULLUP |
#define | PIN_EBI_DATAH_1_MASK (PIO_PA15A_D14|PIO_PA16A_D15) |
#define | PIN_EBI_DATAH_1_PIO PIOA |
#define | PIN_EBI_DATAH_1_TYPE PIO_PERIPH_A |
#define | PIN_EBI_DATAL_ATTRI PIO_PULLUP |
#define | PIN_EBI_DATAL_MASK 0xFF |
LCD data pin. More... | |
#define | PIN_EBI_DATAL_PIO PIOC |
#define | PIN_EBI_DATAL_TYPE PIO_PERIPH_A |
#define | PIN_EBI_NRD_ATTRI PIO_PULLUP |
#define | PIN_EBI_NRD_MASK PIO_PC11A_NRD |
LCD RD pin. More... | |
#define | PIN_EBI_NRD_PIO PIOC |
#define | PIN_EBI_NRD_TYPE PIO_PERIPH_A |
#define | PIN_EBI_NWE_ATTRI PIO_PULLUP |
#define | PIN_EBI_NWE_MASK PIO_PC8A_NWE |
LCD WE pin. More... | |
#define | PIN_EBI_NWE_PIO PIOC |
#define | PIN_EBI_NWE_TYPE PIO_PERIPH_A |
#define | PIN_EBI_RESET_ATTRI PIO_DEFAULT |
#define | PIN_EBI_RESET_MASK PIO_PC13 |
EBI pins configuration for LCD. More... | |
#define | PIN_EBI_RESET_PIO PIOC |
#define | PIN_EBI_RESET_TYPE PIO_OUTPUT_1 |
#define | PIN_GMAC_INT_MASK PIO_PA14 |
#define | PIN_GMAC_INT_PIO PIOA |
#define | PIN_GMAC_MASK |
#define | PIN_GMAC_PERIPH PIO_PERIPH_A |
#define | PIN_GMAC_PIO PIOD |
#define | PIN_GMAC_RESET_MASK PIO_PC10 |
#define | PIN_GMAC_RESET_PIO PIOC |
#define | PIN_HSMCI_CD {PIO_PC16, PIOD, ID_PIOD, PIO_INPUT, PIO_PULLUP} |
SD/MMC card detect pin definition. More... | |
#define | PIN_HSMCI_MCCDA_FLAGS (IOPORT_MODE_MUX_C) |
#define | PIN_HSMCI_MCCDA_GPIO (PIO_PA28_IDX) |
HSMCI MCCDA pin definition. More... | |
#define | PIN_HSMCI_MCCK_FLAGS (IOPORT_MODE_MUX_D) |
#define | PIN_HSMCI_MCCK_GPIO (PIO_PA25_IDX) |
HSMCI MCCK pin definition. More... | |
#define | PIN_HSMCI_MCDA0_FLAGS (IOPORT_MODE_MUX_C) |
#define | PIN_HSMCI_MCDA0_GPIO (PIO_PA30_IDX) |
HSMCI MCDA0 pin definition. More... | |
#define | PIN_HSMCI_MCDA1_FLAGS (IOPORT_MODE_MUX_C) |
#define | PIN_HSMCI_MCDA1_GPIO (PIO_PA31_IDX) |
HSMCI MCDA1 pin definition. More... | |
#define | PIN_HSMCI_MCDA2_FLAGS (IOPORT_MODE_MUX_C) |
#define | PIN_HSMCI_MCDA2_GPIO (PIO_PA26_IDX) |
HSMCI MCDA2 pin definition. More... | |
#define | PIN_HSMCI_MCDA3_FLAGS (IOPORT_MODE_MUX_C) |
#define | PIN_HSMCI_MCDA3_GPIO (PIO_PA27_IDX) |
HSMCI MCDA3 pin definition. More... | |
#define | PIN_PCK0 (PIO_PA6_IDX) |
PCK0 pin definition (PA6) More... | |
#define | PIN_PCK0_ATTR PIO_DEFAULT |
#define | PIN_PCK0_FLAGS (IOPORT_MODE_MUX_B) |
#define | PIN_PCK0_ID ID_PIOA |
#define | PIN_PCK0_MASK PIO_PA6B_PCK0 |
#define | PIN_PCK0_MUX (IOPORT_MODE_MUX_B) |
#define | PIN_PCK0_PIO PIOA |
#define | PIN_PCK0_PORT IOPORT_PIOA |
#define | PIN_PCK0_TYPE PIO_PERIPH_B |
#define | PIN_PUSHBUTTON_1 |
#define | PIN_PUSHBUTTON_1_ATTR (PIO_PULLUP | PIO_DEBOUNCE | PIO_IT_RISE_EDGE) |
#define | PIN_PUSHBUTTON_1_ID ID_PIOA |
#define | PIN_PUSHBUTTON_1_IRQn PIOA_IRQn |
#define | PIN_PUSHBUTTON_1_MASK PIO_PA11 |
#define | PIN_PUSHBUTTON_1_PIO PIOA |
#define | PIN_PUSHBUTTON_1_TYPE PIO_INPUT |
#define | PIN_PWM_LED0_CHANNEL PWM_CHANNEL_0 |
#define | PIN_PWM_LED0_FLAGS (IOPORT_MODE_MUX_B) |
#define | PIN_PWM_LED0_GPIO PIO_PA23_IDX |
PWM LED0 pin definitions. More... | |
#define | PIN_PWM_LED1_CHANNEL PWM_CHANNEL_1 |
#define | PIN_PWM_LED1_FLAGS (IOPORT_MODE_MUX_B) |
#define | PIN_PWM_LED1_GPIO PIO_PA24_IDX |
PWM LED1 pin definitions. More... | |
#define | PIN_TC0_TIOA0 (PIO_PA0_IDX) |
#define | PIN_TC0_TIOA0_ATTR PIO_DEFAULT |
#define | PIN_TC0_TIOA0_FLAGS (IOPORT_MODE_MUX_B) |
#define | PIN_TC0_TIOA0_ID ID_PIOA |
#define | PIN_TC0_TIOA0_MASK PIO_PA0 |
#define | PIN_TC0_TIOA0_MUX (IOPORT_MODE_MUX_B) |
#define | PIN_TC0_TIOA0_PIO PIOA |
#define | PIN_TC0_TIOA0_TYPE PIO_PERIPH_B |
#define | PIN_TC3_TIOA11 (PIO_PD21_IDX) |
#define | PIN_TC3_TIOA11_ATTR PIO_DEFAULT |
#define | PIN_TC3_TIOA11_FLAGS (IOPORT_MODE_MUX_C) |
#define | PIN_TC3_TIOA11_ID ID_PIOD |
#define | PIN_TC3_TIOA11_MASK PIO_PD21 |
#define | PIN_TC3_TIOA11_MUX (IOPORT_MODE_MUX_C) |
#define | PIN_TC3_TIOA11_PIO PIOD |
#define | PIN_TC3_TIOA11_TYPE PIO_PERIPH_C |
#define | PIN_USART0_CTS_FLAGS (IOPORT_MODE_MUX_C) |
#define | PIN_USART0_CTS_IDX (PIO_PB2_IDX) |
USART0 pin CTS. More... | |
#define | PIN_USART0_RTS_FLAGS (IOPORT_MODE_MUX_C) |
#define | PIN_USART0_RTS_IDX (PIO_PB3_IDX) |
USART0 pin RTS. More... | |
#define | PIN_USART0_SCK_FLAGS (IOPORT_MODE_MUX_C) |
#define | PIN_USART0_SCK_IDX (PIO_PB13_IDX) |
#define | PINS_PUSHBUTTONS {PIN_PUSHBUTTON_1} |
List of all push button definitions. More... | |
#define | PUSHBUTTON_1_NAME "SW0" |
#define | PUSHBUTTON_1_WKUP_FSTT (PMC_FSMR_FSTT2) |
#define | PUSHBUTTON_1_WKUP_LINE (2) |
#define | QSPI_QCS_FLAGS (IOPORT_MODE_MUX_A) |
#define | QSPI_QCS_GPIO PIO_PA11_IDX |
#define | QSPI_QIO0_FLAGS (IOPORT_MODE_MUX_A) |
#define | QSPI_QIO0_GPIO PIO_PA13_IDX |
#define | QSPI_QIO1_FLAGS (IOPORT_MODE_MUX_A) |
#define | QSPI_QIO1_GPIO PIO_PA12_IDX |
#define | QSPI_QIO2_FLAGS (IOPORT_MODE_MUX_A) |
#define | QSPI_QIO2_GPIO PIO_PA17_IDX |
#define | QSPI_QIO3_FLAGS (IOPORT_MODE_MUX_A) |
#define | QSPI_QIO3_GPIO PIO_PD31_IDX |
#define | QSPI_QSCK_FLAGS (IOPORT_MODE_MUX_A) |
#define | QSPI_QSCK_GPIO PIO_PA14_IDX |
QSPI pins definition. More... | |
#define | same70 |
Family definition (already defined) More... | |
#define | same70xpld |
Board definition. More... | |
#define | SD_MMC_0_CD_DETECT_VALUE 0 |
#define | SD_MMC_0_CD_FLAGS (IOPORT_MODE_PULLUP) |
#define | SD_MMC_0_CD_GPIO (PIO_PC16_IDX) |
#define | SD_MMC_0_CD_PIO_ID ID_PIOD |
#define | SD_MMC_HSMCI_MEM_CNT 1 |
HSMCI pins definition. More... | |
#define | SD_MMC_HSMCI_SLOT_0_SIZE 4 |
#define | SDRAM_A10_PIO PIO_PC28_IDX |
#define | SDRAM_A11_PIO PIO_PC29_IDX |
#define | SDRAM_A2_PIO PIO_PC20_IDX |
#define | SDRAM_A3_PIO PIO_PC21_IDX |
#define | SDRAM_A4_PIO PIO_PC22_IDX |
#define | SDRAM_A5_PIO PIO_PC23_IDX |
#define | SDRAM_A6_PIO PIO_PC24_IDX |
#define | SDRAM_A7_PIO PIO_PC25_IDX |
#define | SDRAM_A8_PIO PIO_PC26_IDX |
#define | SDRAM_A9_PIO PIO_PC27_IDX |
#define | SDRAM_A_FLAGS PIO_PERIPH_A |
#define | SDRAM_BA0_FLAGS PIO_PERIPH_C |
#define | SDRAM_BA0_PIO PIO_PA20_IDX |
SDRAM pins definitions. More... | |
#define | SDRAM_CAS_FLAGS PIO_PERIPH_C |
#define | SDRAM_CAS_PIO PIO_PD17_IDX |
#define | SDRAM_D0_PIO PIO_PC0_IDX |
#define | SDRAM_D10_PIO PIO_PE2_IDX |
#define | SDRAM_D11_PIO PIO_PE3_IDX |
#define | SDRAM_D12_PIO PIO_PE4_IDX |
#define | SDRAM_D13_PIO PIO_PE5_IDX |
#define | SDRAM_D14_PIO PIO_PA15_IDX |
#define | SDRAM_D15_PIO PIO_PA16_IDX |
#define | SDRAM_D1_PIO PIO_PC1_IDX |
#define | SDRAM_D2_PIO PIO_PC2_IDX |
#define | SDRAM_D3_PIO PIO_PC3_IDX |
#define | SDRAM_D4_PIO PIO_PC4_IDX |
#define | SDRAM_D5_PIO PIO_PC5_IDX |
#define | SDRAM_D6_PIO PIO_PC6_IDX |
#define | SDRAM_D7_PIO PIO_PC7_IDX |
#define | SDRAM_D8_PIO PIO_PE0_IDX |
#define | SDRAM_D9_PIO PIO_PE1_IDX |
#define | SDRAM_D_FLAGS PIO_PERIPH_A |
#define | SDRAM_NBS0_FLAGS PIO_PERIPH_A |
#define | SDRAM_NBS0_PIO PIO_PC18_IDX |
#define | SDRAM_NBS1_FLAGS PIO_PERIPH_C |
#define | SDRAM_NBS1_PIO PIO_PD15_IDX |
#define | SDRAM_RAS_FLAGS PIO_PERIPH_C |
#define | SDRAM_RAS_PIO PIO_PD16_IDX |
#define | SDRAM_SDA10_FLAGS PIO_PERIPH_C |
#define | SDRAM_SDA10_PIO PIO_PD13_IDX |
#define | SDRAM_SDCK_FLAGS PIO_PERIPH_C |
#define | SDRAM_SDCK_PIO PIO_PD23_IDX |
#define | SDRAM_SDCKE_FLAGS PIO_PERIPH_C |
#define | SDRAM_SDCKE_PIO PIO_PD14_IDX |
#define | SDRAM_SDCS_FLAGS PIO_PERIPH_A |
#define | SDRAM_SDCS_PIO PIO_PC15_IDX |
#define | SDRAM_SDWE_FLAGS PIO_PERIPH_C |
#define | SDRAM_SDWE_PIO PIO_PD29_IDX |
#define | SPI0_MISO_FLAGS (IOPORT_MODE_MUX_B) |
#define | SPI0_MISO_GPIO PIO_PD20_IDX |
SPI0 pins definition. More... | |
#define | SPI0_MOSI_FLAGS (IOPORT_MODE_MUX_B) |
#define | SPI0_MOSI_GPIO PIO_PD21_IDX |
#define | SPI0_NPCS0_FLAGS (IOPORT_MODE_MUX_D) |
#define | SPI0_NPCS0_GPIO PIO_PB2_IDX |
#define | SPI0_NPCS1_FLAGS (IOPORT_MODE_MUX_B) |
#define | SPI0_NPCS1_GPIO PIO_PD25_IDX |
#define | SPI0_NPCS2_FLAGS (IOPORT_MODE_MUX_C) |
#define | SPI0_NPCS2_GPIO PIO_PD12_IDX |
#define | SPI0_NPCS3_FLAGS (IOPORT_MODE_MUX_B) |
#define | SPI0_NPCS3_GPIO PIO_PD27_IDX |
#define | SPI0_SPCK_FLAGS (IOPORT_MODE_MUX_B) |
#define | SPI0_SPCK_GPIO PIO_PD22_IDX |
#define | TWIHS0_CLK_FLAGS (IOPORT_MODE_MUX_A) |
#define | TWIHS0_CLK_GPIO PIO_PA4_IDX |
#define | TWIHS0_DATA_FLAGS (IOPORT_MODE_MUX_A) |
#define | TWIHS0_DATA_GPIO PIO_PA3_IDX |
TWI0 pins definition. More... | |
#define | USART0_RXD_FLAGS IOPORT_MODE_MUX_C |
#define | USART0_RXD_GPIO PIO_PB0_IDX |
USART0 pins definitions, PB0,PB1. More... | |
#define | USART0_TXD_FLAGS IOPORT_MODE_MUX_C |
#define | USART0_TXD_GPIO PIO_PB1_IDX |
#define | USART1_RXD_FLAGS IOPORT_MODE_MUX_A |
#define | USART1_RXD_GPIO PIO_PA21_IDX |
USART1 pins definitions, PA21,PB4. More... | |
#define | USART1_TXD_FLAGS IOPORT_MODE_MUX_D |
#define | USART1_TXD_GPIO PIO_PB4_IDX |
#define | WM8904_PCK2_FLAGS PIO_PERIPH_B |
#define | WM8904_PCK2_PIO PIO_PA18_IDX |
#define | WM8904_RD_FLAGS PIO_PERIPH_C |
#define | WM8904_RD_PIO PIO_PA10_IDX |
#define | WM8904_RF_FLAGS PIO_PERIPH_B |
#define | WM8904_RF_PIO PIO_PD24_IDX |
#define | WM8904_RK_FLAGS PIO_PERIPH_A |
#define | WM8904_RK_PIO PIO_PA22_IDX |
#define | WM8904_SLAVE_ADDRESS (0x34 >> 1) |
WM8904 Slave address. More... | |
#define | WM8904_TD_FLAGS PIO_PERIPH_B |
#define | WM8904_TD_PIO PIO_PD26_IDX |
#define | WM8904_TF_FLAGS PIO_PERIPH_D |
#define | WM8904_TF_PIO PIO_PB0_IDX |
#define | WM8904_TK_FLAGS PIO_PERIPH_D |
#define | WM8904_TK_PIO PIO_PB1_IDX |
WM8904 pins definition. More... | |
#define | WM8904_TWIHS TWIHS0 |
TWI interface for WM8904. More... | |
LED definitions | |
#define | LED0_GPIO (PIO_PC8_IDX) |
#define | LED0_FLAGS (0) |
#define | LED0_ACTIVE_LEVEL (IOPORT_PIN_LEVEL_LOW) |
#define | LED0_INACTIVE_LEVEL (IOPORT_PIN_LEVEL_HIGH) |
#define | LED_COUNT (1) |
SW0 definitions | |
#define | SW0_PIN (PIO_PA11_IDX) |
#define | SW0_ACTIVE (IOPORT_PIN_LEVEL_LOW) |
#define | SW0_INACTIVE (!SW0_ACTIVE) |
#define | SW0_SUPC_INPUT 2 |
#define | PIN_SW0 {PIO_PA11, PIOA, ID_PIOA, PIO_INPUT, PIO_PULLUP | PIO_DEBOUNCE | PIO_IT_RISE_EDGE} |
Wrapper macros for SW0, to ensure common naming across all Xplained boards. More... | |
#define | PIN_SW0_MASK PIO_PA11 |
#define | PIN_SW0_PIO PIOA |
#define | PIN_SW0_ID ID_PIOA |
#define | PIN_SW0_TYPE PIO_INPUT |
#define | PIN_SW0_ATTR (PIO_PULLUP | PIO_DEBOUNCE | PIO_IT_RISE_EDGE) |
LED #0 definitions | |
Wrapper macros for LED0, to ensure common naming across all Xplained boards. | |
#define | LED_0_NAME "LED0 (yellow)" |
#define | LED_0_PIN LED0_GPIO |
#define | LED_0_ACTIVE LED0_ACTIVE_LEVEL |
#define | LED_0_INACTIVE LED0_INACTIVE_LEVEL |
#define | PIN_LED_0 {PIO_PC8, PIOC, ID_PIOC, PIO_OUTPUT_1, PIO_DEFAULT} |
#define | PIN_LED_0_MASK PIO_PC8 |
#define | PIN_LED_0_PIO PIOC |
#define | PIN_LED_0_ID ID_PIOC |
#define | PIN_LED_0_TYPE PIO_OUTPUT_1 |
#define | PIN_LED_0_ATTR PIO_DEFAULT |
Extension header #1 pin definitions | |
#define | EXT1_PIN_3 PIO_PC31_IDX |
#define | EXT1_PIN_4 PIO_PA19_IDX |
#define | EXT1_PIN_5 PIO_PB3_IDX |
#define | EXT1_PIN_6 PIO_PB2_IDX |
#define | EXT1_PIN_7 PIO_PA0_IDX |
#define | EXT1_PIN_8 PIO_PC30_IDX |
#define | EXT1_PIN_9 PIO_PD28_IDX |
#define | EXT1_PIN_10 PIO_PC17_IDX |
#define | EXT1_PIN_11 PIO_PA3_IDX |
#define | EXT1_PIN_12 PIO_PA4_IDX |
#define | EXT1_PIN_13 PIO_PB0_IDX |
#define | EXT1_PIN_14 PIO_PB1_IDX |
#define | EXT1_PIN_15 PIO_PD25_IDX |
#define | EXT1_PIN_16 PIO_PD21_IDX |
#define | EXT1_PIN_17 PIO_PD20_IDX |
#define | EXT1_PIN_18 PIO_PD22_IDX |
Extension header #1 pin definitions by function | |
#define | EXT1_PIN_ADC_0 EXT1_PIN_3 |
#define | EXT1_PIN_ADC_1 EXT1_PIN_4 |
#define | EXT1_PIN_GPIO_0 EXT1_PIN_5 |
#define | EXT1_PIN_GPIO_1 EXT1_PIN_6 |
#define | EXT1_PIN_PWM_0 EXT1_PIN_7 |
#define | EXT1_PIN_PWM_1 EXT1_PIN_8 |
#define | EXT1_PIN_IRQ EXT1_PIN_9 |
#define | EXT1_PIN_TWI_SDA EXT1_PIN_11 |
#define | EXT1_PIN_TWI_SCL EXT1_PIN_12 |
#define | EXT1_PIN_UART_RX EXT1_PIN_13 |
#define | EXT1_PIN_UART_TX EXT1_PIN_14 |
#define | EXT1_PIN_SPI_SS_1 EXT1_PIN_10 |
#define | EXT1_PIN_SPI_SS_0 EXT1_PIN_15 |
#define | EXT1_PIN_SPI_MOSI EXT1_PIN_16 |
#define | EXT1_PIN_SPI_MISO EXT1_PIN_17 |
#define | EXT1_PIN_SPI_SCK EXT1_PIN_18 |
Extension header #2 pin definitions | |
#define | EXT2_PIN_3 PIO_PD30_IDX |
#define | EXT2_PIN_4 PIO_PC13_IDX |
#define | EXT2_PIN_5 PIO_PA6_IDX |
#define | EXT2_PIN_6 PIO_PD11_IDX |
#define | EXT2_PIN_7 PIO_PC19_IDX |
#define | EXT2_PIN_8 PIO_PD26_IDX |
#define | EXT2_PIN_9 PIO_PA2_IDX |
#define | EXT2_PIN_10 PIO_PA24_IDX |
#define | EXT2_PIN_11 PIO_PA3_IDX |
#define | EXT2_PIN_12 PIO_PA4_IDX |
#define | EXT2_PIN_13 PIO_PA21_IDX |
#define | EXT2_PIN_14 PIO_PB4_IDX |
#define | EXT2_PIN_15 PIO_PD27_IDX |
#define | EXT2_PIN_16 PIO_PD21_IDX |
#define | EXT2_PIN_17 PIO_PD20_IDX |
#define | EXT2_PIN_18 PIO_PD22_IDX |
Extension header #2 pin definitions by function | |
#define | EXT2_PIN_ADC_0 EXT2_PIN_3 |
#define | EXT2_PIN_ADC_1 EXT2_PIN_4 |
#define | EXT2_PIN_GPIO_0 EXT2_PIN_5 |
#define | EXT2_PIN_GPIO_1 EXT2_PIN_6 |
#define | EXT2_PIN_PWM_0 EXT2_PIN_7 |
#define | EXT2_PIN_PWM_1 EXT2_PIN_8 |
#define | EXT2_PIN_IRQ EXT2_PIN_9 |
#define | EXT2_PIN_TWI_SDA EXT2_PIN_11 |
#define | EXT2_PIN_TWI_SCL EXT2_PIN_12 |
#define | EXT2_PIN_UART_RX EXT2_PIN_13 |
#define | EXT2_PIN_UART_TX EXT2_PIN_14 |
#define | EXT2_PIN_SPI_SS_1 EXT2_PIN_10 |
#define | EXT2_PIN_SPI_SS_0 EXT2_PIN_15 |
#define | EXT2_PIN_SPI_MOSI EXT2_PIN_16 |
#define | EXT2_PIN_SPI_MISO EXT2_PIN_17 |
#define | EXT2_PIN_SPI_SCK EXT2_PIN_18 |
GPIO Connections of VBUS monitoring | |
#define | USB_VBUS_FLAGS (PIO_INPUT | PIO_PULLUP) |
#define | USB_VBUS_PIN PIO_PC9_IDX /* As IO pin input */ |
#define | USB_VBUS_PIN_IRQn ( PIOC_IRQn) |
#define | USB_VBUS_PIO_ID ID_PIOC |
#define | USB_VBUS_PIO_MASK PIO_PC9 |
GPIO Connections of ID detecting | |
#define | USB_ID_FLAGS (PIO_INPUT | PIO_PULLUP) |
#define | USB_ID_PIN PIO_PC16_IDX /* As IO pin input */ |
#define | USB_ID_PIN_IRQn (PIOC_IRQn) |
#define | USB_ID_PIO_ID ID_PIOC |
#define | USB_ID_PIO_MASK PIO_PC16 |
#define AFEC_CHANNEL_POTENTIOMETER AFEC_CHANNEL_0 |
AFEC channel for potentiometer.
#define BOARD_AT24MAC_ADDRESS (0xAE >> 1) |
#define BOARD_AT24MAC_PAGE_SIZE 16 |
#define BOARD_AT24MAC_TWIHS TWIHS0 |
Board configuration of the AT24MAC EEPROM.
#define BOARD_AT24MAC_TWIHS_CLK (400000UL) |
#define BOARD_AT24MAC_TWIHS_INSTANCE TWIHS0 |
#define BOARD_AT30TSE_ID_TWIHS ID_TWIHS0 |
TWIHS ID for simulated EEPROM application to use.
#define BOARD_AT30TSE_TWIHS TWIHS0 |
TWIHS Base for simulated TWI EEPROM application to use.
#define BOARD_BNO055_ID_TWIHS ID_TWIHS0 |
#define BOARD_BNO055_TWIHS TWIHS0 |
#define BOARD_CLK_TWIHS_EEPROM PIO_PA4 |
#define BOARD_FREQ_MAINCK_BYPASS (12000000U) |
Referenced by osc_get_rate().
#define BOARD_FREQ_MAINCK_XTAL (12000000U) |
Referenced by osc_get_rate().
#define BOARD_FREQ_SLCK_BYPASS (32768U) |
Referenced by osc_get_rate().
#define BOARD_FREQ_SLCK_XTAL (32768U) |
Board oscillator settings.
Referenced by osc_get_rate().
#define BOARD_GMAC_PHY_ADDR 0 |
GMAC HW configurations.
#define BOARD_ILI9488_SPI SPI0 |
LCD SPI configuration.
#define BOARD_ILI9488_SPI_IRQN SPI0_IRQn |
#define BOARD_ILI9488_SPI_NPCS 3 |
#define BOARD_MCK CHIP_FREQ_CPU_MAX |
Master clock frequency.
#define BOARD_NAME "SAME70-XPLD" |
Name of the board.
#define BOARD_NUM_OF_LED 1 |
Number of on-board LEDs.
#define BOARD_OSC_STARTUP_US 15625 |
board main clock xtal statup time
Referenced by osc_enable().
#define BOARD_SDRAM_ADDR 0x70000000 |
Address for transferring command bytes to the SDRAM.
#define BOARD_SDRAM_SIZE (2 * 1024 * 1024) |
Board SDRAM size for MT48LC16M16A2.
#define BUTTON_0_ACTIVE SW0_ACTIVE |
#define BUTTON_0_INACTIVE SW0_INACTIVE |
#define BUTTON_0_NAME "SW0" |
Push button #0 definition.
Attributes = pull-up + debounce + interrupt on rising edge.
#define BUTTON_0_PIN SW0_PIN |
#define BUTTON_0_SUPC_INPUT SW0_SUPC_INPUT |
#define CONSOLE_UART USART1 |
#define CONSOLE_UART_ID ID_USART1 |
#define cortexm7 |
Core definition.
#define EXT1_PIN_10 PIO_PC17_IDX |
#define EXT1_PIN_11 PIO_PA3_IDX |
#define EXT1_PIN_12 PIO_PA4_IDX |
#define EXT1_PIN_13 PIO_PB0_IDX |
#define EXT1_PIN_14 PIO_PB1_IDX |
#define EXT1_PIN_15 PIO_PD25_IDX |
#define EXT1_PIN_16 PIO_PD21_IDX |
#define EXT1_PIN_17 PIO_PD20_IDX |
#define EXT1_PIN_18 PIO_PD22_IDX |
#define EXT1_PIN_3 PIO_PC31_IDX |
#define EXT1_PIN_4 PIO_PA19_IDX |
#define EXT1_PIN_5 PIO_PB3_IDX |
#define EXT1_PIN_6 PIO_PB2_IDX |
#define EXT1_PIN_7 PIO_PA0_IDX |
#define EXT1_PIN_8 PIO_PC30_IDX |
#define EXT1_PIN_9 PIO_PD28_IDX |
#define EXT1_PIN_ADC_0 EXT1_PIN_3 |
#define EXT1_PIN_ADC_1 EXT1_PIN_4 |
#define EXT1_PIN_GPIO_0 EXT1_PIN_5 |
#define EXT1_PIN_GPIO_1 EXT1_PIN_6 |
#define EXT1_PIN_IRQ EXT1_PIN_9 |
#define EXT1_PIN_PWM_0 EXT1_PIN_7 |
#define EXT1_PIN_PWM_1 EXT1_PIN_8 |
#define EXT1_PIN_SPI_MISO EXT1_PIN_17 |
#define EXT1_PIN_SPI_MOSI EXT1_PIN_16 |
#define EXT1_PIN_SPI_SCK EXT1_PIN_18 |
#define EXT1_PIN_SPI_SS_0 EXT1_PIN_15 |
#define EXT1_PIN_SPI_SS_1 EXT1_PIN_10 |
#define EXT1_PIN_TWI_SCL EXT1_PIN_12 |
#define EXT1_PIN_TWI_SDA EXT1_PIN_11 |
#define EXT1_PIN_UART_RX EXT1_PIN_13 |
#define EXT1_PIN_UART_TX EXT1_PIN_14 |
#define EXT2_PIN_10 PIO_PA24_IDX |
#define EXT2_PIN_11 PIO_PA3_IDX |
#define EXT2_PIN_12 PIO_PA4_IDX |
#define EXT2_PIN_13 PIO_PA21_IDX |
#define EXT2_PIN_14 PIO_PB4_IDX |
#define EXT2_PIN_15 PIO_PD27_IDX |
#define EXT2_PIN_16 PIO_PD21_IDX |
#define EXT2_PIN_17 PIO_PD20_IDX |
#define EXT2_PIN_18 PIO_PD22_IDX |
#define EXT2_PIN_3 PIO_PD30_IDX |
#define EXT2_PIN_4 PIO_PC13_IDX |
#define EXT2_PIN_5 PIO_PA6_IDX |
#define EXT2_PIN_6 PIO_PD11_IDX |
#define EXT2_PIN_7 PIO_PC19_IDX |
#define EXT2_PIN_8 PIO_PD26_IDX |
#define EXT2_PIN_9 PIO_PA2_IDX |
#define EXT2_PIN_ADC_0 EXT2_PIN_3 |
#define EXT2_PIN_ADC_1 EXT2_PIN_4 |
#define EXT2_PIN_GPIO_0 EXT2_PIN_5 |
#define EXT2_PIN_GPIO_1 EXT2_PIN_6 |
#define EXT2_PIN_IRQ EXT2_PIN_9 |
#define EXT2_PIN_PWM_0 EXT2_PIN_7 |
#define EXT2_PIN_PWM_1 EXT2_PIN_8 |
#define EXT2_PIN_SPI_MISO EXT2_PIN_17 |
#define EXT2_PIN_SPI_MOSI EXT2_PIN_16 |
#define EXT2_PIN_SPI_SCK EXT2_PIN_18 |
#define EXT2_PIN_SPI_SS_0 EXT2_PIN_15 |
#define EXT2_PIN_SPI_SS_1 EXT2_PIN_10 |
#define EXT2_PIN_TWI_SCL EXT2_PIN_12 |
#define EXT2_PIN_TWI_SDA EXT2_PIN_11 |
#define EXT2_PIN_UART_RX EXT2_PIN_13 |
#define EXT2_PIN_UART_TX EXT2_PIN_14 |
#define GPIO_PUSH_BUTTON_0 BUTTON_0_PIN |
#define GPIO_PUSH_BUTTON_1 (PIO_PA11_IDX) |
Referenced by board_init().
#define GPIO_PUSH_BUTTON_1_FLAGS (IOPORT_MODE_PULLUP | IOPORT_MODE_DEBOUNCE) |
Referenced by board_init().
#define GPIO_PUSH_BUTTON_1_SENSE (IOPORT_SENSE_RISING) |
Referenced by board_init().
#define LCD_SPI_BACKLIGHT_FLAGS (PIO_OUTPUT_1 | PIO_DEFAULT) |
Referenced by board_init().
#define LCD_SPI_BACKLIGHT_PIO PIO_PC19_IDX |
Referenced by board_init().
#define LCD_SPI_CDS_FLAGS (PIO_OUTPUT_1 | PIO_DEFAULT) |
Referenced by board_init().
#define LCD_SPI_CDS_PIO PIO_PA6_IDX |
Referenced by board_init().
#define LCD_SPI_MISO_FLAGS (PIO_PERIPH_B | PIO_DEFAULT) |
Referenced by board_init().
#define LCD_SPI_MISO_PIO PIO_PD20_IDX |
LCD SPI pins definition.
Referenced by board_init().
#define LCD_SPI_MOSI_FLAGS (PIO_PERIPH_B | PIO_DEFAULT) |
Referenced by board_init().
#define LCD_SPI_MOSI_PIO PIO_PD21_IDX |
Referenced by board_init().
#define LCD_SPI_NPCS_FLAGS (PIO_PERIPH_B | PIO_DEFAULT) |
Referenced by board_init().
#define LCD_SPI_NPCS_PIO PIO_PD27_IDX |
Referenced by board_init().
#define LCD_SPI_RESET_FLAGS (PIO_OUTPUT_1 | PIO_DEFAULT) |
Referenced by board_init().
#define LCD_SPI_RESET_PIO PIO_PA24_IDX |
Referenced by board_init().
#define LCD_SPI_SPCK_FLAGS (PIO_PERIPH_B | PIO_DEFAULT) |
Referenced by board_init().
#define LCD_SPI_SPCK_PIO PIO_PD22_IDX |
Referenced by board_init().
#define LED0_ACTIVE_LEVEL (IOPORT_PIN_LEVEL_LOW) |
#define LED0_FLAGS (0) |
#define LED0_GPIO (PIO_PC8_IDX) |
Referenced by board_init().
#define LED0_INACTIVE_LEVEL (IOPORT_PIN_LEVEL_HIGH) |
Referenced by board_init().
#define LED_0_ACTIVE LED0_ACTIVE_LEVEL |
#define LED_0_INACTIVE LED0_INACTIVE_LEVEL |
#define LED_0_NAME "LED0 (yellow)" |
#define LED_0_PIN LED0_GPIO |
#define LED_COUNT (1) |
#define MAXTOUCH_XPRO_CHG_PIO PIO_PA2_IDX |
#define MAXTOUCH_XPRO_TWIHS TWIHS0 |
TWI interface for maXTouch XPRO.
#define MCAN_MODULE MCAN1 |
#define PIN_BNO055_EXT_INIERRUPT |
BNO055 external interrupt pin definition.
#define PIN_BNO055_EXT_INIERRUPT_ATTR (PIO_DEFAULT | PIO_IT_RISE_EDGE) |
#define PIN_BNO055_EXT_INIERRUPT_ID ID_PIOD |
#define PIN_BNO055_EXT_INIERRUPT_IRQn PIOD_IRQn |
#define PIN_BNO055_EXT_INIERRUPT_MASK PIO_PD28 |
#define PIN_BNO055_EXT_INIERRUPT_PIO PIOD |
#define PIN_BNO055_EXT_INIERRUPT_TYPE PIO_INPUT |
#define PIN_CAN0_RX_FLAGS IOPORT_MODE_MUX_A |
Referenced by board_init().
#define PIN_CAN0_RX_IDX PIO_PB3_IDX |
CAN0 PIN RX.
Referenced by board_init().
#define PIN_CAN0_TR_EN_FLAGS IOPORT_DIR_OUTPUT |
#define PIN_CAN0_TR_EN_IDX PIO_PE1_IDX |
CAN0 transceiver PIN EN.
Referenced by board_init().
#define PIN_CAN0_TR_RS_FLAGS IOPORT_DIR_OUTPUT |
#define PIN_CAN0_TR_RS_IDX PIO_PE0_IDX |
CAN0 transceiver PIN RS.
Referenced by board_init().
#define PIN_CAN0_TX_FLAGS IOPORT_MODE_MUX_A |
Referenced by board_init().
#define PIN_CAN0_TX_IDX PIO_PB2_IDX |
CAN0 PIN TX.
Referenced by board_init().
#define PIN_CAN1_RX_FLAGS IOPORT_MODE_MUX_C |
Referenced by board_init().
#define PIN_CAN1_RX_IDX PIO_PC12_IDX |
CAN1 PIN RX.
Referenced by board_init().
#define PIN_CAN1_TR_EN_FLAGS IOPORT_DIR_OUTPUT |
#define PIN_CAN1_TR_EN_IDX PIO_PE3_IDX |
CAN1 transceiver PIN EN.
#define PIN_CAN1_TR_RS_FLAGS IOPORT_DIR_OUTPUT |
#define PIN_CAN1_TR_RS_IDX PIO_PE2_IDX |
CAN1 transceiver PIN RS.
#define PIN_CAN1_TX_FLAGS IOPORT_MODE_MUX_C |
Referenced by board_init().
#define PIN_CAN1_TX_IDX PIO_PC14_IDX |
CAN1 PIN TX.
Referenced by board_init().
#define PIN_EBI_BACKLIGHT_ATTRI PIO_DEFAULT |
Referenced by board_init().
#define PIN_EBI_BACKLIGHT_MASK PIO_PC9B_TIOB7 |
Back-light pin definition.
Referenced by board_init().
#define PIN_EBI_BACKLIGHT_PIO PIOC |
Referenced by board_init().
#define PIN_EBI_BACKLIGHT_TYPE PIO_PERIPH_B |
Referenced by board_init().
#define PIN_EBI_CDS_ATTRI PIO_DEFAULT |
Referenced by board_init().
#define PIN_EBI_CDS_MASK PIO_PC30 |
LCD command/data select pin.
Referenced by board_init().
#define PIN_EBI_CDS_PIO PIOC |
Referenced by board_init().
#define PIN_EBI_CDS_TYPE PIO_OUTPUT_1 |
Referenced by board_init().
#define PIN_EBI_CS_ATTRI PIO_PULLUP |
Referenced by board_init().
#define PIN_EBI_CS_MASK PIO_PD19A_NCS3 |
LCD CS pin (NCS3)
Referenced by board_init().
#define PIN_EBI_CS_PIO PIOD |
Referenced by board_init().
#define PIN_EBI_CS_TYPE PIO_PERIPH_A |
Referenced by board_init().
#define PIN_EBI_DATAH_0_ATTRI PIO_PULLUP |
Referenced by board_init().
#define PIN_EBI_DATAH_0_MASK 0x3F |
Referenced by board_init().
#define PIN_EBI_DATAH_0_PIO PIOE |
Referenced by board_init().
#define PIN_EBI_DATAH_0_TYPE PIO_PERIPH_A |
Referenced by board_init().
#define PIN_EBI_DATAH_1_ATTRI PIO_PULLUP |
Referenced by board_init().
#define PIN_EBI_DATAH_1_MASK (PIO_PA15A_D14|PIO_PA16A_D15) |
Referenced by board_init().
#define PIN_EBI_DATAH_1_PIO PIOA |
Referenced by board_init().
#define PIN_EBI_DATAH_1_TYPE PIO_PERIPH_A |
Referenced by board_init().
#define PIN_EBI_DATAL_ATTRI PIO_PULLUP |
Referenced by board_init().
#define PIN_EBI_DATAL_MASK 0xFF |
LCD data pin.
Referenced by board_init().
#define PIN_EBI_DATAL_PIO PIOC |
Referenced by board_init().
#define PIN_EBI_DATAL_TYPE PIO_PERIPH_A |
Referenced by board_init().
#define PIN_EBI_NRD_ATTRI PIO_PULLUP |
Referenced by board_init().
#define PIN_EBI_NRD_MASK PIO_PC11A_NRD |
LCD RD pin.
Referenced by board_init().
#define PIN_EBI_NRD_PIO PIOC |
Referenced by board_init().
#define PIN_EBI_NRD_TYPE PIO_PERIPH_A |
Referenced by board_init().
#define PIN_EBI_NWE_ATTRI PIO_PULLUP |
Referenced by board_init().
#define PIN_EBI_NWE_MASK PIO_PC8A_NWE |
LCD WE pin.
Referenced by board_init().
#define PIN_EBI_NWE_PIO PIOC |
Referenced by board_init().
#define PIN_EBI_NWE_TYPE PIO_PERIPH_A |
Referenced by board_init().
#define PIN_EBI_RESET_ATTRI PIO_DEFAULT |
Referenced by board_init().
#define PIN_EBI_RESET_MASK PIO_PC13 |
#define PIN_EBI_RESET_PIO PIOC |
Referenced by board_init().
#define PIN_EBI_RESET_TYPE PIO_OUTPUT_1 |
Referenced by board_init().
#define PIN_GMAC_INT_MASK PIO_PA14 |
#define PIN_GMAC_INT_PIO PIOA |
#define PIN_GMAC_MASK |
#define PIN_GMAC_PERIPH PIO_PERIPH_A |
#define PIN_GMAC_PIO PIOD |
#define PIN_GMAC_RESET_MASK PIO_PC10 |
#define PIN_GMAC_RESET_PIO PIOC |
#define PIN_HSMCI_CD {PIO_PC16, PIOD, ID_PIOD, PIO_INPUT, PIO_PULLUP} |
SD/MMC card detect pin definition.
#define PIN_HSMCI_MCCDA_FLAGS (IOPORT_MODE_MUX_C) |
Referenced by board_init().
#define PIN_HSMCI_MCCDA_GPIO (PIO_PA28_IDX) |
HSMCI MCCDA pin definition.
Referenced by board_init().
#define PIN_HSMCI_MCCK_FLAGS (IOPORT_MODE_MUX_D) |
Referenced by board_init().
#define PIN_HSMCI_MCCK_GPIO (PIO_PA25_IDX) |
HSMCI MCCK pin definition.
Referenced by board_init().
#define PIN_HSMCI_MCDA0_FLAGS (IOPORT_MODE_MUX_C) |
Referenced by board_init().
#define PIN_HSMCI_MCDA0_GPIO (PIO_PA30_IDX) |
HSMCI MCDA0 pin definition.
Referenced by board_init().
#define PIN_HSMCI_MCDA1_FLAGS (IOPORT_MODE_MUX_C) |
Referenced by board_init().
#define PIN_HSMCI_MCDA1_GPIO (PIO_PA31_IDX) |
HSMCI MCDA1 pin definition.
Referenced by board_init().
#define PIN_HSMCI_MCDA2_FLAGS (IOPORT_MODE_MUX_C) |
Referenced by board_init().
#define PIN_HSMCI_MCDA2_GPIO (PIO_PA26_IDX) |
HSMCI MCDA2 pin definition.
Referenced by board_init().
#define PIN_HSMCI_MCDA3_FLAGS (IOPORT_MODE_MUX_C) |
Referenced by board_init().
#define PIN_HSMCI_MCDA3_GPIO (PIO_PA27_IDX) |
HSMCI MCDA3 pin definition.
Referenced by board_init().
#define PIN_LED_0 {PIO_PC8, PIOC, ID_PIOC, PIO_OUTPUT_1, PIO_DEFAULT} |
#define PIN_LED_0_ATTR PIO_DEFAULT |
#define PIN_LED_0_ID ID_PIOC |
#define PIN_LED_0_MASK PIO_PC8 |
#define PIN_LED_0_PIO PIOC |
#define PIN_LED_0_TYPE PIO_OUTPUT_1 |
#define PIN_PCK0 (PIO_PA6_IDX) |
PCK0 pin definition (PA6)
#define PIN_PCK0_ATTR PIO_DEFAULT |
#define PIN_PCK0_FLAGS (IOPORT_MODE_MUX_B) |
#define PIN_PCK0_ID ID_PIOA |
#define PIN_PCK0_MASK PIO_PA6B_PCK0 |
#define PIN_PCK0_MUX (IOPORT_MODE_MUX_B) |
#define PIN_PCK0_PIO PIOA |
#define PIN_PCK0_PORT IOPORT_PIOA |
#define PIN_PCK0_TYPE PIO_PERIPH_B |
#define PIN_PUSHBUTTON_1 |
#define PIN_PUSHBUTTON_1_ATTR (PIO_PULLUP | PIO_DEBOUNCE | PIO_IT_RISE_EDGE) |
#define PIN_PUSHBUTTON_1_ID ID_PIOA |
#define PIN_PUSHBUTTON_1_IRQn PIOA_IRQn |
#define PIN_PUSHBUTTON_1_MASK PIO_PA11 |
#define PIN_PUSHBUTTON_1_PIO PIOA |
#define PIN_PUSHBUTTON_1_TYPE PIO_INPUT |
#define PIN_PWM_LED0_CHANNEL PWM_CHANNEL_0 |
#define PIN_PWM_LED0_FLAGS (IOPORT_MODE_MUX_B) |
Referenced by board_init().
#define PIN_PWM_LED0_GPIO PIO_PA23_IDX |
PWM LED0 pin definitions.
Referenced by board_init().
#define PIN_PWM_LED1_CHANNEL PWM_CHANNEL_1 |
#define PIN_PWM_LED1_FLAGS (IOPORT_MODE_MUX_B) |
Referenced by board_init().
#define PIN_PWM_LED1_GPIO PIO_PA24_IDX |
PWM LED1 pin definitions.
Referenced by board_init().
#define PIN_SW0 {PIO_PA11, PIOA, ID_PIOA, PIO_INPUT, PIO_PULLUP | PIO_DEBOUNCE | PIO_IT_RISE_EDGE} |
Wrapper macros for SW0, to ensure common naming across all Xplained boards.
#define PIN_SW0_ATTR (PIO_PULLUP | PIO_DEBOUNCE | PIO_IT_RISE_EDGE) |
#define PIN_SW0_ID ID_PIOA |
#define PIN_SW0_MASK PIO_PA11 |
#define PIN_SW0_PIO PIOA |
#define PIN_SW0_TYPE PIO_INPUT |
#define PIN_TC0_TIOA0 (PIO_PA0_IDX) |
#define PIN_TC0_TIOA0_ATTR PIO_DEFAULT |
#define PIN_TC0_TIOA0_FLAGS (IOPORT_MODE_MUX_B) |
#define PIN_TC0_TIOA0_ID ID_PIOA |
#define PIN_TC0_TIOA0_MASK PIO_PA0 |
#define PIN_TC0_TIOA0_MUX (IOPORT_MODE_MUX_B) |
#define PIN_TC0_TIOA0_PIO PIOA |
#define PIN_TC0_TIOA0_TYPE PIO_PERIPH_B |
#define PIN_TC3_TIOA11 (PIO_PD21_IDX) |
#define PIN_TC3_TIOA11_ATTR PIO_DEFAULT |
#define PIN_TC3_TIOA11_FLAGS (IOPORT_MODE_MUX_C) |
#define PIN_TC3_TIOA11_ID ID_PIOD |
#define PIN_TC3_TIOA11_MASK PIO_PD21 |
#define PIN_TC3_TIOA11_MUX (IOPORT_MODE_MUX_C) |
#define PIN_TC3_TIOA11_PIO PIOD |
#define PIN_TC3_TIOA11_TYPE PIO_PERIPH_C |
#define PIN_USART0_CTS_FLAGS (IOPORT_MODE_MUX_C) |
Referenced by board_init().
#define PIN_USART0_CTS_IDX (PIO_PB2_IDX) |
USART0 pin CTS.
Referenced by board_init().
#define PIN_USART0_RTS_FLAGS (IOPORT_MODE_MUX_C) |
Referenced by board_init().
#define PIN_USART0_RTS_IDX (PIO_PB3_IDX) |
USART0 pin RTS.
Referenced by board_init().
#define PIN_USART0_SCK_FLAGS (IOPORT_MODE_MUX_C) |
Referenced by board_init().
#define PIN_USART0_SCK_IDX (PIO_PB13_IDX) |
Referenced by board_init().
#define PINS_PUSHBUTTONS {PIN_PUSHBUTTON_1} |
List of all push button definitions.
#define PUSHBUTTON_1_NAME "SW0" |
#define PUSHBUTTON_1_WKUP_FSTT (PMC_FSMR_FSTT2) |
#define PUSHBUTTON_1_WKUP_LINE (2) |
#define QSPI_QCS_FLAGS (IOPORT_MODE_MUX_A) |
Referenced by board_init().
#define QSPI_QCS_GPIO PIO_PA11_IDX |
Referenced by board_init().
#define QSPI_QIO0_FLAGS (IOPORT_MODE_MUX_A) |
Referenced by board_init().
#define QSPI_QIO0_GPIO PIO_PA13_IDX |
Referenced by board_init().
#define QSPI_QIO1_FLAGS (IOPORT_MODE_MUX_A) |
Referenced by board_init().
#define QSPI_QIO1_GPIO PIO_PA12_IDX |
Referenced by board_init().
#define QSPI_QIO2_FLAGS (IOPORT_MODE_MUX_A) |
Referenced by board_init().
#define QSPI_QIO2_GPIO PIO_PA17_IDX |
Referenced by board_init().
#define QSPI_QIO3_FLAGS (IOPORT_MODE_MUX_A) |
Referenced by board_init().
#define QSPI_QIO3_GPIO PIO_PD31_IDX |
Referenced by board_init().
#define QSPI_QSCK_FLAGS (IOPORT_MODE_MUX_A) |
Referenced by board_init().
#define QSPI_QSCK_GPIO PIO_PA14_IDX |
QSPI pins definition.
Referenced by board_init().
#define same70 |
Family definition (already defined)
#define same70xpld |
Board definition.
#define SD_MMC_0_CD_DETECT_VALUE 0 |
#define SD_MMC_0_CD_FLAGS (IOPORT_MODE_PULLUP) |
Referenced by board_init().
#define SD_MMC_0_CD_GPIO (PIO_PC16_IDX) |
Referenced by board_init().
#define SD_MMC_0_CD_PIO_ID ID_PIOD |
#define SD_MMC_HSMCI_MEM_CNT 1 |
HSMCI pins definition.
Number of slot connected on HSMCI interface
#define SD_MMC_HSMCI_SLOT_0_SIZE 4 |
#define SDRAM_A10_PIO PIO_PC28_IDX |
Referenced by board_init().
#define SDRAM_A11_PIO PIO_PC29_IDX |
Referenced by board_init().
#define SDRAM_A2_PIO PIO_PC20_IDX |
Referenced by board_init().
#define SDRAM_A3_PIO PIO_PC21_IDX |
Referenced by board_init().
#define SDRAM_A4_PIO PIO_PC22_IDX |
Referenced by board_init().
#define SDRAM_A5_PIO PIO_PC23_IDX |
Referenced by board_init().
#define SDRAM_A6_PIO PIO_PC24_IDX |
Referenced by board_init().
#define SDRAM_A7_PIO PIO_PC25_IDX |
Referenced by board_init().
#define SDRAM_A8_PIO PIO_PC26_IDX |
Referenced by board_init().
#define SDRAM_A9_PIO PIO_PC27_IDX |
Referenced by board_init().
#define SDRAM_A_FLAGS PIO_PERIPH_A |
Referenced by board_init().
#define SDRAM_BA0_FLAGS PIO_PERIPH_C |
Referenced by board_init().
#define SDRAM_BA0_PIO PIO_PA20_IDX |
SDRAM pins definitions.
Referenced by board_init().
#define SDRAM_CAS_FLAGS PIO_PERIPH_C |
Referenced by board_init().
#define SDRAM_CAS_PIO PIO_PD17_IDX |
Referenced by board_init().
#define SDRAM_D0_PIO PIO_PC0_IDX |
Referenced by board_init().
#define SDRAM_D10_PIO PIO_PE2_IDX |
Referenced by board_init().
#define SDRAM_D11_PIO PIO_PE3_IDX |
Referenced by board_init().
#define SDRAM_D12_PIO PIO_PE4_IDX |
Referenced by board_init().
#define SDRAM_D13_PIO PIO_PE5_IDX |
Referenced by board_init().
#define SDRAM_D14_PIO PIO_PA15_IDX |
Referenced by board_init().
#define SDRAM_D15_PIO PIO_PA16_IDX |
Referenced by board_init().
#define SDRAM_D1_PIO PIO_PC1_IDX |
Referenced by board_init().
#define SDRAM_D2_PIO PIO_PC2_IDX |
Referenced by board_init().
#define SDRAM_D3_PIO PIO_PC3_IDX |
Referenced by board_init().
#define SDRAM_D4_PIO PIO_PC4_IDX |
Referenced by board_init().
#define SDRAM_D5_PIO PIO_PC5_IDX |
Referenced by board_init().
#define SDRAM_D6_PIO PIO_PC6_IDX |
Referenced by board_init().
#define SDRAM_D7_PIO PIO_PC7_IDX |
Referenced by board_init().
#define SDRAM_D8_PIO PIO_PE0_IDX |
Referenced by board_init().
#define SDRAM_D9_PIO PIO_PE1_IDX |
Referenced by board_init().
#define SDRAM_D_FLAGS PIO_PERIPH_A |
Referenced by board_init().
#define SDRAM_NBS0_FLAGS PIO_PERIPH_A |
Referenced by board_init().
#define SDRAM_NBS0_PIO PIO_PC18_IDX |
Referenced by board_init().
#define SDRAM_NBS1_FLAGS PIO_PERIPH_C |
Referenced by board_init().
#define SDRAM_NBS1_PIO PIO_PD15_IDX |
Referenced by board_init().
#define SDRAM_RAS_FLAGS PIO_PERIPH_C |
Referenced by board_init().
#define SDRAM_RAS_PIO PIO_PD16_IDX |
Referenced by board_init().
#define SDRAM_SDA10_FLAGS PIO_PERIPH_C |
Referenced by board_init().
#define SDRAM_SDA10_PIO PIO_PD13_IDX |
Referenced by board_init().
#define SDRAM_SDCK_FLAGS PIO_PERIPH_C |
Referenced by board_init().
#define SDRAM_SDCK_PIO PIO_PD23_IDX |
Referenced by board_init().
#define SDRAM_SDCKE_FLAGS PIO_PERIPH_C |
Referenced by board_init().
#define SDRAM_SDCKE_PIO PIO_PD14_IDX |
Referenced by board_init().
#define SDRAM_SDCS_FLAGS PIO_PERIPH_A |
Referenced by board_init().
#define SDRAM_SDCS_PIO PIO_PC15_IDX |
Referenced by board_init().
#define SDRAM_SDWE_FLAGS PIO_PERIPH_C |
Referenced by board_init().
#define SDRAM_SDWE_PIO PIO_PD29_IDX |
Referenced by board_init().
#define SPI0_MISO_FLAGS (IOPORT_MODE_MUX_B) |
Referenced by board_init().
#define SPI0_MISO_GPIO PIO_PD20_IDX |
SPI0 pins definition.
Referenced by board_init().
#define SPI0_MOSI_FLAGS (IOPORT_MODE_MUX_B) |
Referenced by board_init().
#define SPI0_MOSI_GPIO PIO_PD21_IDX |
Referenced by board_init().
#define SPI0_NPCS0_FLAGS (IOPORT_MODE_MUX_D) |
Referenced by board_init().
#define SPI0_NPCS0_GPIO PIO_PB2_IDX |
Referenced by board_init().
#define SPI0_NPCS1_FLAGS (IOPORT_MODE_MUX_B) |
Referenced by board_init().
#define SPI0_NPCS1_GPIO PIO_PD25_IDX |
Referenced by board_init().
#define SPI0_NPCS2_FLAGS (IOPORT_MODE_MUX_C) |
#define SPI0_NPCS2_GPIO PIO_PD12_IDX |
#define SPI0_NPCS3_FLAGS (IOPORT_MODE_MUX_B) |
#define SPI0_NPCS3_GPIO PIO_PD27_IDX |
#define SPI0_SPCK_FLAGS (IOPORT_MODE_MUX_B) |
Referenced by board_init().
#define SPI0_SPCK_GPIO PIO_PD22_IDX |
Referenced by board_init().
#define SW0_ACTIVE (IOPORT_PIN_LEVEL_LOW) |
#define SW0_INACTIVE (!SW0_ACTIVE) |
#define SW0_PIN (PIO_PA11_IDX) |
#define SW0_SUPC_INPUT 2 |
#define TWIHS0_CLK_FLAGS (IOPORT_MODE_MUX_A) |
Referenced by board_init().
#define TWIHS0_CLK_GPIO PIO_PA4_IDX |
Referenced by board_init().
#define TWIHS0_DATA_FLAGS (IOPORT_MODE_MUX_A) |
Referenced by board_init().
#define TWIHS0_DATA_GPIO PIO_PA3_IDX |
TWI0 pins definition.
Referenced by board_init().
#define USART0_RXD_FLAGS IOPORT_MODE_MUX_C |
Referenced by board_init().
#define USART0_RXD_GPIO PIO_PB0_IDX |
USART0 pins definitions, PB0,PB1.
Referenced by board_init().
#define USART0_TXD_FLAGS IOPORT_MODE_MUX_C |
Referenced by board_init().
#define USART0_TXD_GPIO PIO_PB1_IDX |
Referenced by board_init().
#define USART1_RXD_FLAGS IOPORT_MODE_MUX_A |
Referenced by board_init().
#define USART1_RXD_GPIO PIO_PA21_IDX |
USART1 pins definitions, PA21,PB4.
Referenced by board_init().
#define USART1_TXD_FLAGS IOPORT_MODE_MUX_D |
Referenced by board_init().
#define USART1_TXD_GPIO PIO_PB4_IDX |
Referenced by board_init().
#define USB_ID_FLAGS (PIO_INPUT | PIO_PULLUP) |
#define USB_ID_PIN PIO_PC16_IDX /* As IO pin input */ |
Referenced by board_init().
#define USB_ID_PIN_IRQn (PIOC_IRQn) |
#define USB_ID_PIO_ID ID_PIOC |
#define USB_ID_PIO_MASK PIO_PC16 |
#define USB_VBUS_FLAGS (PIO_INPUT | PIO_PULLUP) |
#define USB_VBUS_PIN PIO_PC9_IDX /* As IO pin input */ |
Referenced by board_init().
#define USB_VBUS_PIN_IRQn ( PIOC_IRQn) |
#define USB_VBUS_PIO_ID ID_PIOC |
#define USB_VBUS_PIO_MASK PIO_PC9 |
#define WM8904_PCK2_FLAGS PIO_PERIPH_B |
#define WM8904_PCK2_PIO PIO_PA18_IDX |
#define WM8904_RD_FLAGS PIO_PERIPH_C |
#define WM8904_RD_PIO PIO_PA10_IDX |
#define WM8904_RF_FLAGS PIO_PERIPH_B |
#define WM8904_RF_PIO PIO_PD24_IDX |
#define WM8904_RK_FLAGS PIO_PERIPH_A |
#define WM8904_RK_PIO PIO_PA22_IDX |
#define WM8904_SLAVE_ADDRESS (0x34 >> 1) |
WM8904 Slave address.
#define WM8904_TD_FLAGS PIO_PERIPH_B |
#define WM8904_TD_PIO PIO_PD26_IDX |
#define WM8904_TF_FLAGS PIO_PERIPH_D |
#define WM8904_TF_PIO PIO_PB0_IDX |
#define WM8904_TK_FLAGS PIO_PERIPH_D |
#define WM8904_TK_PIO PIO_PB1_IDX |
WM8904 pins definition.
#define WM8904_TWIHS TWIHS0 |
TWI interface for WM8904.