Global interrupt management for 8-bit AVR.
Copyright (c) 2010-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | Disable_global_interrupt() cpu_irq_disable() |
#define | Enable_global_interrupt() cpu_irq_enable() |
#define | irq_initialize_vectors() PMIC.CTRL = PMIC_LOLVLEN_bm | PMIC_MEDLVLEN_bm | PMIC_HILVLEN_bm; |
Initialize interrupt vectors Enables all interrupt levels, with vectors located in the application section and fixed priority scheduling. More... | |
#define | Is_global_interrupt_enabled() cpu_irq_is_enabled() |
#define | ISR(vect) |
Define service routine for specified interrupt vector. More... | |
Global interrupt flags | |
#define | cpu_irq_enable() sei() |
Enable interrupts globally. More... | |
#define | cpu_irq_disable() cli() |
Disable interrupts globally. More... | |
#define | cpu_irq_is_enabled() cpu_irq_is_enabled_flags(SREG) |
Check if interrupts are globally enabled. More... | |
typedef uint8_t | irqflags_t |
Type used for holding state of interrupt flag. More... | |
static irqflags_t | cpu_irq_save (void) |
Get and clear the global interrupt flags. More... | |
static void | cpu_irq_restore (irqflags_t flags) |
Restore global interrupt flags. More... | |
static bool | cpu_irq_is_enabled_flags (irqflags_t flags) |
Check if interrupts are globally enabled in supplied flags. More... | |