Microchip® Advanced Software Framework

touch_qt_config.h File Reference

Qtouch config for SAM.

Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.

Macros

#define _ROTOR_SLIDER_
 
#define _STATIC_PORT_PIN_CONF_   1
 
#define _TOUCH_ARM_
 
#define INTRABURST_1   1
 
#define INTRABURST_2   1
 
#define QT_DELAY_CYCLES   3
 
#define QT_NUM_CHANNELS   32
 
#define QTOUCH_SNS_PORT_COUNT   2
 

#define _ROTOR_SLIDER_
#define _STATIC_PORT_PIN_CONF_   1
#define _TOUCH_ARM_
#define INTRABURST_1   1
#define INTRABURST_2   1
#define QT_DELAY_CYCLES   3
#define QT_NUM_CHANNELS   32
#define QTOUCH_SNS_PORT_COUNT   2