angle_t | |
 bma_axis10_t | Bosch 10-bit Axis Data Format |
 bma_axis14_t | Bosch 14-bit Axis Data Format |
 bma_axis8_t | Bosch 8-bit Axis Data Format |
 bmp_caldata_t | BMP085 & BMP180 calibration coeffs |
 bus_desc_t | Platform Bus Interface Descriptor |
 cal_data_t | Sensor calibration data |
 current_level_t | Proximity sensor LED current table (mA, register field value) |
 dfll_config | Hardware-specific representation of DFLL configuration |
 eic_options_t | Configuration parameters of the EIC module |
 genclk_config | Hardware representation of a set of generic clock parameters |
 gpio_map_t | A type definition of pins and modules connectivity |
 hmc588l_axis_t | HMC 5883l axis data format |
 imu3000_event_t | |
 itg3200_event_t | Interrupt Service Routine Data Descriptor |
 kxtf9_axis_t | KXTF9 Axis Data Format |
 sample_rate_t | Sample rate table entry |
 scif_dfll_closedloop_conf_t | DFLL closed-loop mode settings |
 scif_dfll_openloop_conf_t | DFLL open-loop mode settings |
 scif_dfll_ssg_conf_t | DFLL SSG settings |
 scif_gclk_opt_t | Generic clock generation settings |
 scif_osc32_opt_t | OSC32 startup options |
 scif_osc_opt_t | OSC0/OSC1 startup options |
 sensor_axis_vec_t | Sensor Axis Descriptor |
 sensor_caps_t | Sensor Capabilities |
 sensor_data_t | Sensor Data Descriptor |
 sensor_desc | Generic Sensor API Descriptor |
 sensor_device_t | Sensor Device Driver Specific Descriptor |
 sensor_enum_callback | Sensor Enumeration Handler Callback Type |
 sensor_event_callback | Sensor Event Handler Callback Type |
 sensor_event_callback_t | Allocate one per event type (v |
 sensor_event_data_t | Sensor Event Data Descriptor |
 sensor_funcs_t | Sensor Driver Entry Point Table |
 sensor_hal | Sensor Platform Hardware Abstraction Descriptor |
 sensor_map_t | Sensor Operational Capabilities Descriptors |
 sensor_orient_t | Sensor Orientation Descriptor |
 sensor_tap_params_t | Sensor Tap Event Parameters |
 sensor_threshold_desc_t | Sensor Threshold Descriptor |
 StructCPtr | Structure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 StructCVPtr | Structure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 StructPtr | Structure of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 StructVPtr | Structure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 t_cpu_time | Structure holding private information, automatically initialized by the cpu_set_timeout() function |
 test_case | A test case |
 test_suite | A test suite |
 tLED_DESCRIPTOR | Structure describing LED hardware connections |
 twim_options_t | Input parameters when initializing the twim module mode |
 twim_package_t | Information concerning the data transmission |
 twim_transfer_t | Information concerning the data transmission |
 u_avr32_flashcdw_fcmd_t | |
 u_avr32_flashcdw_fcr_t | |
 u_avr32_pm_cfdctrl_t | |
 u_avr32_pm_cpusel_t | |
 u_avr32_pm_pbasel_t | |
 u_avr32_pm_pbbsel_t | |
 u_avr32_scif_dfll0conf_t | |
 u_avr32_scif_dfll0ssg_t | |
 u_avr32_scif_oscctrl0_t | |
 u_avr32_scif_oscctrl32_t | |
 Union16 | 16-bit union |
 Union32 | 32-bit union |
 Union64 | 64-bit union |
 UnionCPtr | Union of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 UnionCVPtr | Union of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 UnionPtr | Union of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 UnionVPtr | Union of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 usart_iso7816_options_t | Input parameters when initializing ISO7816 mode |
 usart_options_t | Input parameters when initializing RS232 and similar modes |
 vector3_t | Scalar 3-dimensional vector |