Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Modules
Here is a list of all modules:
[detail level 123]
oUser InterfaceHuman interface on EVK1104 :
oImplementation of UHCInternal implementation
oClock Management
|oGeneric Clock ManagementGeneric clocks are configurable clocks which run outside the system clock domain
|oOscillator ManagementThis group contains functions and definitions related to configuring and enabling/disabling on-chip oscillators
|oPLL ManagementThis group contains functions and definitions related to configuring and enabling/disabling on-chip PLLs
|\System Clock ManagementSee Quick Start Guide for the System Clock Management service (UC3A3/UC3A4)
| \System Clock internals
oMEMORY - FLASHC - Flash ControllerFLASHC interfaces a flash block with the 32-bit internal HSB bus
oCompiler abstraction layer and code utilitiesCompiler abstraction layer and code utilities for 32-bit AVR
|oPreprocessor - Macro Repeat
|oPreprocessor - Stringize
|oPreprocessor - Token Paste
|\Status Codes
oAtmel part identification macrosThis collection of macros identify which series and families that the various Atmel parts belong to
|oAVR UC3 parts
|oAVR XMEGA parts
|omegaAVR parts
|\SAM parts
oGlobal interrupt managementThis is a driver for global enabling and disabling of interrupts
|\Deprecated interrupt definitions
oINTC Software Driver API for AVR UC3This is a software module to register interrupt handlers at any specified interrupt level to any interrupt line managed by the INTC module in AVR UC3 devices
oSleep managerThe sleep manager is a service for ensuring that the device is not put to sleep in deeper sleep modes than the system (e.g., peripheral drivers, services or the application) allows at any given time
oCPU - PM - Power ManagerThe Power Manager (PM) controls the oscillators and PLLs, and generates the clocks and resets in the device
|\Power Clocks Library
oPower Manager (PM)This is a stub on the AVR UC3 Power Manager(PM) for the sleepmgr service
oUSB Host Driver (UHD)The UHD driver provides a low-level abstraction of the host controller hardware
|\USBB Host DriverUSBB low-level driver for USB host mode
oUSB Host Interface (UHI)The UHI provides a common API for all classes, and this is used by UHC for the main control of USB host interface
|\UHI for Android Open Accessory
oUSB StackThis stack includes the USB Device Stack, USB Host Stack and common definitions
|oUSBB OTG DriverUSBB low-level driver for OTG features
|oAtmel USB IdentifiersThis module defines Atmel PID and VIDs constants
|\USB Protocol DefinitionsThis module defines constants and data structures provided by the USB 2.0 specification
| \USB Android Open Accessory
oDISPLAY - LCD Display - ET024006DHUThe ET024006DHU is a RGB LCD display from EDT and it offers a resolution of 240x320 pixels
oGPIO - General-Purpose Input/OutputGPIO gives access to the MCU pins
oCPU - Cycle CounterCPU Cycle Counter provides an interface to the COUNT and COMPARE registers
oMEMORY - EBI Static Memory ControllerEBI (External Bus Interface) SMC (Static Memory Controller) allows to connect a Static Memory to the microcontroller
oTOUCH - QT60168 16-key QMatrix touch sensorThis driver offers configuration as well as checking the status of the touch sensor
oSPI - Serial Peripheral InterfaceSee Quick start guide for SPI driver on AVR32 devices
oUSART Debug stringsThis driver adds functionality to print debug strings and data through a dedicated USART
oUSART - Univ. Sync/Async Serial Rec/TransDriver for the USART (Universal Synchronous Asynchronous Receiver Transmitter)
oMEMORY - EIC - External Interrupt ControllerEIC allows pins to be configured as external interrupts
oRTC - Real Time CounterDriver for the RTC (32-bit Real Time Counter)
oTC - Timer/CounterDriver for the TC (Timer/Counter)
oADC - Analog to Digital ConverterAnalog to Digital Converter is able to capture analog signals and transform them into digital format with 10-bit resolution
oBusy-Wait Delay RoutinesThis module provides simple loop-based delay routines for those applications requiring a brief wait during execution
\Generic board supportThe generic board support module includes board-specific definitions and function prototypes, such as the board initialization function