Microchip® Advanced Software Framework

conf_board.h File Reference

Board configuration.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

Macros

#define RXE0   IOPORT_CREATE_PIN(PORTE,2)
 
#define TXE0   IOPORT_CREATE_PIN(PORTE,3)
 
#define USART   USARTE0
 Definition of USART connection for this example. More...
 
#define USART_DRE_Vect   USARTE0_DRE_vect
 
#define USART_PORT   PORTE
 
#define USART_PORT_PIN_RX   RXE0
 
#define USART_PORT_PIN_TX   TXE0
 
#define USART_PORT_SYSCLK   SYSCLK_PORT_E
 
#define USART_RX_Vect   USARTE0_RXC_vect
 
#define USART_SYSCLK   SYSCLK_USART0
 

#define RXE0   IOPORT_CREATE_PIN(PORTE,2)
#define TXE0   IOPORT_CREATE_PIN(PORTE,3)
#define USART   USARTE0

Definition of USART connection for this example.

Referenced by ISR(), uart_close(), uart_config(), uart_open(), and uart_rx_notify().

#define USART_DRE_Vect   USARTE0_DRE_vect
#define USART_PORT   PORTE

Referenced by uart_open().

#define USART_PORT_PIN_RX   RXE0

Referenced by uart_open().

#define USART_PORT_PIN_TX   TXE0

Referenced by uart_open().

#define USART_PORT_SYSCLK   SYSCLK_PORT_E

Referenced by uart_close(), uart_config(), and uart_open().

#define USART_RX_Vect   USARTE0_RXC_vect
#define USART_SYSCLK   SYSCLK_USART0

Referenced by uart_close(), uart_config(), and uart_open().