USB configuration file for CDC application.
Copyright (c) 2009-2018 Microchip Technology Inc. and its subsidiaries.
#include "compiler.h"
#include "board.h"
#include "udi_cdc_conf.h"
#include "uart.h"
#include "main.h"
Macros | |
#define | USB_DEVICE_VENDOR_ID USB_VID_ATMEL |
USB Device Configuration. More... | |
#define | USB_DEVICE_PRODUCT_ID USB_PID_ATMEL_ASF_CDC |
#define | USB_DEVICE_MAJOR_VERSION 1 |
#define | USB_DEVICE_MINOR_VERSION 0 |
#define | USB_DEVICE_POWER 100 |
#define | USB_DEVICE_ATTR (USB_CONFIG_ATTR_SELF_POWERED) |
#define | USB_DEVICE_MANUFACTURE_NAME "ATMEL ASF" |
USB Device string definitions (Optional) More... | |
#define | USB_DEVICE_PRODUCT_NAME "CDC Virtual Com" |
#define | UDC_VBUS_EVENT(b_vbus_high) |
Device speeds support Low speed not supported by CDC. More... | |
#define | UDC_SOF_EVENT() main_sof_action() |
#define | UDC_SUSPEND_EVENT() main_suspend_action() |
#define | UDC_RESUME_EVENT() main_resume_action() |
#define | UDI_CDC_PORT_NB 1 |
Mandatory when USB_DEVICE_ATTR authorizes remote wakeup feature. More... | |
#define | UDI_CDC_ENABLE_EXT(port) main_cdc_enable(port) |
Interface callback definition. More... | |
#define | UDI_CDC_DISABLE_EXT(port) main_cdc_disable(port) |
#define | UDI_CDC_RX_NOTIFY(port) uart_rx_notify(port) |
#define | UDI_CDC_TX_EMPTY_NOTIFY(port) |
#define | UDI_CDC_SET_CODING_EXT(port, cfg) uart_config(port,cfg) |
#define | UDI_CDC_SET_DTR_EXT(port, set) main_cdc_set_dtr(port,set) |
#define | UDI_CDC_SET_RTS_EXT(port, set) |
#define | UDI_CDC_LOW_RATE |
Define it when the transfer CDC Device to Host is a low rate (<512000 bauds) to reduce CDC buffers size. More... | |
#define | UDI_CDC_DEFAULT_RATE 115200 |
Default configuration of communication port. More... | |
#define | UDI_CDC_DEFAULT_STOPBITS CDC_STOP_BITS_1 |
#define | UDI_CDC_DEFAULT_PARITY CDC_PAR_NONE |
#define | UDI_CDC_DEFAULT_DATABITS 8 |
#define UDC_RESUME_EVENT | ( | ) | main_resume_action() |
Referenced by if().
#define UDC_SOF_EVENT | ( | ) | main_sof_action() |
#define UDC_SUSPEND_EVENT | ( | ) | main_suspend_action() |
Referenced by if().
#define UDC_VBUS_EVENT | ( | b_vbus_high | ) |
Device speeds support Low speed not supported by CDC.
To authorize the High speed USB Device Callbacks definitions (Optional)
Referenced by if().
#define UDI_CDC_DEFAULT_DATABITS 8 |
Referenced by udi_cdc_comm_enable().
#define UDI_CDC_DEFAULT_PARITY CDC_PAR_NONE |
Referenced by udi_cdc_comm_enable().
#define UDI_CDC_DEFAULT_RATE 115200 |
Default configuration of communication port.
Referenced by udi_cdc_comm_enable().
#define UDI_CDC_DEFAULT_STOPBITS CDC_STOP_BITS_1 |
Referenced by udi_cdc_comm_enable().
#define UDI_CDC_DISABLE_EXT | ( | port | ) | main_cdc_disable(port) |
Referenced by udi_cdc_data_disable().
#define UDI_CDC_ENABLE_EXT | ( | port | ) | main_cdc_enable(port) |
Interface callback definition.
Referenced by udi_cdc_comm_enable().
#define UDI_CDC_LOW_RATE |
Define it when the transfer CDC Device to Host is a low rate (<512000 bauds) to reduce CDC buffers size.
#define UDI_CDC_PORT_NB 1 |
Mandatory when USB_DEVICE_ATTR authorizes remote wakeup feature.
When a extra string descriptor must be supported other than manufacturer, product and serial string USB Interface Configuration Configuration of CDC interfaceDefine two USB communication ports
Referenced by udi_cdc_comm_enable(), udi_cdc_ctrl_state_change(), udi_cdc_data_enable(), udi_cdc_data_received(), udi_cdc_data_sent(), udi_cdc_data_sof_notify(), udi_cdc_rx_start(), udi_cdc_serial_state_msg_sent(), udi_cdc_setup_to_port(), and udi_cdc_tx_send().
#define UDI_CDC_RX_NOTIFY | ( | port | ) | uart_rx_notify(port) |
Referenced by udi_cdc_rx_start().
#define UDI_CDC_SET_CODING_EXT | ( | port, | |
cfg | |||
) | uart_config(port,cfg) |
Referenced by udi_cdc_comm_enable(), and udi_cdc_line_coding_received().
#define UDI_CDC_SET_DTR_EXT | ( | port, | |
set | |||
) | main_cdc_set_dtr(port,set) |
Referenced by udi_cdc_comm_setup().
#define UDI_CDC_SET_RTS_EXT | ( | port, | |
set | |||
) |
Referenced by udi_cdc_comm_setup().
#define UDI_CDC_TX_EMPTY_NOTIFY | ( | port | ) |
Referenced by udi_cdc_data_sent().
#define USB_DEVICE_ATTR (USB_CONFIG_ATTR_SELF_POWERED) |
#define USB_DEVICE_MAJOR_VERSION 1 |
#define USB_DEVICE_MANUFACTURE_NAME "ATMEL ASF" |
USB Device string definitions (Optional)
#define USB_DEVICE_MINOR_VERSION 0 |
#define USB_DEVICE_POWER 100 |
#define USB_DEVICE_PRODUCT_ID USB_PID_ATMEL_ASF_CDC |
#define USB_DEVICE_PRODUCT_NAME "CDC Virtual Com" |
#define USB_DEVICE_VENDOR_ID USB_VID_ATMEL |
USB Device Configuration.
Device definition (mandatory)