Microchip® Advanced Software Framework

Structure definition about job registered on an endpoint.

Data Fields

union {
   udd_callback_halt_cleared_t   call_nohalt
 Callback to call when the endpoint halt is cleared. More...
 
   udd_callback_trans_t   call_trans
 Callback to call at the end of transfer. More...
 
}; 
 
uint8_t b_shortpacket:1
 A short packet is requested for this job on endpoint IN. More...
 
uint8_t * buf
 Buffer located in internal RAM to send or fill during job. More...
 
iram_size_t buf_cnt
 Size of data loaded (or prepared for DMA) last time. More...
 
iram_size_t buf_load
 
iram_size_t buf_size
 Size of buffer to send or fill. More...
 
uint8_t busy:1
 A job is registered on this endpoint. More...
 
uint8_t stall_requested:1
 A stall has been requested but not executed. More...
 

union { ... }
uint8_t udd_ep_job_t::b_shortpacket

A short packet is requested for this job on endpoint IN.

Referenced by udd_ep_alloc(), udd_ep_run(), and udd_ep_trans_done().

uint8_t* udd_ep_job_t::buf

Buffer located in internal RAM to send or fill during job.

Referenced by udd_ep_alloc(), udd_ep_run(), and udd_ep_trans_done().

iram_size_t udd_ep_job_t::buf_cnt

Size of data loaded (or prepared for DMA) last time.

Referenced by udd_ep_alloc(), udd_ep_interrupt(), udd_ep_run(), and udd_ep_trans_done().

iram_size_t udd_ep_job_t::buf_load
iram_size_t udd_ep_job_t::buf_size

Size of buffer to send or fill.

Size of data transfered

Referenced by udd_ep_alloc(), udd_ep_finish_job(), udd_ep_interrupt(), udd_ep_run(), and udd_ep_trans_done().

uint8_t udd_ep_job_t::busy
udd_callback_halt_cleared_t udd_ep_job_t::call_nohalt

Callback to call when the endpoint halt is cleared.

Referenced by udd_ep_clear_halt(), and udd_ep_wait_stall_clear().

udd_callback_trans_t udd_ep_job_t::call_trans

Callback to call at the end of transfer.

Referenced by udd_ep_alloc(), udd_ep_finish_job(), and udd_ep_run().

uint8_t udd_ep_job_t::stall_requested