Microchip® Advanced Software Framework

uotghs_dma_control_t Struct Reference

Structure for DMA control register.

#include <uotghs_device.h>

Data Fields

uint32_t BUFF_LENGTH:16
 
uint32_t BUST_LCK:1
 
uint32_t CHANN_ENB:1
 
uint32_t DESC_LD_IT:1
 
uint32_t END_B_EN:1
 
uint32_t END_BUFFIT:1
 
uint32_t END_TR_EN:1
 
uint32_t END_TR_IT:1
 
uint32_t LDNXT_DSC:1
 
uint32_t reserved:8
 

uint32_t uotghs_dma_control_t::BUFF_LENGTH
uint32_t uotghs_dma_control_t::BUST_LCK
uint32_t uotghs_dma_control_t::CHANN_ENB
uint32_t uotghs_dma_control_t::DESC_LD_IT
uint32_t uotghs_dma_control_t::END_B_EN
uint32_t uotghs_dma_control_t::END_BUFFIT
uint32_t uotghs_dma_control_t::END_TR_EN
uint32_t uotghs_dma_control_t::END_TR_IT
uint32_t uotghs_dma_control_t::LDNXT_DSC
uint32_t uotghs_dma_control_t::reserved