Structure for DMA status register.
#include <uotghs_device.h>
Data Fields | |
uint32_t | BUFF_COUNT:16 |
uint32_t | CHANN_ACT:1 |
uint32_t | CHANN_ENB:1 |
uint32_t | DESC_LDST:1 |
uint32_t | END_BF_ST:1 |
uint32_t | END_TR_ST:1 |
uint32_t | reserved0:2 |
uint32_t | reserved1:9 |
uint32_t uotghs_dma_status_t::BUFF_COUNT |
uint32_t uotghs_dma_status_t::CHANN_ACT |
uint32_t uotghs_dma_status_t::CHANN_ENB |
uint32_t uotghs_dma_status_t::DESC_LDST |
uint32_t uotghs_dma_status_t::END_BF_ST |
uint32_t uotghs_dma_status_t::END_TR_ST |
uint32_t uotghs_dma_status_t::reserved0 |
uint32_t uotghs_dma_status_t::reserved1 |