Microchip® Advanced Software Framework

usb_cdc_line_coding_t Struct Reference

Line Coding structure.

#include <usb_protocol_cdc.h>

Data Fields

uint8_t bCharFormat
 
uint8_t bDataBits
 
uint8_t bParityType
 
le32_t dwDTERate
 

uint8_t usb_cdc_line_coding_t::bCharFormat

Referenced by uart_config(), and udi_cdc_comm_enable().

uint8_t usb_cdc_line_coding_t::bDataBits
uint8_t usb_cdc_line_coding_t::bParityType

Referenced by uart_config(), and udi_cdc_comm_enable().

le32_t usb_cdc_line_coding_t::dwDTERate

Referenced by uart_config(), and udi_cdc_comm_enable().