Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
File List
Here is a list of all files with brief descriptions:
o*board.hStandard board header file
o*compiler.hCommonly used includes, types and macros
o*conf_board.hBoard configuration
o*conf_clock.hSAMV71 clock configuration
o*conf_example.hExample configuration
o*conf_sleepmgr.hSleep manager configuration
o*conf_usb.hUSB configuration file for CDC application
o*fpu.hFPU support for SAM
o*genclk.hGeneric clock management
o*samv71/genclk.hChip-specific generic clock management
o*gpio.hCommon GPIO API
o*init.cSAMV71-XULTRA board init
o*interrupt.hGlobal interrupt management for 8- and 32-bit AVR
o*interrupt_sam_nvic.cGlobal interrupt management for SAM D20, SAM3 and SAM4 (NVIC based)
o*interrupt_sam_nvic.hGlobal interrupt management for SAM D20, SAM3 and SAM4 (NVIC based)
o*io.hArch file for SAM
o*ioport.hCommon IOPORT service main header file for AVR, UC3 and ARM architectures
o*ioport_pio.hSAM architecture specific IOPORT service implementation header file
o*led.hSAMV71-XULTRA LEDs support package
o*main.cCDC Application Main functions
o*main.hMain functions
o*mpu.cSAMV70/SAMV71/SAME70/SAMS70-XULTRA board mpu config
o*mpu.hSAMV70/SAMV71/SAME70/SAMS70-XULTRA board mpu config
o*mrepeat.hPreprocessor macro repeating utils
o*osc.hOscillator management
o*samv71/osc.hChip-specific oscillator management functions
o*parts.hAtmel part identification macros
o*pio.cParallel Input/Output (PIO) Controller driver for SAM
o*pio.hParallel Input/Output (PIO) Controller driver for SAM
o*pio_handler.cParallel Input/Output (PIO) interrupt handler for SAM
o*pio_handler.hParallel Input/Output (PIO) interrupt handler for SAM
o*pll.hPLL management
o*samv71/pll.hChip-specific PLL definitions
o*pmc.cPower Management Controller (PMC) driver for SAM
o*pmc.hPower Management Controller (PMC) driver for SAM
o*preprocessor.hPreprocessor utils
o*sam_gpio.hGPIO service for SAM
o*samv71_xplained_ultra.hSAMV71-XLTRA Board Definition
o*sleep.cSleep mode access
o*sleep.hSleep mode access
o*sleepmgr.cSAM3/SAM4 Sleep manager implementation
o*sam/sleepmgr.hSAM3/SAM4 Sleep manager implementation
o*sleepmgr.hSleep manager
o*status_codes.hStatus code definitions
o*stringz.hPreprocessor stringizing utils
o*sysclk.cChip-specific system clock management functions
o*samv71/sysclk.hChip-specific system clock management functions
o*sysclk.hSystem clock management
o*tpaste.hPreprocessor token pasting utils
o*uart.hUART functions
o*uart_sam.cUART functions
o*udc.cUSB Device Controller (UDC)
o*udc.hInterface of the USB Device Controller (UDC)
o*udc_desc.hCommon API for USB Device Interface
o*udd.hCommon API for USB Device Drivers (UDD)
o*udi.hCommon API for USB Device Interface
o*udi_cdc.cUSB Device Communication Device Class (CDC) interface
o*udi_cdc.hUSB Device Communication Device Class (CDC) interface definitions
o*udi_cdc_conf.hDefault CDC configuration for a USB Device with a single interface
o*udi_cdc_desc.cDefault descriptors for a USB Device with a single interface CDC
o*ui.cUser Interface
o*ui.hCommon User Interface for CDC application
o*usart.cUniversal Synchronous Asynchronous Receiver Transmitter (USART) driver for SAM
o*usart.hUniversal Synchronous Asynchronous Receiver Transmitter (USART) driver for SAM
o*usb_atmel.hAll USB VIDs and PIDs from Atmel USB applications
o*usb_protocol.hUSB protocol definitions
o*usb_protocol_cdc.hUSB Communication Device Class (CDC) protocol definitions
o*usbhs_device.cUSB Device Driver for USBHS
o*usbhs_device.hUSB Device Driver for USBHS
\*usbhs_otg.hUSB OTG Driver for USBHS