![]() ![]() | Standard board header file |
![]() ![]() | Commonly used includes, types and macros |
![]() ![]() | Board configuration |
![]() ![]() | Chip-specific system clock manager configuration |
![]() ![]() | Sleep manager configuration |
![]() ![]() | USB configuration file for CDC application |
![]() ![]() | FLASHC driver for AVR32 UC3 |
![]() ![]() | FLASHC driver for AVR32 UC3 |
![]() ![]() | Generic clock management |
![]() ![]() | Chip-specific generic clock management |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | AT32UC3B board controller initialization |
![]() ![]() | Global interrupt management for 8- and 32-bit AVR |
![]() ![]() | Global interrupt management for 32-bit AVR |
![]() ![]() | AT32UC3B board controller LEDs support package |
![]() ![]() | AT32UC3B board controller LEDs support package |
![]() ![]() | CDC Application Main functions |
![]() ![]() | Main functions |
![]() ![]() | |
![]() ![]() | Oscillator management |
![]() ![]() | Chip-specific oscillator management functions |
![]() ![]() | Atmel part identification macros |
![]() ![]() | PLL management |
![]() ![]() | Chip-specific PLL definitions |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | Sleep mode access |
![]() ![]() | AVR UC3 Sleep manager implementation |
![]() ![]() | Sleep manager |
![]() ![]() | AVR UC3 Sleep manager implementation |
![]() ![]() | Status code definitions |
![]() ![]() | |
![]() ![]() | Chip-specific system clock management functions |
![]() ![]() | System clock management |
![]() ![]() | Chip-specific system clock management functions |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | UART functions |
![]() ![]() | UART functions |
![]() ![]() | AT32UC3B board controller for Atmel boards header file |
![]() ![]() | Missing Toolchain Definition for UC3 D header files |
![]() ![]() | Missing Toolchain Definition for UC3 L3 and UC3 L4 header files |
![]() ![]() | USB Device Controller (UDC) |
![]() ![]() | Interface of the USB Device Controller (UDC) |
![]() ![]() | Common API for USB Device Interface |
![]() ![]() | Common API for USB Device Drivers (UDD) |
![]() ![]() | Common API for USB Device Interface |
![]() ![]() | USB Device Communication Device Class (CDC) interface |
![]() ![]() | USB Device Communication Device Class (CDC) interface definitions |
![]() ![]() | Default CDC configuration for a USB Device with a single interface |
![]() ![]() | Default descriptors for a USB Device with a single interface CDC |
![]() ![]() | User Interface |
![]() ![]() | Common User Interface for CDC application |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | All USB VIDs and PIDs from Atmel USB applications |
![]() ![]() | USB protocol definitions |
![]() ![]() | USB Communication Device Class (CDC) protocol definitions |
![]() ![]() | USB Device driver Compliance with common driver UDD |
![]() ![]() | USBB Device Driver header file |
![]() ![]() | USBB OTG Driver header file |