Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Related Pages
Here is a list of all related documentation pages:
[detail level 12]
oLicenseSubject to your compliance with these terms, you may use Microchip software and any derivatives exclusively with Microchip products
oQuick Start Guide for the System Clock Management service (UC3C)This is the quick start guide for the System Clock Management service, with step-by-step instructions on how to configure and use the service for specific use cases
oAdvanced use case - Peripheral Bus Clock Management (UC3C)
oQuick start guide for USB device Communication Class Device module (UDI CDC)This is the quick start guide for the USB device interface CDC module (UDI CDC) with step-by-step instructions on how to configure and use the modules in a selection of use cases
|oCDC in a composite deviceA USB Composite Device is a USB Device which uses more than one USB class
|oChange USB speedIn this use case, the USB device is used with different USB speeds
|oUse USB stringsIn this use case, the usual USB strings is added in the USB device
|oUse USB remote wakeup featureIn this use case, the USB remote wakeup feature is enabled
|oBus power application recommendationsIn this use case, the USB device BUS power feature is enabled
|\USB dynamic serial numberIn this use case, the USB serial strings is dynamic
oconf_clock.h examples with USB supportContent of XMEGA conf_clock.h:
\Todo List