Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Related Pages
Here is a list of all related documentation pages:
[detail level 12]
oLicenseSubject to your compliance with these terms, you may use Microchip software and any derivatives exclusively with Microchip products
oQuick Start Guide for the System Clock Management service (UC3A0/UC3A1)This is the quick start guide for the System Clock Management service, with step-by-step instructions on how to configure and use the service for specific use cases
oAdvanced use case - Peripheral Bus Clock Management (UC3A0/UC3A1)
oQuick start guide for USB device Communication Class Device module (UDI CDC)This is the quick start guide for the USB device interface CDC module (UDI CDC) with step-by-step instructions on how to configure and use the modules in a selection of use cases
|oCDC in a composite deviceA USB Composite Device is a USB Device which uses more than one USB class
|oChange USB speedIn this use case, the USB device is used with different USB speeds
|oUse USB stringsIn this use case, the usual USB strings is added in the USB device
|oUse USB remote wakeup featureIn this use case, the USB remote wakeup feature is enabled
|oBus power application recommendationsIn this use case, the USB device BUS power feature is enabled
|\USB dynamic serial numberIn this use case, the USB serial strings is dynamic
oconf_clock.h examples with USB supportContent of XMEGA conf_clock.h:
\Todo List