Microchip® Advanced Software Framework

conf_example.h File Reference

Example configuration.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

Macros

#define USART_BASE_0   ((Usart*)UART)
 
#define USART_BASE_1   ((Usart*)USART0)
 
#define USART_DISABLE_0()
 
#define USART_DISABLE_1()   gpio_set_pin_high(PIN_USART0_EN_IDX)
 
#define USART_ENABLE_0()
 
#define USART_ENABLE_1()   gpio_set_pin_low(PIN_USART0_EN_IDX)
 
#define USART_HANDLER_0   UART_Handler
 
#define USART_HANDLER_1   USART0_Handler
 
#define USART_ID_0   ID_UART
 
#define USART_ID_1   ID_USART0
 
#define USART_INT_LEVEL_0   3
 
#define USART_INT_LEVEL_1   3
 

#define USART_BASE_0   ((Usart*)UART)

Referenced by get_usart(), and uart_close().

#define USART_BASE_1   ((Usart*)USART0)

Referenced by get_usart(), and uart_close().

#define USART_DISABLE_0 ( )

Referenced by uart_close().

#define USART_DISABLE_1 ( )    gpio_set_pin_high(PIN_USART0_EN_IDX)

Referenced by uart_close().

#define USART_ENABLE_0 ( )

Referenced by uart_open().

#define USART_ENABLE_1 ( )    gpio_set_pin_low(PIN_USART0_EN_IDX)

Referenced by uart_open().

#define USART_HANDLER_0   UART_Handler
#define USART_HANDLER_1   USART0_Handler
#define USART_ID_0   ID_UART

Referenced by uart_open().

#define USART_ID_1   ID_USART0

Referenced by uart_open().

#define USART_INT_LEVEL_0   3

Referenced by uart_open().

#define USART_INT_LEVEL_1   3

Referenced by uart_open().