Microchip® Advanced Software Framework

conf_example.h File Reference

Example configuration.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

Macros

#define USART_BASE_0   ((Usart*)UART0)
 
#define USART_BASE_1   ((Usart*)USART1)
 
#define USART_DISABLE_0()
 
#define USART_DISABLE_1()   ioport_set_pin_level(PIN_USART1_EN_IDX, PIN_USART1_EN_INACTIVE_LEVEL)
 
#define USART_ENABLE_0()
 
#define USART_ENABLE_1()   ioport_set_pin_level(PIN_USART1_EN_IDX, PIN_USART1_EN_ACTIVE_LEVEL)
 
#define USART_HANDLER_0   UART0_Handler
 
#define USART_HANDLER_1   USART1_Handler
 
#define USART_ID_0   ID_UART0
 
#define USART_ID_1   ID_USART1
 
#define USART_INT_LEVEL_0   3
 
#define USART_INT_LEVEL_1   3
 

#define USART_BASE_0   ((Usart*)UART0)

Referenced by get_usart(), and uart_close().

#define USART_BASE_1   ((Usart*)USART1)

Referenced by get_usart(), and uart_close().

#define USART_DISABLE_0 ( )

Referenced by uart_close().

Referenced by uart_close().

#define USART_ENABLE_0 ( )

Referenced by uart_open().

Referenced by uart_open().

#define USART_HANDLER_0   UART0_Handler
#define USART_HANDLER_1   USART1_Handler
#define USART_ID_0   ID_UART0

Referenced by uart_open().

#define USART_ID_1   ID_USART1

Referenced by uart_open().

#define USART_INT_LEVEL_0   3

Referenced by uart_open().

#define USART_INT_LEVEL_1   3

Referenced by uart_open().