Example configuration.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | USART_BASE_0 ((Usart*)UART0) |
#define | USART_BASE_1 ((Usart*)USART1) |
#define | USART_DISABLE_0() |
#define | USART_DISABLE_1() gpio_set_pin_high(PIN_USART1_EN_IDX) |
#define | USART_ENABLE_0() |
#define | USART_ENABLE_1() gpio_set_pin_low(PIN_USART1_EN_IDX) |
#define | USART_HANDLER_0 UART0_Handler |
#define | USART_HANDLER_1 USART1_Handler |
#define | USART_ID_0 ID_UART0 |
#define | USART_ID_1 ID_USART1 |
#define | USART_INT_LEVEL_0 3 |
#define | USART_INT_LEVEL_1 3 |
#define USART_BASE_0 ((Usart*)UART0) |
Referenced by get_usart(), and uart_close().
#define USART_BASE_1 ((Usart*)USART1) |
Referenced by get_usart(), and uart_close().
#define USART_DISABLE_0 | ( | ) |
Referenced by uart_close().
#define USART_DISABLE_1 | ( | ) | gpio_set_pin_high(PIN_USART1_EN_IDX) |
Referenced by uart_close().
#define USART_ENABLE_0 | ( | ) |
Referenced by uart_open().
#define USART_ENABLE_1 | ( | ) | gpio_set_pin_low(PIN_USART1_EN_IDX) |
Referenced by uart_open().
#define USART_HANDLER_0 UART0_Handler |
#define USART_HANDLER_1 USART1_Handler |
#define USART_ID_0 ID_UART0 |
Referenced by uart_open().
#define USART_ID_1 ID_USART1 |
Referenced by uart_open().
#define USART_INT_LEVEL_0 3 |
Referenced by uart_open().
#define USART_INT_LEVEL_1 3 |
Referenced by uart_open().