![]() ![]() | Standard board header file |
![]() ![]() | BPM driver |
![]() ![]() | BPM driver |
![]() ![]() | Commonly used includes, types and macros |
![]() ![]() | Configuration File for SAM4L8 Xplained Pro Board |
![]() ![]() | Chip-specific system clock manager configuration |
![]() ![]() | Sleep manager configuration |
![]() ![]() | Unit test configuration |
![]() ![]() | Serial USART service configuration |
![]() ![]() | USB configuration file |
![]() ![]() | Chip-specific DFLL implementation |
![]() ![]() | DFLL management |
![]() ![]() | Chip-specific DFLL definitions |
![]() ![]() | EIC driver for SAM |
![]() ![]() | EIC driver for SAM |
![]() ![]() | FlashCALW driver for SAM4L |
![]() ![]() | FlashCALW driver for SAM4L |
![]() ![]() | Generic clock management |
![]() ![]() | Chip-specific generic clock management |
![]() ![]() | GPIO driver |
![]() ![]() | SAM GPIO driver |
![]() ![]() | SAM4L8 Xplained Pro board initialization |
![]() ![]() | Global interrupt management for 8- and 32-bit AVR |
![]() ![]() | Global interrupt management for SAM D20, SAM3 and SAM4 (NVIC based) |
![]() ![]() | Global interrupt management for SAM D20, SAM3 and SAM4 (NVIC based) |
![]() ![]() | Arch file for SAM |
![]() ![]() | Common IOPORT service main header file for AVR, UC3 and ARM architectures |
![]() ![]() | SAM architecture specific IOPORT service implementation header file |
![]() ![]() | SAM4L8 Xplained Pro board LEDs support package |
![]() ![]() | Preprocessor macro repeating utils |
![]() ![]() | Chip-specific oscillator management functions |
![]() ![]() | Oscillator management |
![]() ![]() | Chip-specific oscillator management functions |
![]() ![]() | Atmel part identification macros |
![]() ![]() | Chip-specific PLL implementation |
![]() ![]() | PLL management |
![]() ![]() | Chip-specific PLL definitions |
![]() ![]() | Preprocessor utils |
![]() ![]() | System-specific implementation of the _read function used by the standard library |
![]() ![]() | SAM4L8 Xplained Pro board definition |
![]() ![]() | Serial Mode management |
![]() ![]() | Chip-specific sleep manager configuration |
![]() ![]() | Chip-specific sleep manager configuration |
![]() ![]() | Sleep manager |
![]() ![]() | Status code definitions |
![]() ![]() | Common Standard I/O Serial Management |
![]() ![]() | Preprocessor stringizing utils |
![]() ![]() | Test suite core functionality |
![]() ![]() | Test suite core declarations |
![]() ![]() | Chip-specific system clock management functions |
![]() ![]() | Chip-specific system clock management functions |
![]() ![]() | System clock management |
![]() ![]() | Preprocessor token pasting utils |
![]() ![]() | Uart Serial for SAM |
![]() ![]() | USB Device Controller (UDC) |
![]() ![]() | Interface of the USB Device Controller (UDC) |
![]() ![]() | Common API for USB Device Interface |
![]() ![]() | Common API for USB Device Drivers (UDD) |
![]() ![]() | Common API for USB Device Interface |
![]() ![]() | USB Device Communication Device Class (CDC) interface |
![]() ![]() | USB Device Communication Device Class (CDC) interface definitions |
![]() ![]() | Default CDC configuration for a USB Device with a single interface |
![]() ![]() | Default descriptors for a USB Device with a single interface CDC |
![]() ![]() | Main functions for CDC unit test |
![]() ![]() | Declaration of main function used by CDC unit test |
![]() ![]() | Universal Synchronous Asynchronous Receiver Transmitter (USART) driver for SAM |
![]() ![]() | Universal Synchronous Asynchronous Receiver Transmitter (USART) driver for SAM |
![]() ![]() | USART Serial driver functions |
![]() ![]() | All USB VIDs and PIDs from Atmel USB applications |
![]() ![]() | USB protocol definitions |
![]() ![]() | USB Communication Device Class (CDC) protocol definitions |
![]() ![]() | USB Device driver Compliance with common driver UDD |
![]() ![]() | USBC Device Driver header file |
![]() ![]() | USBC OTG Driver header file |
![]() ![]() | Watchdog Timer (WDT) driver for SAM4L |
![]() ![]() | Watchdog Timer (WDT) driver for SAM4L |
![]() ![]() | System-specific implementation of the _write function used by the standard library |