board.h | Standard board header file |
board_init.c | SAM L21 Xplained Pro board initialization |
clock.c | SAM L21 Clock Driver |
clock.h | SAM Clock Driver |
clock_config_check.h | SAM L21 Clock Driver |
clock_feature.h | SAM L21 Clock Driver |
compiler.h | Commonly used includes, types and macros |
conf_board.h | SAM L21 Xplained Pro board configuration |
conf_clocks.h | SAM L21 Clock configuration |
conf_extint.h | SAM L21 External Interrupt Driver Configuration Header |
conf_sleepmgr.h | Sleep manager configuration |
conf_test.h | Unit test configuration |
conf_usb.h | USB configuration file |
extint.c | SAM External Interrupt Driver |
extint.h | SAM External Interrupt Driver |
extint_callback.c | SAM External Interrupt Driver |
extint_callback.h | SAM External Interrupt Driver |
gclk.c | SAM L21 Generic Clock Driver |
gclk.h | SAM Generic Clock Driver |
interrupt.h | Global interrupt management for 8- and 32-bit AVR |
interrupt_sam_nvic.c | Global interrupt management for SAM D20, SAM3 and SAM4 (NVIC based) |
interrupt_sam_nvic.h | Global interrupt management for SAM D20, SAM3 and SAM4 (NVIC based) |
io.h | Arch file for SAM0 |
mrecursion.h | Preprocessor macro recursion utils |
mrepeat.h | Preprocessor macro repeating utils |
parts.h | Atmel part identification macros |
pinmux.c | SAM Pin Multiplexer Driver |
pinmux.h | SAM Pin Multiplexer Driver |
port.c | SAM GPIO Port Driver |
port.h | SAM GPIO Port Driver |
power.h | SAM L21/L22/R30/R34/R35 Power functionality |
preprocessor.h | Preprocessor utils |
qs_lin.h | SAM USART LIN Quick Start |
qs_pinmux_basic.h | SAM PINMUX Driver Quick Start |
qs_port_basic.h | SAM GPIO Port Driver Quick Start |
qs_usart_basic_use.h | SAM USART Quick Start |
qs_usart_callback.h | SAM USART Quick Start |
qs_usart_dma_use.h | SAM Quick Start Guide for Using Usart driver with DMA |
read.c | System-specific implementation of the _read function used by the standard library |
reset.h | SAM Reset functionality |
saml21_xplained_pro.h | SAM L21 Xplained Pro board definition |
sercom.c | SAM Serial Peripheral Interface Driver |
sercom.h | SAM Serial Peripheral Interface Driver |
sercom_interrupt.c | SAM Serial Peripheral Interface Driver |
sercom_interrupt.h | SAM Serial Peripheral Interface Driver |
sercom_pinout.h | SAM SERCOM Module Pinout Definitions |
serial.h | Serial Mode management |
sleepmgr.c | Chip-specific sleep manager configuration |
saml/sleepmgr.h | Chip-specific sleep manager configuration |
sleepmgr.h | Sleep manager |
status_codes.h | Status code definitions |
stdio_serial.h | Common Standard I/O Serial Management |
stringz.h | Preprocessor stringizing utils |
suite.c | Test suite core functionality |
suite.h | Test suite core declarations |
system.c | SAM System related functionality |
system.h | SAM System related functionality |
system_interrupt.c | SAM System Interrupt Driver |
system_interrupt.h | SAM System Interrupt Driver |
system_interrupt_features.h | SAM L21 System Interrupt Driver |
tpaste.h | Preprocessor token pasting utils |
udc.c | USB Device Controller (UDC) |
udc.h | Interface of the USB Device Controller (UDC) |
udc_desc.h | Common API for USB Device Interface |
udd.h | Common API for USB Device Drivers (UDD) |
udi.h | Common API for USB Device Interface |
udi_cdc.c | USB Device Communication Device Class (CDC) interface |
udi_cdc.h | USB Device Communication Device Class (CDC) interface definitions |
udi_cdc_conf.h | Default CDC configuration for a USB Device with a single interface |
udi_cdc_desc.c | Default descriptors for a USB Device with a single interface CDC |
unit_tests.c | Main functions for CDC unit test |
unit_tests.h | Declaration of main function used by CDC unit test |
usart.c | SAM SERCOM USART Driver |
usart.h | SAM SERCOM USART Driver |
usart_interrupt.c | SAM SERCOM USART Asynchronous Driver |
usart_interrupt.h | SAM SERCOM USART Asynchronous Driver |
usart_serial.h | USART Serial wrapper service for the SAM D/L/C/R devices |
usb.c | SAM USB Driver |
usb.h | SAM USB Driver |
usb_atmel.h | All USB VIDs and PIDs from Atmel USB applications |
usb_device_udd.c | USB Device wrapper layer for compliance with common driver UDD |
usb_dual.c | SAM USB Dual Role driver file |
usb_dual.h | SAM USB Dual Role driver header file |
usb_protocol.h | USB protocol definitions |
usb_protocol_cdc.h | USB Communication Device Class (CDC) protocol definitions |
write.c | System-specific implementation of the _write function used by the standard library |