avr32_usbc_udesc_bk_ctrl_stat_t | |
 avr32_usbc_udesc_ep_ctrl_stat_t | |
 avr32_usbc_udesc_sizes_t | |
 dfll_config | Hardware-specific representation of DFLL configuration |
 genclk_config | Hardware representation of a set of generic clock parameters |
 gpio_map_t | A type definition of pins and modules connectivity |
 pll_config | Hardware-specific representation of PLL configuration |
 scif_dfll_closedloop_conf_t | DFLL closed-loop mode settings |
 scif_dfll_openloop_conf_t | DFLL open-loop mode settings |
 scif_dfll_ssg_conf_t | DFLL SSG settings |
 scif_gclk_opt_t | Generic clock generation settings |
 scif_osc32_opt_t | OSC32 startup options |
 scif_osc_opt_t | OSC0/OSC1 startup options |
 StructCPtr | Structure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 StructCVPtr | Structure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 StructPtr | Structure of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 StructVPtr | Structure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 test_case | A test case |
 test_suite | A test suite |
 u_avr32_flashcdw_fcmd_t | |
 u_avr32_flashcdw_fcr_t | |
 u_avr32_pm_cfdctrl_t | |
 u_avr32_pm_cpusel_t | |
 u_avr32_pm_pbasel_t | |
 u_avr32_pm_pbbsel_t | |
 u_avr32_scif_dfll0conf_t | |
 u_avr32_scif_dfll0ssg_t | |
 u_avr32_scif_oscctrl0_t | |
 u_avr32_scif_oscctrl32_t | |
 udc_config_speed_t | Configuration descriptor and UDI link for one USB speed |
 udc_config_t | All information about the USB Device |
 udc_desc_t | Structure for USB Device Configuration Descriptor |
 udc_string_desc_t | USB device string descriptor Structure used to transfer ASCII strings to USB String descriptor structure |
 udd_ctrl_request_t | Global variable to give and record information of the setup request management |
 udi_api_t | UDI API |
 udi_cdc_comm_desc_t | Communication Class interface descriptor |
 udi_cdc_data_desc_t | Data Class interface descriptor |
 Union16 | 16-bit union |
 Union32 | 32-bit union |
 Union64 | 64-bit union |
 UnionCPtr | Union of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 UnionCVPtr | Union of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 UnionPtr | Union of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 UnionVPtr | Union of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 usart_iso7816_options_t | Input parameters when initializing ISO7816 mode |
 usart_options_t | Input parameters when initializing RS232 and similar modes |
 usb_association_desc_t | Standard USB Interface Association Descriptor structure |
 usb_cdc_acm_desc_t | CDC ACM Functional Descriptor |
 usb_cdc_call_mgmt_desc_t | CDC Call Management Functional Descriptor |
 usb_cdc_control_signal_t | Control signal structure |
 usb_cdc_hdr_desc_t | CDC Header Functional Descriptor |
 usb_cdc_line_coding_t | Line Coding structure |
 usb_cdc_notify_msg_t | |
 usb_cdc_notify_serial_state_t | Hardware handshake support (cdc spec 1.1 chapter 6.3.5) |
 usb_cdc_union_desc_t | CDC Union Functional Descriptor |
 usb_conf_desc_t | Standard USB configuration descriptor structure |
 usb_desc_table_t | |
 usb_dev_bos_desc_t | USB Device BOS descriptor structure |
 usb_dev_capa_ext_desc_t | USB Device Capabilities - USB 2.0 Extension Descriptor structure |
 usb_dev_desc_t | Standard USB device descriptor structure |
 usb_dev_lpm_desc_t | USB Device LPM Descriptor structure |
 usb_dev_qual_desc_t | Standard USB device qualifier descriptor structure |
 usb_ep_desc_t | Standard USB endpoint descriptor structure |
 usb_iad_desc_t | Standard USB association descriptor structure |
 usb_iface_desc_t | Standard USB interface descriptor structure |
 usb_setup_req_t | A USB Device SETUP request |
 usb_str_desc_t | A standard USB string descriptor structure |
 usb_str_lgid_desc_t | |