Microchip® Advanced Software Framework

conf_example.h File Reference

Example configuration.

Copyright (c) 2012-2018 Microchip Technology Inc. and its subsidiaries.

Macros

#define USART_BASE   ((Usart*)UART)
 
#define USART_DISABLE()
 
#define USART_ENABLE()
 
#define USART_HANDLER   UART_Handler
 
#define USART_ID   ID_UART
 
#define USART_INT_IRQn   UART_IRQn
 
#define USART_INT_LEVEL   3
 

#define USART_BASE   ((Usart*)UART)
#define USART_DISABLE ( )

Referenced by uart_close().

#define USART_ENABLE ( )

Referenced by uart_open().

#define USART_HANDLER   UART_Handler
#define USART_ID   ID_UART
#define USART_INT_IRQn   UART_IRQn

Referenced by uart_open().

#define USART_INT_LEVEL   3

Referenced by uart_open().