A USB Device SETUP request.
The data payload of SETUP packets always follows this structure.
#include <usb_protocol.h>
Data Fields | |
uint8_t | bmRequestType |
uint8_t | bRequest |
le16_t | wIndex |
le16_t | wLength |
le16_t | wValue |
uint8_t usb_setup_req_t::bmRequestType |
Referenced by uhc_dev_get_string(), uhc_dev_is_high_speed_support(), uhc_enumeration_step11(), uhc_enumeration_step12(), uhc_enumeration_step13(), uhc_enumeration_step14(), uhc_enumeration_step5(), uhc_enumeration_step9(), uhc_remotewakeup(), uhd_ctrl_interrupt(), uhi_cdc_set_conf(), and uhi_cdc_set_ctrl_line().
uint8_t usb_setup_req_t::bRequest |
le16_t usb_setup_req_t::wIndex |
le16_t usb_setup_req_t::wLength |
Referenced by uhc_dev_get_string(), uhc_dev_is_high_speed_support(), uhc_enumeration_step11(), uhc_enumeration_step12(), uhc_enumeration_step13(), uhc_enumeration_step14(), uhc_enumeration_step5(), uhc_enumeration_step9(), uhc_remotewakeup(), uhd_ctrl_interrupt(), uhd_ctrl_phase_data_in(), uhd_ctrl_phase_data_out(), uhi_cdc_set_conf(), and uhi_cdc_set_ctrl_line().
le16_t usb_setup_req_t::wValue |