USB host configuration file.
Copyright (c) 2016-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | USB_HOST_UHI UHI_CDC |
USB Host Configuration. More... | |
#define | USB_HOST_POWER_MAX 500 |
#define | USB_HOST_HS_SUPPORT |
#define | UHC_MODE_CHANGE(b_host_mode) ui_usb_mode_change(b_host_mode) |
USB Host callbacks. More... | |
#define | UHC_VBUS_CHANGE(b_present) ui_usb_vbus_change(b_present) |
#define | UHC_VBUS_ERROR() ui_usb_vbus_error() |
#define | UHC_CONNECTION_EVENT(dev, b_present) |
#define | UHC_WAKEUP_EVENT() ui_usb_wakeup_event() |
#define | UHC_SOF_EVENT() ui_usb_sof_event() |
#define | UHC_ENUM_EVENT(dev, b_status) ui_usb_enum_event(dev,b_status) |
#define | UHI_CDC_CHANGE(dev, b_plug) |
USB Interface Configuration. More... | |
#define | UHI_CDC_RX_NOTIFY() uart_rx_notify() |
#define UHC_CONNECTION_EVENT | ( | dev, | |
b_present | |||
) |
To notify that a device has been connected or disconnected.
Referenced by uhc_connection_tree().
#define UHC_ENUM_EVENT | ( | dev, | |
b_status | |||
) | ui_usb_enum_event(dev,b_status) |
Called when a USB device configuration must be chosen. Thus, the application can choose either a configuration number for this device or a configuration number 0 to reject it. If callback not defined the configuration 1 is chosen.
Called when a USB device enumeration is completed.
Referenced by uhc_enumeration_error(), uhc_enumeration_step13(), uhc_enumeration_step14(), uhc_enumeration_step15(), uhc_enumeration_step17_lpm(), and uhc_enumeration_step18_lpm().
#define UHC_MODE_CHANGE | ( | b_host_mode | ) | ui_usb_mode_change(b_host_mode) |
USB Host callbacks.
To notify that the USB mode are switched automatically. This is possible only when ID pin is available.
Referenced by usb_dual_enable().
#define UHC_SOF_EVENT | ( | ) | ui_usb_sof_event() |
Called for each received SOF each 1 ms. Note: Available in High and Full speed mode
Referenced by _uhd_sof_interrupt().
#define UHC_VBUS_CHANGE | ( | b_present | ) | ui_usb_vbus_change(b_present) |
To notify that the Vbus level has changed. Available only in USB hardware with Vbus monitoring.
#define UHC_VBUS_ERROR | ( | ) | ui_usb_vbus_error() |
To notify that a Vbus error has occurred. Available only in USB hardware with Vbus monitoring.
#define UHC_WAKEUP_EVENT | ( | ) | ui_usb_wakeup_event() |
Called when a USB device or the host have wake up the USB line.
Referenced by uhc_notify_resume(), and uhc_notify_resume_lpm().
#define UHI_CDC_CHANGE | ( | dev, | |
b_plug | |||
) |
USB Interface Configuration.
Configuration of CDC interface
Referenced by uhi_cdc_enable(), and uhi_cdc_uninstall().
#define UHI_CDC_RX_NOTIFY | ( | ) | uart_rx_notify() |
Referenced by uhi_cdc_rx_update().
#define USB_HOST_HS_SUPPORT |
Authorize the USB HUB support
Authorize the USB host to run in High Speed
#define USB_HOST_POWER_MAX 500 |
Maximum current allowed on Vbus (mA)
Referenced by uhc_enumeration_step13().
#define USB_HOST_UHI UHI_CDC |
USB Host Configuration.
Array of UHI APIs Define the list of UHI supported by USB host.