Microchip® Advanced Software Framework

usb_cdc_notify_msg_t Struct Reference

#include <usb_protocol_cdc.h>

Data Fields

uint8_t bmRequestType
 
uint8_t bNotification
 
le16_t wIndex
 
le16_t wLength
 
le16_t wValue
 

uint8_t usb_cdc_notify_msg_t::bmRequestType
uint8_t usb_cdc_notify_msg_t::bNotification
le16_t usb_cdc_notify_msg_t::wIndex
le16_t usb_cdc_notify_msg_t::wLength
le16_t usb_cdc_notify_msg_t::wValue