Microchip® Advanced Software Framework

eic_line_config Struct Reference

Configuration parameters of the EIC module.

#include <eic.h>

Data Fields

uint8_t eic_async
 Async: EIC_ASYNCH_MODE or EIC_SYNCH_MODE. More...
 
uint8_t eic_edge
 Edge: EIC_EDGE_FALLING_EDGE or EIC_EDGE_RISING_EDGE. More...
 
uint8_t eic_filter
 Filter: EIC_FILTER_DISABLED or EIC_FILTER_ENABLED. More...
 
uint8_t eic_level
 Level: EIC_LEVEL_LOW_LEVEL or EIC_LEVEL_HIGH_LEVEL. More...
 
uint8_t eic_mode
 Mode: EIC_MODE_EDGE_TRIGGERED or EIC_MODE_LEVEL_TRIGGERED. More...
 

uint8_t eic_line_config::eic_async
uint8_t eic_line_config::eic_edge
uint8_t eic_line_config::eic_filter
uint8_t eic_line_config::eic_level