tLED_DESCRIPTOR Struct Reference
Data Fields
uint32_t
ul_active_level
Active level of the LED.
More...
uint32_t
ul_port_id
LED GPIO port.
More...
uint32_t tLED_DESCRIPTOR::ul_active_level
Active level of the LED.
uint32_t tLED_DESCRIPTOR::ul_port_id
LED GPIO port.
Generated on Sat Mar 5 2022 00:37:41 for USB Composite Device HID mouse and MSC for SAM4S-EK by
1.8.5