#include <usb_protocol_msc.h>
Data Fields | |
uint8_t | bCBWCBLength |
Number of valid CDB bytes. More... | |
uint8_t | bCBWLUN |
Logical Unit Number. More... | |
uint8_t | bmCBWFlags |
Direction in bit 7. More... | |
uint8_t | CDB [16] |
SCSI Command Descriptor Block. More... | |
le32_t | dCBWDataTransferLength |
Number of bytes to transfer. More... | |
le32_t | dCBWSignature |
Must contain 'USBC'. More... | |
le32_t | dCBWTag |
Unique command ID. More... | |
uint8_t usb_msc_cbw::bCBWCBLength |
Number of valid CDB bytes.
uint8_t usb_msc_cbw::bCBWLUN |
Logical Unit Number.
uint8_t usb_msc_cbw::bmCBWFlags |
Direction in bit 7.
uint8_t usb_msc_cbw::CDB[16] |
SCSI Command Descriptor Block.
le32_t usb_msc_cbw::dCBWDataTransferLength |
Number of bytes to transfer.
le32_t usb_msc_cbw::dCBWSignature |
Must contain 'USBC'.
le32_t usb_msc_cbw::dCBWTag |
Unique command ID.