USB Device Driver for UOTGHS.
Compliant with common UDD driver.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Data Structures | |
struct | sam_uotghs_dmach_t |
Structure for DMA registers in a channel. More... | |
struct | sam_uotghs_dmadesc_t |
Structure for DMA descriptor. More... | |
struct | uotghs_dma_control_t |
Structure for DMA control register. More... | |
struct | uotghs_dma_nextdesc_t |
Access points to the UOTGHS device DMA memory map with arrayed registers. More... | |
struct | uotghs_dma_status_t |
Structure for DMA status register. More... | |
Macros | |
#define | UOTGHS_DEVEPTCFG_EPDIR_Pos 8 |
UOTGHS Device IP properties | |
These macros give access to IP properties | |
#define | udd_get_endpoint_max_nbr() (9) |
Get maximal number of endpoints. More... | |
#define | UDD_MAX_PEP_NB (udd_get_endpoint_max_nbr() + 1) |
#define | udd_get_endpoint_bank_max_nbr(ep) ((ep == 0) ? 1 : (( ep <= 2) ? 3 : 2)) |
Get maximal number of banks of endpoints. More... | |
#define | udd_get_endpoint_size_max(ep) (((ep) == 0) ? 64 : 1024) |
Get maximal size of endpoint (3X, 1024/64) More... | |
#define | Is_udd_endpoint_dma_supported(ep) ((((ep) >= 1) && ((ep) <= 6)) ? true : false) |
Get DMA support of endpoints. More... | |
#define | Is_udd_endpoint_high_bw_supported(ep) (((ep) >= 2) ? true : false) |
Get High Band Width support of endpoints. More... | |
UOTGHS Device speeds management | |
#define | udd_low_speed_enable() (Set_bits(UOTGHS->UOTGHS_DEVCTRL, UOTGHS_DEVCTRL_LS)) |
Enable/disable device low-speed mode. More... | |
#define | udd_low_speed_disable() (Clr_bits(UOTGHS->UOTGHS_DEVCTRL, UOTGHS_DEVCTRL_LS)) |
#define | Is_udd_low_speed_enable() (Tst_bits(UOTGHS->UOTGHS_DEVCTRL, UOTGHS_DEVCTRL_LS)) |
Test if device low-speed mode is forced. More... | |
#define | udd_high_speed_enable() do { } while (0) |
#define | udd_high_speed_disable() do { } while (0) |
#define | Is_udd_full_speed_mode() true |
UOTGHS Device vbus management | |
#define | udd_enable_vbus_interrupt() (Set_bits(UOTGHS->UOTGHS_CTRL, UOTGHS_CTRL_VBUSTE)) |
#define | udd_disable_vbus_interrupt() (Clr_bits(UOTGHS->UOTGHS_CTRL, UOTGHS_CTRL_VBUSTE)) |
#define | Is_udd_vbus_interrupt_enabled() (Tst_bits(UOTGHS->UOTGHS_CTRL, UOTGHS_CTRL_VBUSTE)) |
#define | Is_udd_vbus_high() (Tst_bits(UOTGHS->UOTGHS_SR, UOTGHS_SR_VBUS)) |
#define | Is_udd_vbus_low() (!Is_udd_vbus_high()) |
#define | udd_ack_vbus_transition() (UOTGHS->UOTGHS_SCR = UOTGHS_SCR_VBUSTIC) |
#define | udd_raise_vbus_transition() (UOTGHS->UOTGHS_SFR = UOTGHS_SFR_VBUSTIS) |
#define | Is_udd_vbus_transition() (Tst_bits(UOTGHS->UOTGHS_SR, UOTGHS_SR_VBUSTI)) |
UOTGHS device attach control | |
These macros manage the UOTGHS Device attach. | |
#define | udd_detach_device() (Set_bits(UOTGHS->UOTGHS_DEVCTRL, UOTGHS_DEVCTRL_DETACH)) |
Detaches from USB bus. More... | |
#define | udd_attach_device() (Clr_bits(UOTGHS->UOTGHS_DEVCTRL, UOTGHS_DEVCTRL_DETACH)) |
Attaches to USB bus. More... | |
#define | Is_udd_detached() (Tst_bits(UOTGHS->UOTGHS_DEVCTRL, UOTGHS_DEVCTRL_DETACH)) |
Test if the device is detached. More... | |
UOTGHS device bus events control | |
These macros manage the UOTGHS Device bus events. | |
#define | udd_initiate_remote_wake_up() (Set_bits(UOTGHS->UOTGHS_DEVCTRL, UOTGHS_DEVCTRL_RMWKUP)) |
Initiates a remote wake-up event. More... | |
#define | Is_udd_pending_remote_wake_up() (Tst_bits(UOTGHS->UOTGHS_DEVCTRL, UOTGHS_DEVCTRL_RMWKUP)) |
#define | udd_enable_remote_wake_up_interrupt() (UOTGHS->UOTGHS_DEVIER = UOTGHS_DEVIER_UPRSMES) |
Manage upstream resume event (=remote wakeup) The USB driver sends a resume signal called "Upstream Resume". More... | |
#define | udd_disable_remote_wake_up_interrupt() (UOTGHS->UOTGHS_DEVIDR = UOTGHS_DEVIDR_UPRSMEC) |
#define | Is_udd_remote_wake_up_interrupt_enabled() (Tst_bits(UOTGHS->UOTGHS_DEVIMR, UOTGHS_DEVIMR_UPRSME)) |
#define | udd_ack_remote_wake_up_start() (UOTGHS->UOTGHS_DEVICR = UOTGHS_DEVICR_UPRSMC) |
#define | udd_raise_remote_wake_up_start() (UOTGHS->UOTGHS_DEVIFR = UOTGHS_DEVIFR_UPRSMS) |
#define | Is_udd_remote_wake_up_start() (Tst_bits(UOTGHS->UOTGHS_DEVISR, UOTGHS_DEVISR_UPRSM)) |
#define | udd_enable_resume_interrupt() (UOTGHS->UOTGHS_DEVIER = UOTGHS_DEVIER_EORSMES) |
Manage downstream resume event (=remote wakeup from host) The USB controller detects a valid "End of Resume" signal initiated by the host. More... | |
#define | udd_disable_resume_interrupt() (UOTGHS->UOTGHS_DEVIDR = UOTGHS_DEVIDR_EORSMEC) |
#define | Is_udd_resume_interrupt_enabled() (Tst_bits(UOTGHS->UOTGHS_DEVIMR, UOTGHS_DEVIMR_EORSME)) |
#define | udd_ack_resume() (UOTGHS->UOTGHS_DEVICR = UOTGHS_DEVICR_EORSMC) |
#define | udd_raise_resume() (UOTGHS->UOTGHS_DEVIFR = UOTGHS_DEVIFR_EORSMS) |
#define | Is_udd_resume() (Tst_bits(UOTGHS->UOTGHS_DEVISR, UOTGHS_DEVISR_EORSM)) |
#define | udd_enable_wake_up_interrupt() (UOTGHS->UOTGHS_DEVIER = UOTGHS_DEVIER_WAKEUPES) |
Manage wake-up event (=usb line activity) The USB controller is reactivated by a filtered non-idle signal from the lines. More... | |
#define | udd_disable_wake_up_interrupt() (UOTGHS->UOTGHS_DEVIDR = UOTGHS_DEVIDR_WAKEUPEC) |
#define | Is_udd_wake_up_interrupt_enabled() (Tst_bits(UOTGHS->UOTGHS_DEVIMR, UOTGHS_DEVIMR_WAKEUPE)) |
#define | udd_ack_wake_up() (UOTGHS->UOTGHS_DEVICR = UOTGHS_DEVICR_WAKEUPC) |
#define | udd_raise_wake_up() (UOTGHS->UOTGHS_DEVIFR = UOTGHS_DEVIFR_WAKEUPS) |
#define | Is_udd_wake_up() (Tst_bits(UOTGHS->UOTGHS_DEVISR, UOTGHS_DEVISR_WAKEUP)) |
#define | udd_enable_reset_interrupt() (UOTGHS->UOTGHS_DEVIER = UOTGHS_DEVIER_EORSTES) |
Manage reset event Set when a USB "End of Reset" has been detected. More... | |
#define | udd_disable_reset_interrupt() (UOTGHS->UOTGHS_DEVIDR = UOTGHS_DEVIDR_EORSTEC) |
#define | Is_udd_reset_interrupt_enabled() (Tst_bits(UOTGHS->UOTGHS_DEVIMR, UOTGHS_DEVIMR_EORSTE)) |
#define | udd_ack_reset() (UOTGHS->UOTGHS_DEVICR = UOTGHS_DEVICR_EORSTC) |
#define | udd_raise_reset() (UOTGHS->UOTGHS_DEVIFR = UOTGHS_DEVIFR_EORSTS) |
#define | Is_udd_reset() (Tst_bits(UOTGHS->UOTGHS_DEVISR, UOTGHS_DEVISR_EORST)) |
#define | udd_enable_sof_interrupt() (UOTGHS->UOTGHS_DEVIER = UOTGHS_DEVIER_SOFES) |
Manage start of frame event. More... | |
#define | udd_disable_sof_interrupt() (UOTGHS->UOTGHS_DEVIDR = UOTGHS_DEVIDR_SOFEC) |
#define | Is_udd_sof_interrupt_enabled() (Tst_bits(UOTGHS->UOTGHS_DEVIMR, UOTGHS_DEVIMR_SOFE)) |
#define | udd_ack_sof() (UOTGHS->UOTGHS_DEVICR = UOTGHS_DEVICR_SOFC) |
#define | udd_raise_sof() (UOTGHS->UOTGHS_DEVIFR = UOTGHS_DEVIFR_SOFS) |
#define | Is_udd_sof() (Tst_bits(UOTGHS->UOTGHS_DEVISR, UOTGHS_DEVISR_SOF)) |
#define | udd_frame_number() (Rd_bitfield(UOTGHS->UOTGHS_DEVFNUM, UOTGHS_DEVFNUM_FNUM_Msk)) |
#define | Is_udd_frame_number_crc_error() (Tst_bits(UOTGHS->UOTGHS_DEVFNUM, UOTGHS_DEVFNUM_FNCERR)) |
#define | udd_enable_msof_interrupt() (UOTGHS->UOTGHS_DEVIER = UOTGHS_DEVIER_MSOFES) |
Manage Micro start of frame event (High Speed Only) More... | |
#define | udd_disable_msof_interrupt() (UOTGHS->UOTGHS_DEVIDR = UOTGHS_DEVIDR_MSOFEC) |
#define | Is_udd_msof_interrupt_enabled() (Tst_bits(UOTGHS->UOTGHS_DEVIMR, UOTGHS_DEVIMR_MSOFE)) |
#define | udd_ack_msof() (UOTGHS->UOTGHS_DEVICR = UOTGHS_DEVIMR_MSOFE) |
#define | udd_raise_msof() (UOTGHS->UOTGHS_DEVIFR = UOTGHS_DEVIFR_MSOFS) |
#define | Is_udd_msof() (Tst_bits(UOTGHS->UOTGHS_DEVISR, UOTGHS_DEVISR_MSOF)) |
#define | udd_micro_frame_number() (Rd_bitfield(UOTGHS->UOTGHS_DEVFNUM, (UOTGHS_DEVFNUM_FNUM_Msk|UOTGHS_DEVFNUM_MFNUM_Msk))) |
#define | udd_enable_suspend_interrupt() (UOTGHS->UOTGHS_DEVIER = UOTGHS_DEVIER_SUSPES) |
Manage suspend event. More... | |
#define | udd_disable_suspend_interrupt() (UOTGHS->UOTGHS_DEVIDR = UOTGHS_DEVIDR_SUSPEC) |
#define | Is_udd_suspend_interrupt_enabled() (Tst_bits(UOTGHS->UOTGHS_DEVIMR, UOTGHS_DEVIMR_SUSPE)) |
#define | udd_ack_suspend() (UOTGHS->UOTGHS_DEVICR = UOTGHS_DEVICR_SUSPC) |
#define | udd_raise_suspend() (UOTGHS->UOTGHS_DEVIFR = UOTGHS_DEVIFR_SUSPS) |
#define | Is_udd_suspend() (Tst_bits(UOTGHS->UOTGHS_DEVISR, UOTGHS_DEVISR_SUSP)) |
UOTGHS device address control | |
These macros manage the UOTGHS Device address. | |
#define | udd_enable_address() (Set_bits(UOTGHS->UOTGHS_DEVCTRL, UOTGHS_DEVCTRL_ADDEN)) |
enables USB device address More... | |
#define | udd_disable_address() (Clr_bits(UOTGHS->UOTGHS_DEVCTRL, UOTGHS_DEVCTRL_ADDEN)) |
disables USB device address More... | |
#define | Is_udd_address_enabled() (Tst_bits(UOTGHS->UOTGHS_DEVCTRL, UOTGHS_DEVCTRL_ADDEN)) |
#define | udd_configure_address(addr) (Wr_bitfield(UOTGHS->UOTGHS_DEVCTRL, UOTGHS_DEVCTRL_UADD_Msk, addr)) |
configures the USB device address More... | |
#define | udd_get_configured_address() (Rd_bitfield(UOTGHS->UOTGHS_DEVCTRL, UOTGHS_DEVCTRL_UADD_Msk)) |
gets the currently configured USB device address More... | |
UOTGHS Device endpoint drivers | |
These macros manage the common features of the endpoints. | |
#define | UOTGHS_ARRAY(reg, index) ((&(UOTGHS->reg))[(index)]) |
Generic macro for UOTGHS registers that can be arrayed. More... | |
UOTGHS Device endpoint configuration | |
#define | udd_enable_endpoint(ep) (Set_bits(UOTGHS->UOTGHS_DEVEPT, UOTGHS_DEVEPT_EPEN0 << (ep))) |
enables the selected endpoint More... | |
#define | udd_disable_endpoint(ep) (Clr_bits(UOTGHS->UOTGHS_DEVEPT, UOTGHS_DEVEPT_EPEN0 << (ep))) |
disables the selected endpoint More... | |
#define | Is_udd_endpoint_enabled(ep) (Tst_bits(UOTGHS->UOTGHS_DEVEPT, UOTGHS_DEVEPT_EPEN0 << (ep))) |
tests if the selected endpoint is enabled More... | |
#define | udd_reset_endpoint(ep) |
resets the selected endpoint More... | |
#define | Is_udd_resetting_endpoint(ep) (Tst_bits(UOTGHS->UOTGHS_DEVEPT, UOTGHS_DEVEPT_EPRST0 << (ep))) |
Tests if the selected endpoint is being reset. More... | |
#define | udd_configure_endpoint_type(ep, type) (Wr_bitfield(UOTGHS_ARRAY(UOTGHS_DEVEPTCFG[0], ep), UOTGHS_DEVEPTCFG_EPTYPE_Msk, type)) |
Configures the selected endpoint type. More... | |
#define | udd_get_endpoint_type(ep) (Rd_bitfield(UOTGHS_ARRAY(UOTGHS_DEVEPTCFG[0], ep), UOTGHS_DEVEPTCFG_EPTYPE_Msk)) |
Gets the configured selected endpoint type. More... | |
#define | udd_enable_endpoint_bank_autoswitch(ep) (Set_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTCFG[0], ep), UOTGHS_DEVEPTCFG_AUTOSW)) |
Enables the bank autoswitch for the selected endpoint. More... | |
#define | udd_disable_endpoint_bank_autoswitch(ep) (Clr_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTCFG[0], ep), UOTGHS_DEVEPTCFG_AUTOSW)) |
Disables the bank autoswitch for the selected endpoint. More... | |
#define | Is_udd_endpoint_bank_autoswitch_enabled(ep) (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTCFG[0], ep), UOTGHS_DEVEPTCFG_AUTOSW)) |
#define | udd_configure_endpoint_direction(ep, dir) (Wr_bitfield(UOTGHS_ARRAY(UOTGHS_DEVEPTCFG[0], ep), UOTGHS_DEVEPTCFG_EPDIR, dir)) |
Configures the selected endpoint direction. More... | |
#define | udd_get_endpoint_direction(ep) (Rd_bitfield(UOTGHS_ARRAY(UOTGHS_DEVEPTCFG[0], ep), UOTGHS_DEVEPTCFG_EPDIR)) |
Gets the configured selected endpoint direction. More... | |
#define | Is_udd_endpoint_in(ep) (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTCFG[0], ep), UOTGHS_DEVEPTCFG_EPDIR)) |
#define | udd_format_endpoint_size(size) (32 - clz(((uint32_t)min(max(size, 8), 1024) << 1) - 1) - 1 - 3) |
Bounds given integer size to allowed range and rounds it up to the nearest available greater size, then applies register format of UOTGHS controller for endpoint size bit-field. More... | |
#define | udd_configure_endpoint_size(ep, size) (Wr_bitfield(UOTGHS_ARRAY(UOTGHS_DEVEPTCFG[0], ep), UOTGHS_DEVEPTCFG_EPSIZE_Msk, udd_format_endpoint_size(size))) |
Configures the selected endpoint size. More... | |
#define | udd_get_endpoint_size(ep) (8 << Rd_bitfield(UOTGHS_ARRAY(UOTGHS_DEVEPTCFG[0], ep), UOTGHS_DEVEPTCFG_EPSIZE_Msk)) |
Gets the configured selected endpoint size. More... | |
#define | udd_configure_endpoint_bank(ep, bank) (Wr_bitfield(UOTGHS_ARRAY(UOTGHS_DEVEPTCFG[0], ep), UOTGHS_DEVEPTCFG_EPBK_Msk, bank)) |
Configures the selected endpoint number of banks. More... | |
#define | udd_get_endpoint_bank(ep) (Rd_bitfield(UOTGHS_ARRAY(UOTGHS_DEVEPTCFG[0], ep), UOTGHS_DEVEPTCFG_EPBK_Msk)+1) |
Gets the configured selected endpoint number of banks. More... | |
#define | udd_allocate_memory(ep) (Set_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTCFG[0], ep), UOTGHS_DEVEPTCFG_ALLOC)) |
Allocates the configuration selected endpoint in DPRAM memory. More... | |
#define | udd_unallocate_memory(ep) (Clr_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTCFG[0], ep), UOTGHS_DEVEPTCFG_ALLOC)) |
un-allocates the configuration selected endpoint in DPRAM memory More... | |
#define | Is_udd_memory_allocated(ep) (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTCFG[0], ep), UOTGHS_DEVEPTCFG_ALLOC)) |
#define | udd_configure_endpoint(ep, type, dir, size, bank) |
Configures selected endpoint in one step. More... | |
#define | Is_udd_endpoint_configured(ep) (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTISR[0], ep), UOTGHS_DEVEPTISR_CFGOK)) |
Tests if current endpoint is configured. More... | |
#define | udd_control_direction() (Rd_bitfield(UOTGHS_ARRAY(UOTGHS_DEVEPTISR[0], EP_CONTROL), UOTGHS_DEVEPTISR_CTRLDIR)) |
Returns the control direction. More... | |
#define | udd_reset_data_toggle(ep) (UOTGHS_ARRAY(UOTGHS_DEVEPTIER[0], ep) = UOTGHS_DEVEPTIER_RSTDTS) |
Resets the data toggle sequence. More... | |
#define | Is_udd_data_toggle_reset(ep) (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTIMR[0], ep), UOTGHS_DEVEPTIMR_RSTDT)) |
Tests if the data toggle sequence is being reset. More... | |
#define | udd_data_toggle(ep) (Rd_bitfield(UOTGHS_ARRAY(UOTGHS_DEVEPTISR[0], ep), UOTGHS_DEVEPTISR_DTSEQ_Msk)) |
Returns data toggle. More... | |
UOTGHS Device control endpoint interrupts | |
These macros control the endpoints interrupts. | |
#define | udd_enable_endpoint_interrupt(ep) (UOTGHS->UOTGHS_DEVIER = UOTGHS_DEVIER_PEP_0 << (ep)) |
Enables the selected endpoint interrupt. More... | |
#define | udd_disable_endpoint_interrupt(ep) (UOTGHS->UOTGHS_DEVIDR = UOTGHS_DEVIDR_PEP_0 << (ep)) |
Disables the selected endpoint interrupt. More... | |
#define | Is_udd_endpoint_interrupt_enabled(ep) (Tst_bits(UOTGHS->UOTGHS_DEVIMR, UOTGHS_DEVIMR_PEP_0 << (ep))) |
Tests if the selected endpoint interrupt is enabled. More... | |
#define | Is_udd_endpoint_interrupt(ep) (Tst_bits(UOTGHS->UOTGHS_DEVISR, UOTGHS_DEVISR_PEP_0 << (ep))) |
Tests if an interrupt is triggered by the selected endpoint. More... | |
#define | udd_get_interrupt_endpoint_number() |
Returns the lowest endpoint number generating an endpoint interrupt or MAX_PEP_NB if none. More... | |
#define | UOTGHS_DEVISR_PEP_Pos 12 |
#define | UOTGHS_DEVIMR_PEP_Pos 12 |
UOTGHS Device control endpoint errors | |
These macros control the endpoint errors. | |
#define | udd_enable_stall_handshake(ep) (UOTGHS_ARRAY(UOTGHS_DEVEPTIER[0], ep) = UOTGHS_DEVEPTIER_STALLRQS) |
Enables the STALL handshake. More... | |
#define | udd_disable_stall_handshake(ep) (UOTGHS_ARRAY(UOTGHS_DEVEPTIDR[0], ep) = UOTGHS_DEVEPTIDR_STALLRQC) |
Disables the STALL handshake. More... | |
#define | Is_udd_endpoint_stall_requested(ep) (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTIMR[0], ep), UOTGHS_DEVEPTIMR_STALLRQ)) |
Tests if STALL handshake request is running. More... | |
#define | Is_udd_stall(ep) (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTISR[0], ep), UOTGHS_DEVEPTISR_STALLEDI)) |
Tests if STALL sent. More... | |
#define | udd_ack_stall(ep) (UOTGHS_ARRAY(UOTGHS_DEVEPTICR[0], ep) = UOTGHS_DEVEPTICR_STALLEDIC) |
ACKs STALL sent. More... | |
#define | udd_raise_stall(ep) (UOTGHS_ARRAY(UOTGHS_DEVEPTIFR[0], ep) = UOTGHS_DEVEPTIFR_STALLEDIS) |
Raises STALL sent. More... | |
#define | udd_enable_stall_interrupt(ep) (UOTGHS_ARRAY(UOTGHS_DEVEPTIER[0], ep) = UOTGHS_DEVEPTIER_STALLEDES) |
Enables STALL sent interrupt. More... | |
#define | udd_disable_stall_interrupt(ep) (UOTGHS_ARRAY(UOTGHS_DEVEPTIDR[0], ep) = UOTGHS_DEVEPTIDR_STALLEDEC) |
Disables STALL sent interrupt. More... | |
#define | Is_udd_stall_interrupt_enabled(ep) (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTIMR[0], ep), UOTGHS_DEVEPTIMR_STALLEDE)) |
Tests if STALL sent interrupt is enabled. More... | |
#define | Is_udd_nak_out(ep) (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTISR[0], ep), UOTGHS_DEVEPTISR_NAKOUTI)) |
Tests if NAK OUT received. More... | |
#define | udd_ack_nak_out(ep) (UOTGHS_ARRAY(UOTGHS_DEVEPTICR[0], ep) = UOTGHS_DEVEPTICR_NAKOUTIC) |
ACKs NAK OUT received. More... | |
#define | udd_raise_nak_out(ep) (UOTGHS_ARRAY(UOTGHS_DEVEPTIFR[0], ep) = UOTGHS_DEVEPTIFR_NAKOUTIS) |
Raises NAK OUT received. More... | |
#define | udd_enable_nak_out_interrupt(ep) (UOTGHS_ARRAY(UOTGHS_DEVEPTIER[0], ep) = UOTGHS_DEVEPTIER_NAKOUTES) |
Enables NAK OUT interrupt. More... | |
#define | udd_disable_nak_out_interrupt(ep) (UOTGHS_ARRAY(UOTGHS_DEVEPTIDR[0], ep) = UOTGHS_DEVEPTIDR_NAKOUTEC) |
Disables NAK OUT interrupt. More... | |
#define | Is_udd_nak_out_interrupt_enabled(ep) (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTIMR[0], ep), UOTGHS_DEVEPTIMR_NAKOUTE)) |
Tests if NAK OUT interrupt is enabled. More... | |
#define | Is_udd_nak_in(ep) (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTISR[0], ep), UOTGHS_DEVEPTISR_NAKINI)) |
Tests if NAK IN received. More... | |
#define | udd_ack_nak_in(ep) (UOTGHS_ARRAY(UOTGHS_DEVEPTICR[0], ep) = UOTGHS_DEVEPTICR_NAKINIC) |
ACKs NAK IN received. More... | |
#define | udd_raise_nak_in(ep) (UOTGHS_ARRAY(UOTGHS_DEVEPTIFR[0], ep) = UOTGHS_DEVEPTIFR_NAKINIS) |
Raises NAK IN received. More... | |
#define | udd_enable_nak_in_interrupt(ep) (UOTGHS_ARRAY(UOTGHS_DEVEPTIER[0], ep) = UOTGHS_DEVEPTIER_NAKINES) |
Enables NAK IN interrupt. More... | |
#define | udd_disable_nak_in_interrupt(ep) (UOTGHS_ARRAY(UOTGHS_DEVEPTIDR[0], ep) = UOTGHS_DEVEPTIDR_NAKINEC) |
Disables NAK IN interrupt. More... | |
#define | Is_udd_nak_in_interrupt_enabled(ep) (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTIMR[0], ep), UOTGHS_DEVEPTIMR_NAKINE)) |
Tests if NAK IN interrupt is enabled. More... | |
#define | udd_ack_overflow_interrupt(ep) (UOTGHS_ARRAY(UOTGHS_DEVEPTICR[0], ep) = UOTGHS_DEVEPTICR_OVERFIC) |
ACKs endpoint isochronous overflow interrupt. More... | |
#define | udd_raise_overflow_interrupt(ep) (UOTGHS_ARRAY(UOTGHS_DEVEPTIFR[0], ep) = UOTGHS_DEVEPTIFR_OVERFIS) |
Raises endpoint isochronous overflow interrupt. More... | |
#define | Is_udd_overflow(ep) (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTISR[0], ep), UOTGHS_DEVEPTISR_OVERFI)) |
Tests if an overflow occurs. More... | |
#define | udd_enable_overflow_interrupt(ep) (UOTGHS_ARRAY(UOTGHS_DEVEPTIER[0], ep) = UOTGHS_DEVEPTIER_OVERFES) |
Enables overflow interrupt. More... | |
#define | udd_disable_overflow_interrupt(ep) (UOTGHS_ARRAY(UOTGHS_DEVEPTIDR[0], ep) = UOTGHS_DEVEPTIDR_OVERFEC) |
Disables overflow interrupt. More... | |
#define | Is_udd_overflow_interrupt_enabled(ep) (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTIMR[0], ep), UOTGHS_DEVEPTIMR_OVERFE)) |
Tests if overflow interrupt is enabled. More... | |
#define | udd_ack_underflow_interrupt(ep) (UOTGHS_ARRAY(UOTGHS_DEVEPTICR[0], ep) = UOTGHS_DEVEPTICR_UNDERFIC) |
ACKs endpoint isochronous underflow interrupt. More... | |
#define | udd_raise_underflow_interrupt(ep) (UOTGHS_ARRAY(UOTGHS_DEVEPTIFR[0], ep) = UOTGHS_DEVEPTIFR_UNDERFIS) |
Raises endpoint isochronous underflow interrupt. More... | |
#define | Is_udd_underflow(ep) (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTISR[0], ep), UOTGHS_DEVEPTISR_UNDERFI)) |
Tests if an underflow occurs. More... | |
#define | udd_enable_underflow_interrupt(ep) (UOTGHS_ARRAY(UOTGHS_DEVEPTIER[0], ep) = UOTGHS_DEVEPTIER_UNDERFES) |
Enables underflow interrupt. More... | |
#define | udd_disable_underflow_interrupt(ep) (UOTGHS_ARRAY(UOTGHS_DEVEPTIDR[0], ep) = UOTGHS_DEVEPTIDR_UNDERFEC) |
Disables underflow interrupt. More... | |
#define | Is_udd_underflow_interrupt_enabled(ep) (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTIMR[0], ep), UOTGHS_DEVEPTIMR_UNDERFE)) |
Tests if underflow interrupt is enabled. More... | |
#define | Is_udd_crc_error(ep) (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTISR[0], ep), UOTGHS_DEVEPTISR_CRCERRI)) |
Tests if CRC ERROR ISO OUT detected. More... | |
#define | udd_ack_crc_error(ep) (UOTGHS_ARRAY(UOTGHS_DEVEPTICR[0], ep) = UOTGHS_DEVEPTICR_CRCERRIC) |
ACKs CRC ERROR ISO OUT detected. More... | |
#define | udd_raise_crc_error(ep) (UOTGHS_ARRAY(UOTGHS_DEVEPTIFR[0], ep) = UOTGHS_DEVEPTIFR_CRCERRIS) |
Raises CRC ERROR ISO OUT detected. More... | |
#define | udd_enable_crc_error_interrupt(ep) (UOTGHS_ARRAY(UOTGHS_DEVEPTIER[0], ep) = UOTGHS_DEVEPTIER_CRCERRES) |
Enables CRC ERROR ISO OUT detected interrupt. More... | |
#define | udd_disable_crc_error_interrupt(ep) (UOTGHS_ARRAY(UOTGHS_DEVEPTIDR[0], ep) = UOTGHS_DEVEPTIDR_CRCERREC) |
Disables CRC ERROR ISO OUT detected interrupt. More... | |
#define | Is_udd_crc_error_interrupt_enabled(ep) (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTIMR[0], ep), UOTGHS_DEVEPTIMR_CRCERRE)) |
Tests if CRC ERROR ISO OUT detected interrupt is enabled. More... | |
UOTGHS Device control endpoint transfer | |
These macros control the endpoint transfer. | |
#define | Is_udd_read_enabled(ep) (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTISR[0], ep), UOTGHS_DEVEPTISR_RWALL)) |
Tests if endpoint read allowed. More... | |
#define | Is_udd_write_enabled(ep) (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTISR[0], ep), UOTGHS_DEVEPTISR_RWALL)) |
Tests if endpoint write allowed. More... | |
#define | udd_byte_count(ep) (Rd_bitfield(UOTGHS_ARRAY(UOTGHS_DEVEPTISR[0], ep), UOTGHS_DEVEPTISR_BYCT_Msk)) |
Returns the byte count. More... | |
#define | udd_ack_fifocon(ep) (UOTGHS_ARRAY(UOTGHS_DEVEPTIDR[0], ep) = UOTGHS_DEVEPTIDR_FIFOCONC) |
Clears FIFOCON bit. More... | |
#define | Is_udd_fifocon(ep) (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTIMR[0], ep), UOTGHS_DEVEPTIMR_FIFOCON)) |
Tests if FIFOCON bit set. More... | |
#define | udd_nb_busy_bank(ep) (Rd_bitfield(UOTGHS_ARRAY(UOTGHS_DEVEPTISR[0], ep), UOTGHS_DEVEPTISR_NBUSYBK_Msk)) |
Returns the number of busy banks. More... | |
#define | udd_current_bank(ep) (Rd_bitfield(UOTGHS_ARRAY(UOTGHS_DEVEPTISR[0], ep), UOTGHS_DEVEPTISR_CURRBK_Msk)) |
Returns the number of the current bank. More... | |
#define | udd_kill_last_in_bank(ep) (UOTGHS_ARRAY(UOTGHS_DEVEPTIER[0], ep) = UOTGHS_DEVEPTIER_KILLBKS) |
Kills last bank. More... | |
#define | Is_udd_kill_last(ep) (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTIMR[0], ep), UOTGHS_DEVEPTIMR_KILLBK)) |
#define | Is_udd_last_in_bank_killed(ep) (!Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTIMR[0], ep), UOTGHS_DEVEPTIMR_KILLBK)) |
Tests if last bank killed. More... | |
#define | udd_force_bank_interrupt(ep) (UOTGHS_ARRAY(UOTGHS_DEVEPTIFR[0], ep) = UOTGHS_DEVEPTIFR_NBUSYBKS) |
Forces all banks full (OUT) or free (IN) interrupt. More... | |
#define | udd_unforce_bank_interrupt(ep) (UOTGHS_ARRAY(UOTGHS_DEVEPTIFR[0], ep) = UOTGHS_DEVEPTIFR_NBUSYBKS) |
Unforces all banks full (OUT) or free (IN) interrupt. More... | |
#define | udd_enable_bank_interrupt(ep) (UOTGHS_ARRAY(UOTGHS_DEVEPTIER[0], ep) = UOTGHS_DEVEPTIER_NBUSYBKES) |
Enables all banks full (OUT) or free (IN) interrupt. More... | |
#define | udd_disable_bank_interrupt(ep) (UOTGHS_ARRAY(UOTGHS_DEVEPTIDR[0], ep) = UOTGHS_DEVEPTIDR_NBUSYBKEC) |
Disables all banks full (OUT) or free (IN) interrupt. More... | |
#define | Is_udd_bank_interrupt_enabled(ep) (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTIMR[0], ep), UOTGHS_DEVEPTIMR_NBUSYBKE)) |
Tests if all banks full (OUT) or free (IN) interrupt enabled. More... | |
#define | Is_udd_short_packet(ep) (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTISR[0], ep), UOTGHS_DEVEPTISR_SHORTPACKET)) |
Tests if SHORT PACKET received. More... | |
#define | udd_ack_short_packet(ep) (UOTGHS_ARRAY(UOTGHS_DEVEPTICR[0], ep) = UOTGHS_DEVEPTICR_SHORTPACKETC) |
ACKs SHORT PACKET received. More... | |
#define | udd_raise_short_packet(ep) (UOTGHS_ARRAY(UOTGHS_DEVEPTIFR[0], ep) = UOTGHS_DEVEPTIFR_SHORTPACKETS) |
Raises SHORT PACKET received. More... | |
#define | udd_enable_short_packet_interrupt(ep) (UOTGHS_ARRAY(UOTGHS_DEVEPTIER[0], ep) = UOTGHS_DEVEPTIER_SHORTPACKETES) |
Enables SHORT PACKET received interrupt. More... | |
#define | udd_disable_short_packet_interrupt(ep) (UOTGHS_ARRAY(UOTGHS_DEVEPTIDR[0], ep) = UOTGHS_DEVEPTIDR_SHORTPACKETEC) |
Disables SHORT PACKET received interrupt. More... | |
#define | Is_udd_short_packet_interrupt_enabled(ep) (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTIMR[0], ep), UOTGHS_DEVEPTIMR_SHORTPACKETE)) |
Tests if SHORT PACKET received interrupt is enabled. More... | |
#define | Is_udd_setup_received(ep) (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTISR[0], ep), UOTGHS_DEVEPTISR_RXSTPI)) |
Tests if SETUP received. More... | |
#define | udd_ack_setup_received(ep) (UOTGHS_ARRAY(UOTGHS_DEVEPTICR[0], ep) = UOTGHS_DEVEPTICR_RXSTPIC) |
ACKs SETUP received. More... | |
#define | udd_raise_setup_received(ep) (UOTGHS_ARRAY(UOTGHS_DEVEPTIFR[0], ep) = UOTGHS_DEVEPTIFR_RXSTPIS) |
Raises SETUP received. More... | |
#define | udd_enable_setup_received_interrupt(ep) (UOTGHS_ARRAY(UOTGHS_DEVEPTIER[0], ep) = UOTGHS_DEVEPTIER_RXSTPES) |
Enables SETUP received interrupt. More... | |
#define | udd_disable_setup_received_interrupt(ep) (UOTGHS_ARRAY(UOTGHS_DEVEPTIDR[0], ep) = UOTGHS_DEVEPTIDR_RXSTPEC) |
Disables SETUP received interrupt. More... | |
#define | Is_udd_setup_received_interrupt_enabled(ep) (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTIMR[0], ep), UOTGHS_DEVEPTIMR_RXSTPE)) |
Tests if SETUP received interrupt is enabled. More... | |
#define | Is_udd_out_received(ep) (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTISR[0], ep), UOTGHS_DEVEPTISR_RXOUTI)) |
Tests if OUT received. More... | |
#define | udd_ack_out_received(ep) (UOTGHS_ARRAY(UOTGHS_DEVEPTICR[0], ep) = UOTGHS_DEVEPTICR_RXOUTIC) |
ACKs OUT received. More... | |
#define | udd_raise_out_received(ep) (UOTGHS_ARRAY(UOTGHS_DEVEPTIFR[0], ep) = UOTGHS_DEVEPTIFR_RXOUTIS) |
Raises OUT received. More... | |
#define | udd_enable_out_received_interrupt(ep) (UOTGHS_ARRAY(UOTGHS_DEVEPTIER[0], ep) = UOTGHS_DEVEPTIER_RXOUTES) |
Enables OUT received interrupt. More... | |
#define | udd_disable_out_received_interrupt(ep) (UOTGHS_ARRAY(UOTGHS_DEVEPTIDR[0], ep) = UOTGHS_DEVEPTIDR_RXOUTEC) |
Disables OUT received interrupt. More... | |
#define | Is_udd_out_received_interrupt_enabled(ep) (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTIMR[0], ep), UOTGHS_DEVEPTIMR_RXOUTE)) |
Tests if OUT received interrupt is enabled. More... | |
#define | Is_udd_in_send(ep) (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTISR[0], ep), UOTGHS_DEVEPTISR_TXINI)) |
Tests if IN sending. More... | |
#define | udd_ack_in_send(ep) (UOTGHS_ARRAY(UOTGHS_DEVEPTICR[0], ep) = UOTGHS_DEVEPTICR_TXINIC) |
ACKs IN sending. More... | |
#define | udd_raise_in_send(ep) (UOTGHS_ARRAY(UOTGHS_DEVEPTIFR[0], ep) = UOTGHS_DEVEPTIFR_TXINIS) |
Raises IN sending. More... | |
#define | udd_enable_in_send_interrupt(ep) (UOTGHS_ARRAY(UOTGHS_DEVEPTIER[0], ep) = UOTGHS_DEVEPTIER_TXINES) |
Enables IN sending interrupt. More... | |
#define | udd_disable_in_send_interrupt(ep) (UOTGHS_ARRAY(UOTGHS_DEVEPTIDR[0], ep) = UOTGHS_DEVEPTIDR_TXINEC) |
Disables IN sending interrupt. More... | |
#define | Is_udd_in_send_interrupt_enabled(ep) (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTIMR[0], ep), UOTGHS_DEVEPTIMR_TXINE)) |
Tests if IN sending interrupt is enabled. More... | |
#define | udd_get_endpoint_fifo_access(ep, scale) (((volatile TPASTE2(U, scale) (*)[0x8000 / ((scale) / 8)])UOTGHS_RAM_ADDR)[(ep)]) |
Get 64-, 32-, 16- or 8-bit access to FIFO data register of selected endpoint. More... | |
UOTGHS endpoint DMA drivers | |
These macros manage the common features of the endpoint DMA channels. | |
#define | UDD_ENDPOINT_MAX_TRANS 0x10000 |
Maximum transfer size on USB DMA. More... | |
#define | udd_enable_endpoint_int_dis_hdma_req(ep) (UOTGHS_ARRAY(UOTGHS_DEVEPTIER[0](ep) = UOTGHS_DEVEPTIER_EPDISHDMAS) |
Enables the disabling of HDMA requests by endpoint interrupts. More... | |
#define | udd_disable_endpoint_int_dis_hdma_req(ep) (UOTGHS_ARRAY(UOTGHS_DEVEPTIDR[0](ep) = UOTGHS_DEVEPTIDR_EPDISHDMAC) |
Disables the disabling of HDMA requests by endpoint interrupts. More... | |
#define | Is_udd_endpoint_int_dis_hdma_req_enabled(ep) (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTIMR[0](ep), UOTGHS_DEVEPTIMR_EPDISHDMA)) |
Tests if the disabling of HDMA requests by endpoint interrupts is enabled. More... | |
#define | udd_raise_endpoint_dma_interrupt(ep) (UOTGHS->UOTGHS_DEVIFR = UOTGHS_DEVIFR_DMA_1 << ((ep) - 1)) |
Raises the selected endpoint DMA channel interrupt. More... | |
#define | udd_clear_endpoint_dma_interrupt(ep) (UOTGHS->UOTGHS_DEVICR = UOTGHS_DEVISR_DMA_1 << ((ep) - 1)) |
Raises the selected endpoint DMA channel interrupt. More... | |
#define | Is_udd_endpoint_dma_interrupt(ep) (Tst_bits(UOTGHS->UOTGHS_DEVISR, UOTGHS_DEVISR_DMA_1 << ((ep) - 1))) |
Tests if an interrupt is triggered by the selected endpoint DMA channel. More... | |
#define | udd_enable_endpoint_dma_interrupt(ep) (UOTGHS->UOTGHS_DEVIER = UOTGHS_DEVIER_DMA_1 << ((ep) - 1)) |
Enables the selected endpoint DMA channel interrupt. More... | |
#define | udd_disable_endpoint_dma_interrupt(ep) (UOTGHS->UOTGHS_DEVIDR = UOTGHS_DEVIDR_DMA_1 << ((ep) - 1)) |
Disables the selected endpoint DMA channel interrupt. More... | |
#define | Is_udd_endpoint_dma_interrupt_enabled(ep) (Tst_bits(UOTGHS->UOTGHS_DEVIMR, UOTGHS_DEVIMR_DMA_1 << ((ep) - 1))) |
Tests if the selected endpoint DMA channel interrupt is enabled. More... | |
#define | UDD_ENDPOINT_DMA_STOP_NOW (0) |
DMA channel control command. More... | |
#define | UDD_ENDPOINT_DMA_RUN_AND_STOP (UOTGHS_DEVDMACONTROL_CHANN_ENB) |
#define | UDD_ENDPOINT_DMA_LOAD_NEXT_DESC (UOTGHS_DEVDMACONTROL_LDNXT_DSC) |
#define | UDD_ENDPOINT_DMA_RUN_AND_LINK (UOTGHS_DEVDMACONTROL_CHANN_ENB|UOTGHS_DEVDMACONTROL_LDNXT_DSC) |
#define | UOTGHS_UDDMA_ARRAY(ep) (((volatile uotghs_dmach_t *)UOTGHS->UOTGHS_DEVDMA)[(ep) - 1]) |
Structure for DMA registers. More... | |
#define | udd_endpoint_dma_set_control(ep, desc) (UOTGHS_UDDMA_ARRAY(ep).control = desc) |
Set control desc to selected endpoint DMA channel. More... | |
#define | udd_endpoint_dma_get_control(ep) (UOTGHS_UDDMA_ARRAY(ep).control) |
Get control desc to selected endpoint DMA channel. More... | |
#define | udd_endpoint_dma_set_addr(ep, add) (UOTGHS_UDDMA_ARRAY(ep).addr = add) |
Set RAM address to selected endpoint DMA channel. More... | |
#define | udd_endpoint_dma_get_status(ep) (UOTGHS_UDDMA_ARRAY(ep).status) |
Get status to selected endpoint DMA channel. More... | |
typedef struct sam_uotghs_dmadesc_t | uotghs_dmadesc_t |
typedef struct sam_uotghs_dmach_t | uotghs_dmach_t |
#define Is_udd_address_enabled | ( | ) | (Tst_bits(UOTGHS->UOTGHS_DEVCTRL, UOTGHS_DEVCTRL_ADDEN)) |
#define Is_udd_bank_interrupt_enabled | ( | ep | ) | (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTIMR[0], ep), UOTGHS_DEVEPTIMR_NBUSYBKE)) |
Tests if all banks full (OUT) or free (IN) interrupt enabled.
Referenced by udd_ep_interrupt().
#define Is_udd_crc_error | ( | ep | ) | (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTISR[0], ep), UOTGHS_DEVEPTISR_CRCERRI)) |
Tests if CRC ERROR ISO OUT detected.
Referenced by udd_ep_interrupt().
#define Is_udd_crc_error_interrupt_enabled | ( | ep | ) | (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTIMR[0], ep), UOTGHS_DEVEPTIMR_CRCERRE)) |
Tests if CRC ERROR ISO OUT detected interrupt is enabled.
#define Is_udd_data_toggle_reset | ( | ep | ) | (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTIMR[0], ep), UOTGHS_DEVEPTIMR_RSTDT)) |
Tests if the data toggle sequence is being reset.
#define Is_udd_endpoint_bank_autoswitch_enabled | ( | ep | ) | (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTCFG[0], ep), UOTGHS_DEVEPTCFG_AUTOSW)) |
#define Is_udd_endpoint_configured | ( | ep | ) | (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTISR[0], ep), UOTGHS_DEVEPTISR_CFGOK)) |
Tests if current endpoint is configured.
Referenced by udd_ep_alloc().
#define Is_udd_endpoint_dma_interrupt | ( | ep | ) | (Tst_bits(UOTGHS->UOTGHS_DEVISR, UOTGHS_DEVISR_DMA_1 << ((ep) - 1))) |
Tests if an interrupt is triggered by the selected endpoint DMA channel.
Referenced by udd_ep_interrupt().
#define Is_udd_endpoint_dma_interrupt_enabled | ( | ep | ) | (Tst_bits(UOTGHS->UOTGHS_DEVIMR, UOTGHS_DEVIMR_DMA_1 << ((ep) - 1))) |
Tests if the selected endpoint DMA channel interrupt is enabled.
Referenced by udd_ep_interrupt().
#define Is_udd_endpoint_enabled | ( | ep | ) | (Tst_bits(UOTGHS->UOTGHS_DEVEPT, UOTGHS_DEVEPT_EPEN0 << (ep))) |
tests if the selected endpoint is enabled
Referenced by udd_ep_alloc(), udd_ep_run(), and udd_ep_wait_stall_clear().
#define Is_udd_endpoint_in | ( | ep | ) | (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTCFG[0], ep), UOTGHS_DEVEPTCFG_EPDIR)) |
Referenced by udd_ep_alloc(), udd_ep_finish_job(), udd_ep_run(), and udd_ep_trans_done().
#define Is_udd_endpoint_int_dis_hdma_req_enabled | ( | ep | ) | (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTIMR[0](ep), UOTGHS_DEVEPTIMR_EPDISHDMA)) |
Tests if the disabling of HDMA requests by endpoint interrupts is enabled.
#define Is_udd_endpoint_interrupt | ( | ep | ) | (Tst_bits(UOTGHS->UOTGHS_DEVISR, UOTGHS_DEVISR_PEP_0 << (ep))) |
Tests if an interrupt is triggered by the selected endpoint.
Referenced by udd_ctrl_interrupt().
#define Is_udd_endpoint_interrupt_enabled | ( | ep | ) | (Tst_bits(UOTGHS->UOTGHS_DEVIMR, UOTGHS_DEVIMR_PEP_0 << (ep))) |
Tests if the selected endpoint interrupt is enabled.
Referenced by udd_ep_interrupt().
#define Is_udd_endpoint_stall_requested | ( | ep | ) | (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTIMR[0], ep), UOTGHS_DEVEPTIMR_STALLRQ)) |
Tests if STALL handshake request is running.
Referenced by udd_ep_clear_halt(), udd_ep_is_halted(), udd_ep_run(), udd_ep_set_halt(), and udd_ep_wait_stall_clear().
#define Is_udd_fifocon | ( | ep | ) | (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTIMR[0], ep), UOTGHS_DEVEPTIMR_FIFOCON)) |
Tests if FIFOCON bit set.
#define Is_udd_in_send | ( | ep | ) | (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTISR[0], ep), UOTGHS_DEVEPTISR_TXINI)) |
Tests if IN sending.
Referenced by udd_ctrl_interrupt(), udd_ctrl_overflow(), and udd_ep_interrupt().
#define Is_udd_in_send_interrupt_enabled | ( | ep | ) | (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTIMR[0], ep), UOTGHS_DEVEPTIMR_TXINE)) |
Tests if IN sending interrupt is enabled.
Referenced by udd_ctrl_interrupt(), and udd_ep_interrupt().
#define Is_udd_kill_last | ( | ep | ) | (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTIMR[0], ep), UOTGHS_DEVEPTIMR_KILLBK)) |
Referenced by udd_ep_abort().
#define Is_udd_last_in_bank_killed | ( | ep | ) | (!Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTIMR[0], ep), UOTGHS_DEVEPTIMR_KILLBK)) |
Tests if last bank killed.
#define Is_udd_memory_allocated | ( | ep | ) | (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTCFG[0], ep), UOTGHS_DEVEPTCFG_ALLOC)) |
#define Is_udd_nak_in | ( | ep | ) | (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTISR[0], ep), UOTGHS_DEVEPTISR_NAKINI)) |
Tests if NAK IN received.
Referenced by udd_ctrl_interrupt().
#define Is_udd_nak_in_interrupt_enabled | ( | ep | ) | (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTIMR[0], ep), UOTGHS_DEVEPTIMR_NAKINE)) |
Tests if NAK IN interrupt is enabled.
#define Is_udd_nak_out | ( | ep | ) | (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTISR[0], ep), UOTGHS_DEVEPTISR_NAKOUTI)) |
Tests if NAK OUT received.
Referenced by udd_ctrl_interrupt().
#define Is_udd_nak_out_interrupt_enabled | ( | ep | ) | (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTIMR[0], ep), UOTGHS_DEVEPTIMR_NAKOUTE)) |
Tests if NAK OUT interrupt is enabled.
#define Is_udd_out_received | ( | ep | ) | (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTISR[0], ep), UOTGHS_DEVEPTISR_RXOUTI)) |
Tests if OUT received.
Referenced by udd_ctrl_in_sent(), udd_ctrl_interrupt(), udd_ctrl_underflow(), and udd_ep_interrupt().
#define Is_udd_out_received_interrupt_enabled | ( | ep | ) | (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTIMR[0], ep), UOTGHS_DEVEPTIMR_RXOUTE)) |
Tests if OUT received interrupt is enabled.
Referenced by udd_ep_interrupt().
#define Is_udd_overflow | ( | ep | ) | (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTISR[0], ep), UOTGHS_DEVEPTISR_OVERFI)) |
Tests if an overflow occurs.
Referenced by udd_ep_interrupt().
#define Is_udd_overflow_interrupt_enabled | ( | ep | ) | (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTIMR[0], ep), UOTGHS_DEVEPTIMR_OVERFE)) |
Tests if overflow interrupt is enabled.
#define Is_udd_read_enabled | ( | ep | ) | (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTISR[0], ep), UOTGHS_DEVEPTISR_RWALL)) |
Tests if endpoint read allowed.
#define Is_udd_resetting_endpoint | ( | ep | ) | (Tst_bits(UOTGHS->UOTGHS_DEVEPT, UOTGHS_DEVEPT_EPRST0 << (ep))) |
Tests if the selected endpoint is being reset.
#define Is_udd_setup_received | ( | ep | ) | (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTISR[0], ep), UOTGHS_DEVEPTISR_RXSTPI)) |
Tests if SETUP received.
Referenced by udd_ctrl_interrupt().
#define Is_udd_setup_received_interrupt_enabled | ( | ep | ) | (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTIMR[0], ep), UOTGHS_DEVEPTIMR_RXSTPE)) |
Tests if SETUP received interrupt is enabled.
#define Is_udd_short_packet | ( | ep | ) | (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTISR[0], ep), UOTGHS_DEVEPTISR_SHORTPACKET)) |
Tests if SHORT PACKET received.
#define Is_udd_short_packet_interrupt_enabled | ( | ep | ) | (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTIMR[0], ep), UOTGHS_DEVEPTIMR_SHORTPACKETE)) |
Tests if SHORT PACKET received interrupt is enabled.
#define Is_udd_stall | ( | ep | ) | (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTISR[0], ep), UOTGHS_DEVEPTISR_STALLEDI)) |
Tests if STALL sent.
Referenced by udd_ep_clear_halt().
#define Is_udd_stall_interrupt_enabled | ( | ep | ) | (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTIMR[0], ep), UOTGHS_DEVEPTIMR_STALLEDE)) |
Tests if STALL sent interrupt is enabled.
#define Is_udd_underflow | ( | ep | ) | (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTISR[0], ep), UOTGHS_DEVEPTISR_UNDERFI)) |
Tests if an underflow occurs.
Referenced by udd_ep_interrupt().
#define Is_udd_underflow_interrupt_enabled | ( | ep | ) | (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTIMR[0], ep), UOTGHS_DEVEPTIMR_UNDERFE)) |
Tests if underflow interrupt is enabled.
#define Is_udd_write_enabled | ( | ep | ) | (Tst_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTISR[0], ep), UOTGHS_DEVEPTISR_RWALL)) |
Tests if endpoint write allowed.
Referenced by udd_ep_trans_done().
#define udd_ack_crc_error | ( | ep | ) | (UOTGHS_ARRAY(UOTGHS_DEVEPTICR[0], ep) = UOTGHS_DEVEPTICR_CRCERRIC) |
ACKs CRC ERROR ISO OUT detected.
#define udd_ack_fifocon | ( | ep | ) | (UOTGHS_ARRAY(UOTGHS_DEVEPTIDR[0], ep) = UOTGHS_DEVEPTIDR_FIFOCONC) |
Clears FIFOCON bit.
Referenced by udd_ep_in_sent(), udd_ep_interrupt(), udd_ep_out_received(), and udd_test_mode_packet().
#define udd_ack_in_send | ( | ep | ) | (UOTGHS_ARRAY(UOTGHS_DEVEPTICR[0], ep) = UOTGHS_DEVEPTICR_TXINIC) |
ACKs IN sending.
Referenced by udd_ctrl_in_sent(), udd_ctrl_send_zlp_in(), udd_ep_in_sent(), udd_ep_interrupt(), and udd_ep_trans_done().
#define udd_ack_nak_in | ( | ep | ) | (UOTGHS_ARRAY(UOTGHS_DEVEPTICR[0], ep) = UOTGHS_DEVEPTICR_NAKINIC) |
ACKs NAK IN received.
Referenced by udd_ctrl_interrupt(), udd_ctrl_out_received(), udd_ctrl_send_zlp_out(), and udd_ctrl_setup_received().
#define udd_ack_nak_out | ( | ep | ) | (UOTGHS_ARRAY(UOTGHS_DEVEPTICR[0], ep) = UOTGHS_DEVEPTICR_NAKOUTIC) |
ACKs NAK OUT received.
Referenced by udd_ctrl_interrupt(), and udd_ctrl_send_zlp_in().
#define udd_ack_out_received | ( | ep | ) | (UOTGHS_ARRAY(UOTGHS_DEVEPTICR[0], ep) = UOTGHS_DEVEPTICR_RXOUTIC) |
ACKs OUT received.
Referenced by udd_ctrl_init(), udd_ctrl_out_received(), and udd_ep_out_received().
#define udd_ack_overflow_interrupt | ( | ep | ) | (UOTGHS_ARRAY(UOTGHS_DEVEPTICR[0], ep) = UOTGHS_DEVEPTICR_OVERFIC) |
ACKs endpoint isochronous overflow interrupt.
#define udd_ack_setup_received | ( | ep | ) | (UOTGHS_ARRAY(UOTGHS_DEVEPTICR[0], ep) = UOTGHS_DEVEPTICR_RXSTPIC) |
ACKs SETUP received.
Referenced by udd_ctrl_setup_received().
#define udd_ack_short_packet | ( | ep | ) | (UOTGHS_ARRAY(UOTGHS_DEVEPTICR[0], ep) = UOTGHS_DEVEPTICR_SHORTPACKETC) |
ACKs SHORT PACKET received.
#define udd_ack_stall | ( | ep | ) | (UOTGHS_ARRAY(UOTGHS_DEVEPTICR[0], ep) = UOTGHS_DEVEPTICR_STALLEDIC) |
ACKs STALL sent.
Referenced by udd_ep_clear_halt(), and udd_ep_set_halt().
#define udd_ack_underflow_interrupt | ( | ep | ) | (UOTGHS_ARRAY(UOTGHS_DEVEPTICR[0], ep) = UOTGHS_DEVEPTICR_UNDERFIC) |
ACKs endpoint isochronous underflow interrupt.
#define udd_allocate_memory | ( | ep | ) | (Set_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTCFG[0], ep), UOTGHS_DEVEPTCFG_ALLOC)) |
Allocates the configuration selected endpoint in DPRAM memory.
Referenced by udd_ep_alloc(), udd_reset_ep_ctrl(), and udd_test_mode_packet().
#define udd_byte_count | ( | ep | ) | (Rd_bitfield(UOTGHS_ARRAY(UOTGHS_DEVEPTISR[0], ep), UOTGHS_DEVEPTISR_BYCT_Msk)) |
Returns the byte count.
Referenced by udd_ctrl_out_received(), udd_ctrl_setup_received(), and udd_ep_out_received().
#define udd_clear_endpoint_dma_interrupt | ( | ep | ) | (UOTGHS->UOTGHS_DEVICR = UOTGHS_DEVISR_DMA_1 << ((ep) - 1)) |
Raises the selected endpoint DMA channel interrupt.
#define udd_configure_address | ( | addr | ) | (Wr_bitfield(UOTGHS->UOTGHS_DEVCTRL, UOTGHS_DEVCTRL_UADD_Msk, addr)) |
configures the USB device address
Referenced by udd_reset_ep_ctrl(), and udd_set_address().
#define udd_configure_endpoint | ( | ep, | |
type, | |||
dir, | |||
size, | |||
bank | |||
) |
Configures selected endpoint in one step.
Referenced by udd_ep_alloc(), udd_reset_ep_ctrl(), and udd_test_mode_packet().
#define udd_configure_endpoint_bank | ( | ep, | |
bank | |||
) | (Wr_bitfield(UOTGHS_ARRAY(UOTGHS_DEVEPTCFG[0], ep), UOTGHS_DEVEPTCFG_EPBK_Msk, bank)) |
Configures the selected endpoint number of banks.
#define udd_configure_endpoint_direction | ( | ep, | |
dir | |||
) | (Wr_bitfield(UOTGHS_ARRAY(UOTGHS_DEVEPTCFG[0], ep), UOTGHS_DEVEPTCFG_EPDIR, dir)) |
Configures the selected endpoint direction.
#define udd_configure_endpoint_size | ( | ep, | |
size | |||
) | (Wr_bitfield(UOTGHS_ARRAY(UOTGHS_DEVEPTCFG[0], ep), UOTGHS_DEVEPTCFG_EPSIZE_Msk, udd_format_endpoint_size(size))) |
Configures the selected endpoint size.
#define udd_configure_endpoint_type | ( | ep, | |
type | |||
) | (Wr_bitfield(UOTGHS_ARRAY(UOTGHS_DEVEPTCFG[0], ep), UOTGHS_DEVEPTCFG_EPTYPE_Msk, type)) |
Configures the selected endpoint type.
#define udd_control_direction | ( | ) | (Rd_bitfield(UOTGHS_ARRAY(UOTGHS_DEVEPTISR[0], EP_CONTROL), UOTGHS_DEVEPTISR_CTRLDIR)) |
Returns the control direction.
#define udd_current_bank | ( | ep | ) | (Rd_bitfield(UOTGHS_ARRAY(UOTGHS_DEVEPTISR[0], ep), UOTGHS_DEVEPTISR_CURRBK_Msk)) |
Returns the number of the current bank.
#define udd_data_toggle | ( | ep | ) | (Rd_bitfield(UOTGHS_ARRAY(UOTGHS_DEVEPTISR[0], ep), UOTGHS_DEVEPTISR_DTSEQ_Msk)) |
Returns data toggle.
#define udd_disable_address | ( | ) | (Clr_bits(UOTGHS->UOTGHS_DEVCTRL, UOTGHS_DEVCTRL_ADDEN)) |
disables USB device address
Referenced by udd_set_address().
#define udd_disable_bank_interrupt | ( | ep | ) | (UOTGHS_ARRAY(UOTGHS_DEVEPTIDR[0], ep) = UOTGHS_DEVEPTIDR_NBUSYBKEC) |
Disables all banks full (OUT) or free (IN) interrupt.
Referenced by udd_ep_clear_halt(), and udd_ep_interrupt().
#define udd_disable_crc_error_interrupt | ( | ep | ) | (UOTGHS_ARRAY(UOTGHS_DEVEPTIDR[0], ep) = UOTGHS_DEVEPTIDR_CRCERREC) |
Disables CRC ERROR ISO OUT detected interrupt.
#define udd_disable_endpoint | ( | ep | ) | (Clr_bits(UOTGHS->UOTGHS_DEVEPT, UOTGHS_DEVEPT_EPEN0 << (ep))) |
disables the selected endpoint
Referenced by udd_ep_alloc(), udd_ep_free(), and udd_test_mode_packet().
#define udd_disable_endpoint_bank_autoswitch | ( | ep | ) | (Clr_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTCFG[0], ep), UOTGHS_DEVEPTCFG_AUTOSW)) |
Disables the bank autoswitch for the selected endpoint.
Referenced by udd_ep_interrupt(), udd_ep_run(), and udd_ep_set_halt().
#define udd_disable_endpoint_dma_interrupt | ( | ep | ) | (UOTGHS->UOTGHS_DEVIDR = UOTGHS_DEVIDR_DMA_1 << ((ep) - 1)) |
Disables the selected endpoint DMA channel interrupt.
Referenced by udd_ep_abort(), and udd_ep_interrupt().
#define udd_disable_endpoint_int_dis_hdma_req | ( | ep | ) | (UOTGHS_ARRAY(UOTGHS_DEVEPTIDR[0](ep) = UOTGHS_DEVEPTIDR_EPDISHDMAC) |
Disables the disabling of HDMA requests by endpoint interrupts.
#define udd_disable_endpoint_interrupt | ( | ep | ) | (UOTGHS->UOTGHS_DEVIDR = UOTGHS_DEVIDR_PEP_0 << (ep)) |
Disables the selected endpoint interrupt.
Referenced by udd_ep_abort(), udd_ep_clear_halt(), udd_ep_in_sent(), udd_ep_interrupt(), and udd_ep_out_received().
#define udd_disable_in_send_interrupt | ( | ep | ) | (UOTGHS_ARRAY(UOTGHS_DEVEPTIDR[0], ep) = UOTGHS_DEVEPTIDR_TXINEC) |
Disables IN sending interrupt.
Referenced by udd_ctrl_in_sent(), udd_ctrl_init(), udd_ep_abort(), udd_ep_in_sent(), udd_ep_interrupt(), and udd_ep_set_halt().
#define udd_disable_nak_in_interrupt | ( | ep | ) | (UOTGHS_ARRAY(UOTGHS_DEVEPTIDR[0], ep) = UOTGHS_DEVEPTIDR_NAKINEC) |
Disables NAK IN interrupt.
Referenced by udd_ctrl_interrupt().
#define udd_disable_nak_out_interrupt | ( | ep | ) | (UOTGHS_ARRAY(UOTGHS_DEVEPTIDR[0], ep) = UOTGHS_DEVEPTIDR_NAKOUTEC) |
Disables NAK OUT interrupt.
Referenced by udd_ctrl_interrupt().
#define udd_disable_out_received_interrupt | ( | ep | ) | (UOTGHS_ARRAY(UOTGHS_DEVEPTIDR[0], ep) = UOTGHS_DEVEPTIDR_RXOUTEC) |
Disables OUT received interrupt.
Referenced by udd_ep_abort(), and udd_ep_out_received().
#define udd_disable_overflow_interrupt | ( | ep | ) | (UOTGHS_ARRAY(UOTGHS_DEVEPTIDR[0], ep) = UOTGHS_DEVEPTIDR_OVERFEC) |
Disables overflow interrupt.
#define udd_disable_setup_received_interrupt | ( | ep | ) | (UOTGHS_ARRAY(UOTGHS_DEVEPTIDR[0], ep) = UOTGHS_DEVEPTIDR_RXSTPEC) |
Disables SETUP received interrupt.
#define udd_disable_short_packet_interrupt | ( | ep | ) | (UOTGHS_ARRAY(UOTGHS_DEVEPTIDR[0], ep) = UOTGHS_DEVEPTIDR_SHORTPACKETEC) |
Disables SHORT PACKET received interrupt.
#define udd_disable_stall_handshake | ( | ep | ) | (UOTGHS_ARRAY(UOTGHS_DEVEPTIDR[0], ep) = UOTGHS_DEVEPTIDR_STALLRQC) |
Disables the STALL handshake.
Referenced by udd_ep_clear_halt().
#define udd_disable_stall_interrupt | ( | ep | ) | (UOTGHS_ARRAY(UOTGHS_DEVEPTIDR[0], ep) = UOTGHS_DEVEPTIDR_STALLEDEC) |
Disables STALL sent interrupt.
#define udd_disable_underflow_interrupt | ( | ep | ) | (UOTGHS_ARRAY(UOTGHS_DEVEPTIDR[0], ep) = UOTGHS_DEVEPTIDR_UNDERFEC) |
Disables underflow interrupt.
#define udd_enable_address | ( | ) | (Set_bits(UOTGHS->UOTGHS_DEVCTRL, UOTGHS_DEVCTRL_ADDEN)) |
enables USB device address
Referenced by udd_reset_ep_ctrl(), and udd_set_address().
#define udd_enable_bank_interrupt | ( | ep | ) | (UOTGHS_ARRAY(UOTGHS_DEVEPTIER[0], ep) = UOTGHS_DEVEPTIER_NBUSYBKES) |
Enables all banks full (OUT) or free (IN) interrupt.
Referenced by udd_ep_set_halt().
#define udd_enable_crc_error_interrupt | ( | ep | ) | (UOTGHS_ARRAY(UOTGHS_DEVEPTIER[0], ep) = UOTGHS_DEVEPTIER_CRCERRES) |
Enables CRC ERROR ISO OUT detected interrupt.
#define udd_enable_endpoint | ( | ep | ) | (Set_bits(UOTGHS->UOTGHS_DEVEPT, UOTGHS_DEVEPT_EPEN0 << (ep))) |
enables the selected endpoint
Referenced by udd_ep_alloc(), udd_reset_ep_ctrl(), and udd_test_mode_packet().
#define udd_enable_endpoint_bank_autoswitch | ( | ep | ) | (Set_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTCFG[0], ep), UOTGHS_DEVEPTCFG_AUTOSW)) |
Enables the bank autoswitch for the selected endpoint.
Referenced by udd_ep_alloc(), udd_ep_clear_halt(), and udd_ep_set_halt().
#define udd_enable_endpoint_dma_interrupt | ( | ep | ) | (UOTGHS->UOTGHS_DEVIER = UOTGHS_DEVIER_DMA_1 << ((ep) - 1)) |
Enables the selected endpoint DMA channel interrupt.
Referenced by udd_ep_trans_done().
#define udd_enable_endpoint_int_dis_hdma_req | ( | ep | ) | (UOTGHS_ARRAY(UOTGHS_DEVEPTIER[0](ep) = UOTGHS_DEVEPTIER_EPDISHDMAS) |
Enables the disabling of HDMA requests by endpoint interrupts.
#define udd_enable_endpoint_interrupt | ( | ep | ) | (UOTGHS->UOTGHS_DEVIER = UOTGHS_DEVIER_PEP_0 << (ep)) |
Enables the selected endpoint interrupt.
Referenced by udd_ep_run(), udd_ep_set_halt(), udd_ep_trans_done(), and udd_reset_ep_ctrl().
#define udd_enable_in_send_interrupt | ( | ep | ) | (UOTGHS_ARRAY(UOTGHS_DEVEPTIER[0], ep) = UOTGHS_DEVEPTIER_TXINES) |
Enables IN sending interrupt.
Referenced by udd_ctrl_in_sent(), udd_ctrl_send_zlp_in(), udd_ep_run(), and udd_ep_trans_done().
#define udd_enable_nak_in_interrupt | ( | ep | ) | (UOTGHS_ARRAY(UOTGHS_DEVEPTIER[0], ep) = UOTGHS_DEVEPTIER_NAKINES) |
Enables NAK IN interrupt.
Referenced by udd_ctrl_out_received(), udd_ctrl_send_zlp_out(), and udd_ctrl_setup_received().
#define udd_enable_nak_out_interrupt | ( | ep | ) | (UOTGHS_ARRAY(UOTGHS_DEVEPTIER[0], ep) = UOTGHS_DEVEPTIER_NAKOUTES) |
Enables NAK OUT interrupt.
Referenced by udd_ctrl_send_zlp_in().
#define udd_enable_out_received_interrupt | ( | ep | ) | (UOTGHS_ARRAY(UOTGHS_DEVEPTIER[0], ep) = UOTGHS_DEVEPTIER_RXOUTES) |
Enables OUT received interrupt.
Referenced by udd_ep_run(), and udd_reset_ep_ctrl().
#define udd_enable_overflow_interrupt | ( | ep | ) | (UOTGHS_ARRAY(UOTGHS_DEVEPTIER[0], ep) = UOTGHS_DEVEPTIER_OVERFES) |
Enables overflow interrupt.
#define udd_enable_setup_received_interrupt | ( | ep | ) | (UOTGHS_ARRAY(UOTGHS_DEVEPTIER[0], ep) = UOTGHS_DEVEPTIER_RXSTPES) |
Enables SETUP received interrupt.
Referenced by udd_reset_ep_ctrl().
#define udd_enable_short_packet_interrupt | ( | ep | ) | (UOTGHS_ARRAY(UOTGHS_DEVEPTIER[0], ep) = UOTGHS_DEVEPTIER_SHORTPACKETES) |
Enables SHORT PACKET received interrupt.
#define udd_enable_stall_handshake | ( | ep | ) | (UOTGHS_ARRAY(UOTGHS_DEVEPTIER[0], ep) = UOTGHS_DEVEPTIER_STALLRQS) |
Enables the STALL handshake.
Referenced by udd_ctrl_overflow(), udd_ctrl_stall_data(), udd_ctrl_underflow(), udd_ep_interrupt(), and udd_ep_set_halt().
#define udd_enable_stall_interrupt | ( | ep | ) | (UOTGHS_ARRAY(UOTGHS_DEVEPTIER[0], ep) = UOTGHS_DEVEPTIER_STALLEDES) |
Enables STALL sent interrupt.
#define udd_enable_underflow_interrupt | ( | ep | ) | (UOTGHS_ARRAY(UOTGHS_DEVEPTIER[0], ep) = UOTGHS_DEVEPTIER_UNDERFES) |
Enables underflow interrupt.
#define udd_endpoint_dma_get_control | ( | ep | ) | (UOTGHS_UDDMA_ARRAY(ep).control) |
Get control desc to selected endpoint DMA channel.
#define udd_endpoint_dma_get_status | ( | ep | ) | (UOTGHS_UDDMA_ARRAY(ep).status) |
Get status to selected endpoint DMA channel.
Referenced by udd_ep_interrupt(), and udd_ep_trans_done().
#define UDD_ENDPOINT_DMA_LOAD_NEXT_DESC (UOTGHS_DEVDMACONTROL_LDNXT_DSC) |
#define UDD_ENDPOINT_DMA_RUN_AND_LINK (UOTGHS_DEVDMACONTROL_CHANN_ENB|UOTGHS_DEVDMACONTROL_LDNXT_DSC) |
#define UDD_ENDPOINT_DMA_RUN_AND_STOP (UOTGHS_DEVDMACONTROL_CHANN_ENB) |
#define udd_endpoint_dma_set_addr | ( | ep, | |
add | |||
) | (UOTGHS_UDDMA_ARRAY(ep).addr = add) |
Set RAM address to selected endpoint DMA channel.
Referenced by udd_ep_trans_done().
#define udd_endpoint_dma_set_control | ( | ep, | |
desc | |||
) | (UOTGHS_UDDMA_ARRAY(ep).control = desc) |
Set control desc to selected endpoint DMA channel.
Referenced by udd_ep_abort(), and udd_ep_trans_done().
#define UDD_ENDPOINT_DMA_STOP_NOW (0) |
DMA channel control command.
#define UDD_ENDPOINT_MAX_TRANS 0x10000 |
Maximum transfer size on USB DMA.
Referenced by udd_ep_trans_done().
#define udd_force_bank_interrupt | ( | ep | ) | (UOTGHS_ARRAY(UOTGHS_DEVEPTIFR[0], ep) = UOTGHS_DEVEPTIFR_NBUSYBKS) |
Forces all banks full (OUT) or free (IN) interrupt.
#define udd_format_endpoint_size | ( | size | ) | (32 - clz(((uint32_t)min(max(size, 8), 1024) << 1) - 1) - 1 - 3) |
Bounds given integer size to allowed range and rounds it up to the nearest available greater size, then applies register format of UOTGHS controller for endpoint size bit-field.
#define udd_get_configured_address | ( | ) | (Rd_bitfield(UOTGHS->UOTGHS_DEVCTRL, UOTGHS_DEVCTRL_UADD_Msk)) |
gets the currently configured USB device address
Referenced by udd_getaddress().
#define udd_get_endpoint_bank | ( | ep | ) | (Rd_bitfield(UOTGHS_ARRAY(UOTGHS_DEVEPTCFG[0], ep), UOTGHS_DEVEPTCFG_EPBK_Msk)+1) |
Gets the configured selected endpoint number of banks.
#define udd_get_endpoint_direction | ( | ep | ) | (Rd_bitfield(UOTGHS_ARRAY(UOTGHS_DEVEPTCFG[0], ep), UOTGHS_DEVEPTCFG_EPDIR)) |
Gets the configured selected endpoint direction.
#define udd_get_endpoint_fifo_access | ( | ep, | |
scale | |||
) | (((volatile TPASTE2(U, scale) (*)[0x8000 / ((scale) / 8)])UOTGHS_RAM_ADDR)[(ep)]) |
Get 64-, 32-, 16- or 8-bit access to FIFO data register of selected endpoint.
ep | Endpoint of which to access FIFO data register |
scale | Data scale in bits: 64, 32, 16 or 8 |
Referenced by udd_ctrl_in_sent(), udd_ctrl_out_received(), udd_ctrl_setup_received(), udd_ep_in_sent(), udd_ep_out_received(), and udd_test_mode_packet().
#define udd_get_endpoint_size | ( | ep | ) | (8 << Rd_bitfield(UOTGHS_ARRAY(UOTGHS_DEVEPTCFG[0], ep), UOTGHS_DEVEPTCFG_EPSIZE_Msk)) |
Gets the configured selected endpoint size.
Referenced by udd_ep_in_sent(), udd_ep_out_received(), and udd_ep_trans_done().
#define udd_get_endpoint_type | ( | ep | ) | (Rd_bitfield(UOTGHS_ARRAY(UOTGHS_DEVEPTCFG[0], ep), UOTGHS_DEVEPTCFG_EPTYPE_Msk)) |
Gets the configured selected endpoint type.
Referenced by udd_ep_trans_done().
#define udd_get_interrupt_endpoint_number | ( | ) |
Returns the lowest endpoint number generating an endpoint interrupt or MAX_PEP_NB if none.
#define udd_kill_last_in_bank | ( | ep | ) | (UOTGHS_ARRAY(UOTGHS_DEVEPTIER[0], ep) = UOTGHS_DEVEPTIER_KILLBKS) |
Kills last bank.
Referenced by udd_ep_abort().
#define udd_nb_busy_bank | ( | ep | ) | (Rd_bitfield(UOTGHS_ARRAY(UOTGHS_DEVEPTISR[0], ep), UOTGHS_DEVEPTISR_NBUSYBK_Msk)) |
Returns the number of busy banks.
Referenced by udd_ep_abort(), udd_ep_interrupt(), and udd_ep_set_halt().
#define udd_raise_crc_error | ( | ep | ) | (UOTGHS_ARRAY(UOTGHS_DEVEPTIFR[0], ep) = UOTGHS_DEVEPTIFR_CRCERRIS) |
Raises CRC ERROR ISO OUT detected.
#define udd_raise_endpoint_dma_interrupt | ( | ep | ) | (UOTGHS->UOTGHS_DEVIFR = UOTGHS_DEVIFR_DMA_1 << ((ep) - 1)) |
Raises the selected endpoint DMA channel interrupt.
#define udd_raise_in_send | ( | ep | ) | (UOTGHS_ARRAY(UOTGHS_DEVEPTIFR[0], ep) = UOTGHS_DEVEPTIFR_TXINIS) |
Raises IN sending.
Referenced by udd_ep_trans_done().
#define udd_raise_nak_in | ( | ep | ) | (UOTGHS_ARRAY(UOTGHS_DEVEPTIFR[0], ep) = UOTGHS_DEVEPTIFR_NAKINIS) |
Raises NAK IN received.
#define udd_raise_nak_out | ( | ep | ) | (UOTGHS_ARRAY(UOTGHS_DEVEPTIFR[0], ep) = UOTGHS_DEVEPTIFR_NAKOUTIS) |
Raises NAK OUT received.
#define udd_raise_out_received | ( | ep | ) | (UOTGHS_ARRAY(UOTGHS_DEVEPTIFR[0], ep) = UOTGHS_DEVEPTIFR_RXOUTIS) |
Raises OUT received.
#define udd_raise_overflow_interrupt | ( | ep | ) | (UOTGHS_ARRAY(UOTGHS_DEVEPTIFR[0], ep) = UOTGHS_DEVEPTIFR_OVERFIS) |
Raises endpoint isochronous overflow interrupt.
#define udd_raise_setup_received | ( | ep | ) | (UOTGHS_ARRAY(UOTGHS_DEVEPTIFR[0], ep) = UOTGHS_DEVEPTIFR_RXSTPIS) |
Raises SETUP received.
#define udd_raise_short_packet | ( | ep | ) | (UOTGHS_ARRAY(UOTGHS_DEVEPTIFR[0], ep) = UOTGHS_DEVEPTIFR_SHORTPACKETS) |
Raises SHORT PACKET received.
#define udd_raise_stall | ( | ep | ) | (UOTGHS_ARRAY(UOTGHS_DEVEPTIFR[0], ep) = UOTGHS_DEVEPTIFR_STALLEDIS) |
Raises STALL sent.
#define udd_raise_underflow_interrupt | ( | ep | ) | (UOTGHS_ARRAY(UOTGHS_DEVEPTIFR[0], ep) = UOTGHS_DEVEPTIFR_UNDERFIS) |
Raises endpoint isochronous underflow interrupt.
#define udd_reset_data_toggle | ( | ep | ) | (UOTGHS_ARRAY(UOTGHS_DEVEPTIER[0], ep) = UOTGHS_DEVEPTIER_RSTDTS) |
Resets the data toggle sequence.
Referenced by udd_ep_clear_halt(), and udd_ep_interrupt().
#define udd_reset_endpoint | ( | ep | ) |
resets the selected endpoint
#define udd_unallocate_memory | ( | ep | ) | (Clr_bits(UOTGHS_ARRAY(UOTGHS_DEVEPTCFG[0], ep), UOTGHS_DEVEPTCFG_ALLOC)) |
un-allocates the configuration selected endpoint in DPRAM memory
Referenced by udd_ep_alloc(), and udd_ep_free().
#define udd_unforce_bank_interrupt | ( | ep | ) | (UOTGHS_ARRAY(UOTGHS_DEVEPTIFR[0], ep) = UOTGHS_DEVEPTIFR_NBUSYBKS) |
Unforces all banks full (OUT) or free (IN) interrupt.
#define UOTGHS_ARRAY | ( | reg, | |
index | |||
) | ((&(UOTGHS->reg))[(index)]) |
Generic macro for UOTGHS registers that can be arrayed.
Referenced by udd_ctrl_interrupt().
#define UOTGHS_DEVIMR_PEP_Pos 12 |
#define UOTGHS_DEVISR_PEP_Pos 12 |
#define UOTGHS_UDDMA_ARRAY | ( | ep | ) | (((volatile uotghs_dmach_t *)UOTGHS->UOTGHS_DEVDMA)[(ep) - 1]) |
Structure for DMA registers.
typedef struct sam_uotghs_dmach_t uotghs_dmach_t |
typedef struct sam_uotghs_dmadesc_t uotghs_dmadesc_t |