Initialization of memories Specific SAM functions to initialize the memories.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Functions | |
static void | ext_sram_init (void) |
void | memories_initialization (void) |
Initialize the memories used by examples. More... | |
|
static |
References PIN_EBI_NLB, PIN_EBI_NLB_FLAGS, pio_configure_pin(), pio_set_pin_low(), pmc_enable_periph_clk(), SAM4S, smc_set_cycle_timing(), smc_set_mode(), smc_set_pulse_timing(), and smc_set_setup_timing().
Referenced by memories_initialization().
void memories_initialization | ( | void | ) |