Directories | |
directory | samd21j18a_samd21_xplained_pro |
Files | |
file | conf_usb.h |
USB configuration file. | |
file | main.c |
Main functions for USB composite example. | |
file | main.h |
Declaration of main function used by Composite example 2. | |
file | memories_initialization_samd.c |
Initialization of memories Specific SAMDx functions to initialize the memories. | |
file | uart.h |
UART functions. | |
file | uart_samd.c |
UART functions. | |
file | ui.h |
Common User Interface for USB application. | |