SCSI Standard Request sense data structure.
#include <spc_protocol.h>
Data Fields | |
uint8_t | AddSenseCode |
uint8_t | AddSenseLen |
uint8_t | AddSnsCodeQlfr |
uint8_t | CmdSpecINFO [4] |
uint8_t | FldReplUnitCode |
uint8_t | information [4] |
uint8_t | obsolete |
uint8_t | sense_flag_key |
uint8_t | SenseKeySpec [3] |
uint8_t | valid_reponse_code |
uint8_t scsi_request_sense_data::AddSenseCode |
uint8_t scsi_request_sense_data::AddSenseLen |
uint8_t scsi_request_sense_data::AddSnsCodeQlfr |
uint8_t scsi_request_sense_data::CmdSpecINFO[4] |
uint8_t scsi_request_sense_data::FldReplUnitCode |
uint8_t scsi_request_sense_data::information[4] |
uint8_t scsi_request_sense_data::obsolete |
uint8_t scsi_request_sense_data::sense_flag_key |
uint8_t scsi_request_sense_data::SenseKeySpec[3] |
uint8_t scsi_request_sense_data::valid_reponse_code |