Microchip® Advanced Software Framework

example2 Directory Reference

Directories

directory  samr30g18a_samr30_xplained_pro
 

Files

file  conf_usb.h
 USB configuration file.
 
file  main.c
 Main functions for USB composite example.
 
file  main.h
 Declaration of main function used by Composite example 2.
 
file  memories_initialization_samd.c
 Initialization of memories Specific SAMDx functions to initialize the memories.
 
file  uart.h
 UART functions.
 
file  uart_samd.c
 UART functions.
 
file  ui.h
 Common User Interface for USB application.