Microchip® Advanced Software Framework

Fs_management_fast Struct Reference

Structure to save the variables very frequently used by file system mounted.

#include <fat.h>

Data Fields

uint16_t u16_entry_pos_sel_file
 Entry file position in directory (unit = FS_SIZE_FILE_ENTRY) (see value FS_NO_SEL & FS_END_FIND) More...
 
uint8_t u8_type_fat
 FAT type (default = no mounted = FS_TYPE_FAT_UNM) More...