Structure to store the high level setup request.
Data Fields | |
usb_add_t | add |
USB address of control endpoint. More... | |
uhd_callback_setup_end_t | callback_end |
Callback called when request is completed. More... | |
uhd_callback_setup_run_t | callback_run |
Callback called when buffer is empty or full. More... | |
struct uhd_ctrl_request_t * | next_request |
Next setup request to process. More... | |
uint8_t * | payload |
Buffer to store the setup DATA phase. More... | |
uint16_t | payload_size |
Size of buffer used in DATA phase. More... | |
usb_setup_req_t | req |
Setup request definition. More... | |
usb_add_t uhd_ctrl_request_t::add |
USB address of control endpoint.
Referenced by _uhd_ctrl_phase_setup(), and uhd_setup_request().
uhd_callback_setup_end_t uhd_ctrl_request_t::callback_end |
Callback called when request is completed.
Referenced by _uhd_ctrl_request_end(), and uhd_setup_request().
uhd_callback_setup_run_t uhd_ctrl_request_t::callback_run |
Callback called when buffer is empty or full.
Referenced by _uhd_ctrl_phase_data_in(), _uhd_ctrl_phase_data_out(), and uhd_setup_request().
struct uhd_ctrl_request_t* uhd_ctrl_request_t::next_request |
Next setup request to process.
Referenced by _uhd_ctrl_request_end(), and uhd_setup_request().
uint8_t* uhd_ctrl_request_t::payload |
Buffer to store the setup DATA phase.
Referenced by _uhd_ctrl_phase_data_in(), _uhd_ctrl_phase_data_out(), and uhd_setup_request().
uint16_t uhd_ctrl_request_t::payload_size |
Size of buffer used in DATA phase.
Referenced by _uhd_ctrl_phase_data_in(), _uhd_ctrl_phase_data_out(), and uhd_setup_request().
usb_setup_req_t uhd_ctrl_request_t::req |
Setup request definition.
Referenced by _uhd_ctrl_phase_data_in(), _uhd_ctrl_phase_data_out(), _uhd_ctrl_phase_setup(), _uhd_ep0_setup(), and uhd_setup_request().