SCSI Standard Inquiry data structure.
#include <spc_protocol.h>
Data Fields | |
uint8_t | addl_len |
Additional Length (n-4) More... | |
uint8_t | flags1 |
Flags (byte 1) More... | |
uint8_t | flags3 |
Flags (byte 3) More... | |
uint8_t | flags5 |
Flags (byte 5) More... | |
uint8_t | flags6 |
Flags (byte 6) More... | |
uint8_t | flags7 |
Flags (byte 7) More... | |
uint8_t | pq_pdt |
Peripheral Qual / Peripheral Dev Type. More... | |
uint8_t | product_id [16] |
Product Identification. More... | |
uint8_t | product_rev [4] |
Product Revision Level. More... | |
uint8_t | vendor_id [8] |
T10 Vendor Identification. More... | |
uint8_t | version |
Version. More... | |
uint8_t scsi_inquiry_data::addl_len |
Additional Length (n-4)
uint8_t scsi_inquiry_data::flags1 |
Flags (byte 1)
uint8_t scsi_inquiry_data::flags3 |
Flags (byte 3)
uint8_t scsi_inquiry_data::flags5 |
Flags (byte 5)
uint8_t scsi_inquiry_data::flags6 |
Flags (byte 6)
uint8_t scsi_inquiry_data::flags7 |
Flags (byte 7)
uint8_t scsi_inquiry_data::pq_pdt |
Peripheral Qual / Peripheral Dev Type.
uint8_t scsi_inquiry_data::product_id[16] |
Product Identification.
uint8_t scsi_inquiry_data::product_rev[4] |
Product Revision Level.
uint8_t scsi_inquiry_data::vendor_id[8] |
T10 Vendor Identification.
uint8_t scsi_inquiry_data::version |
Version.