Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Modules
Here is a list of all modules:
[detail level 123456]
oUser InterfaceHuman interface on SAM L21 Xplained Pro:
oFatFS file system serviceService of FatFS file system
oPort of low level driver for FatFSLow level driver for FatFS
oMemory Control AccessCommon abstraction layer for memory interfaces
oSAM RTC Calendar (RTC CAL) DriverThis driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's Real Time Clock functionality in Calendar operating mode, for the configuration and retrieval of the current time and date as maintained by the RTC module
oCompiler abstraction layer and code utilitiesCompiler abstraction layer and code utilities for Cortex-M0+ based Atmel SAM devices
|oStatus Codes
|oPreprocessor - Macro Recursion
|oPreprocessor - Macro Repeat
|oPreprocessor - Stringize
|\Preprocessor - Token Paste
oGlobal interrupt managementThis is a driver for global enabling and disabling of interrupts
|\Deprecated interrupt definitions
oAtmel part identification macrosThis collection of macros identify which series and families that the various Atmel parts belong to
|oAVR UC3 parts
|oAVR XMEGA parts
|omegaAVR parts
|\SAM parts
oSAM System (SYSTEM) DriverThis driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's system relation functionality, necessary for the basic device operation
oSAM System Clock Management (SYSTEM CLOCK) DriverThis driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's clocking related functions
oSAM System Interrupt (SYSTEM INTERRUPT) DriverThis driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of internal software and hardware interrupts/exceptions
oSAM System Pin Multiplexer (SYSTEM PINMUX) DriverThis driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's physical I/O Pins, to alter the direction and input/drive characteristics as well as to configure the pin peripheral multiplexer selection
oSAM Universal Serial Bus (USB)The Universal Serial Bus (USB) module complies with the USB 2.1 specification
oSAM External Interrupt (EXTINT) DriverThis driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of external interrupts generated by the physical device pins, including edge detection
oSAM Port (PORT) DriverThis driver for Atmel® | SMART ARM®-based microcontrollers provides an interface for the configuration and management of the device's General Purpose Input/Output (GPIO) pin functionality, for manual pin state reading and writing
oSleep managerThe sleep manager is a service for ensuring that the device is not put to sleep in deeper sleep modes than the system (e.g., peripheral drivers, services or the application) allows at any given time
oUSB StackThis stack includes the USB Device Stack, USB Host Stack and common definitions
|oUSB Stack HostThis module includes USB Stack Host implementation
||oUSB Host Driver Implement (UHD)USB low-level driver for USB Host mode
||oUSB host Controller (UHC)The UHC provides a high-level abstraction of the usb host
|||oImplementation of UHCInternal implementation
|||oUSB Host Controller (UHC) - PrerequisitesCommon prerequisites for all USB hosts
|||oUSB Host Controller (UHC) - Example codeCommon example code for all USB hosts
|||\USB Device Controller (UHC) - WorkflowCommon workflow for all USB devices
||oUSB Host Driver (UHD)The UHD driver provides a low-level abstraction of the host controller hardware
||\USB Host Interface (UHI)The UHI provides a common API for all classes, and this is used by UHC for the main control of USB host interface
|| oUHI for Human Interface Device Mouse ClassCommon APIs used by high level application to use this USB host class
|| |oImplementation of UHI HID MouseClass internal implementation
|| |\Interface with USB Host Core (UHC)Define and functions required by UHC
|| \UHI for Mass Storage ClassCommon APIs used by high level application to use this USB host class
||  oImplementation of UHI Mass Storage ClassClass internal implementation
||  oUSB host Mass Storage interface for control access moduleLayer added on UHI MSC interface to allow the usage of control access module
||  |\Implementation of USB host Mass StorageInterface for control access module
||  \Interface with USB Host Core (UHC)Define and functions required by UHC
|oUSB dual role driverUSB low-level driver for dual role features
|oAtmel USB IdentifiersThis module defines Atmel PID and VIDs constants
|\USB Protocol DefinitionsThis module defines constants and data structures provided by the USB 2.0 specification
| oUSB Human Interface Device (HID)Protocol definitions
| \USB Mass Storage Class (MSC) protocol definitions
|  oSCSI Block Commands protocol definitions
|  \SCSI Primary Commands protocol definitions
\Generic board supportThe generic board support module includes board-specific definitions and function prototypes, such as the board initialization function
 \SAM R30 Xplained Pro board
  \FeaturesSymbols that describe features and capabilities of the board