Microchip® Advanced Software Framework

scif_pll_opt_t Struct Reference

PLL0/PLL1 startup options.

#include <scif_uc3c.h>

Data Fields

unsigned int div
 PLL DIV in the PLL formula. More...
 
unsigned int lockcount
 PLL lockcount. More...
 
unsigned int mul
 PLL MUL in the PLL formula. More...
 
unsigned char osc
 Specify the oscillator input. More...
 
unsigned char pll_div2
 Divide the PLL output frequency by 2. (this settings does not change the FVCO value) More...
 
unsigned char pll_freq
 Set to 1 for VCO frequency range 80-180MHz, set to 0 for VCO frequency range 160-240Mhz. More...
 
unsigned char pll_wbwdisable
 1 Disable the Wide-Bandith Mode (Wide-Bandwith mode allow a faster startup time and out-of-lock time). 0 to enable the Wide-Bandith Mode. More...
 

unsigned int scif_pll_opt_t::div

PLL DIV in the PLL formula.

Referenced by scif_pll_setup(), and sysclk_auto_init().

unsigned int scif_pll_opt_t::lockcount

PLL lockcount.

Referenced by scif_pll_setup(), and sysclk_auto_init().

unsigned int scif_pll_opt_t::mul

PLL MUL in the PLL formula.

Referenced by scif_pll_setup(), and sysclk_auto_init().

unsigned char scif_pll_opt_t::osc

Specify the oscillator input.

Referenced by pcl_configure_usb_clock(), scif_pll_setup(), and sysclk_auto_init().

unsigned char scif_pll_opt_t::pll_div2

Divide the PLL output frequency by 2. (this settings does not change the FVCO value)

Referenced by scif_pll_setup(), and sysclk_auto_init().

unsigned char scif_pll_opt_t::pll_freq

Set to 1 for VCO frequency range 80-180MHz, set to 0 for VCO frequency range 160-240Mhz.

Referenced by scif_pll_setup(), and sysclk_auto_init().

unsigned char scif_pll_opt_t::pll_wbwdisable

1 Disable the Wide-Bandith Mode (Wide-Bandwith mode allow a faster startup time and out-of-lock time). 0 to enable the Wide-Bandith Mode.

Referenced by scif_pll_setup(), and sysclk_auto_init().