USB configuration file.
Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.
#define UDC_REMOTEWAKEUP_DISABLE | ( | ) | main_remotewakeup_disable() |
Referenced by udc_req_std_dev_clear_feature(), and udc_reset().
#define UDC_REMOTEWAKEUP_ENABLE | ( | ) | main_remotewakeup_enable() |
Mandatory when USB_DEVICE_ATTR authorizes remote wakeup feature.
Referenced by udc_req_std_dev_set_feature().
#define UDC_RESUME_EVENT | ( | ) | main_resume_action() |
#define UDC_SOF_EVENT | ( | ) | main_sof_action() |
#define UDC_SUSPEND_EVENT | ( | ) | main_suspend_action() |
#define UDC_VBUS_EVENT | ( | b_vbus_high | ) |
Device speeds support.
To define a Low speed device To authorize the High speed USB Device Callbacks definitions (Optional)
Referenced by uhd_vbus_handler().
#define UDI_HID_GENERIC_DISABLE_EXT | ( | ) | main_generic_disable() |
Referenced by udi_hid_generic_disable().
#define UDI_HID_GENERIC_ENABLE_EXT | ( | ) | main_generic_enable() |
When a extra string descriptor must be supported other than manufacturer, product and serial string.
USB Interface Configuration Configuration of HID Generic interfaceInterface callback definition
Referenced by udi_hid_generic_enable().
#define UDI_HID_GENERIC_EP_SIZE 8 |
Sizes of I/O endpoints.
#define UDI_HID_GENERIC_REPORT_OUT | ( | ptr | ) | ui_led_change(ptr) |
Referenced by udi_hid_generic_report_out_received().
#define UDI_HID_GENERIC_SET_FEATURE | ( | report | ) | main_hid_set_feature(report) |
Referenced by udi_hid_generic_setfeature_valid().
#define UDI_HID_REPORT_FEATURE_SIZE 4 |
#define UDI_HID_REPORT_IN_SIZE 8 |
Sizes of I/O reports.
#define UDI_HID_REPORT_OUT_SIZE 8 |
#define USB_DEVICE_ATTR (USB_CONFIG_ATTR_REMOTE_WAKEUP|USB_CONFIG_ATTR_BUS_POWERED) |
#define USB_DEVICE_MAJOR_VERSION 1 |
#define USB_DEVICE_MANUFACTURE_NAME "ATMEL ASF" |
USB Device string definitions (Optional)
#define USB_DEVICE_MINOR_VERSION 0 |
#define USB_DEVICE_POWER 100 |
#define USB_DEVICE_PRODUCT_ID USB_PID_ATMEL_ASF_HIDGENERIC |
#define USB_DEVICE_PRODUCT_NAME "HID Generic" |
#define USB_DEVICE_VENDOR_ID USB_VID_ATMEL |
USB Device Configuration.
Device definition (mandatory)