Macros | |
#define | AT25DFX_CS 2 |
#define | AT25DFX_SPI_MODULE SPI |
#define | FOSC0 (12000000) |
Osc frequency (Hz.) and startup time (RCOsc periods). More... | |
#define | FOSC32 (32768) |
Osc32 frequency (Hz.) and startup time (RCOsc periods). More... | |
Board oscillator configuration | |
#define | BOARD_OSC32_IS_XTAL true |
OSC32 uses a crystal, not an external clock. More... | |
#define | BOARD_OSC32_HZ FOSC32 |
Clock frequency of OSC32 in Hz. More... | |
#define | BOARD_OSC32_STARTUP_US (1100000) |
Startup time of OSC32 in microseconds. More... | |
#define | BOARD_OSC32_SELCURR BSCIF_OSCCTRL32_SELCURR(10) |
Crystal current selection for OSC32. More... | |
#define | BOARD_OSC0_IS_XTAL true |
OSC0 uses a crystal, not an external clock. More... | |
#define | BOARD_OSC0_HZ FOSC0 |
Clock frequency of OSC0 in Hz. More... | |
#define | BOARD_OSC0_STARTUP_US (1100) |
Startup time of OSC0 in microseconds. More... | |
Number of LEDs. | |
#define | LED_COUNT 1 |
LEDs | |
#define | LED0 PC10 |
#define | LED0_GPIO PIN_PC10 |
#define | LED0_GPIO_MASK GPIO_PC10 |
#define | LED0_ACTIVE_LEVEL IOPORT_PIN_LEVEL_HIGH |
#define | LED0_INACTIVE_LEVEL IOPORT_PIN_LEVEL_LOW |
LCD Backlight | |
#define | LCD_BL PC14 |
#define | LCD_BL_GPIO PIN_PC14 |
#define | LCD_BL_GPIO_MASK GPIO_PC14 |
#define | LCD_BL_ACTIVE_LEVEL IOPORT_PIN_LEVEL_HIGH |
#define | LCD_BL_INACTIVE_LEVEL IOPORT_PIN_LEVEL_LOW |
GPIO Connections of Push Buttons | |
#define | GPIO_PUSH_BUTTON_0 PIN_PC03 |
#define | GPIO_PUSH_BUTTON_0_MASK GPIO_PC03 |
#define | PUSH_BUTTON_0_DOWN_LEVEL IOPORT_PIN_LEVEL_LOW |
#define | PUSH_BUTTON_0_UP_LEVEL IOPORT_PIN_LEVEL_HIGH |
#define | BUTTON_0_NAME "PB0" |
#define | PUSH_BUTTON_0_NAME BUTTON_0_NAME |
Push Button Connection on External Interrupt line | |
#define | GPIO_PUSH_BUTTON_EIC_PIN PIN_PC03B_EIC_EXTINT5 |
#define | GPIO_PUSH_BUTTON_EIC_PIN_MASK GPIO_PC03B_EIC_EXTINT5 |
#define | GPIO_PUSH_BUTTON_EIC_PIN_MUX MUX_PC03B_EIC_EXTINT5 |
#define | GPIO_PUSH_BUTTON_EIC_LINE 5 |
#define | GPIO_PUSH_BUTTON_EIC_IRQ EIC_5_IRQn |
#define | GPIO_UNIT_TEST_EIC_PIN PIN_PA06C_EIC_EXTINT1 |
#define | GPIO_UNIT_TEST_EIC_PIN_MASK GPIO_PA06C_EIC_EXTINT1 |
#define | GPIO_UNIT_TEST_EIC_PIN_MUX MUX_PA06C_EIC_EXTINT1 |
#define | GPIO_UNIT_TEST_EIC_LINE 1 |
#define | GPIO_EIC_TRIG_PIN PIN_PB05 |
GPIO Connections of Touch sensors | |
#define | GPIO_QTOUCH_SLIDER_0 PIN_PB02 |
#define | GPIO_QTOUCH_SLIDER_0_MASK GPIO_PB02 |
#define | GPIO_QTOUCH_SLIDER_0_MUX MUX_PB02G_CATB_SENSE23 |
#define | GPIO_QTOUCH_SLIDER_1 PIN_PA04 |
#define | GPIO_QTOUCH_SLIDER_1_MASK GPIO_PA04 |
#define | GPIO_QTOUCH_SLIDER_1_MUX MUX_PA04G_CATB_SENSE0 |
#define | GPIO_QTOUCH_SLIDER_2 PIN_PA05 |
#define | GPIO_QTOUCH_SLIDER_2_MASK GPIO_PA05 |
#define | GPIO_QTOUCH_SLIDER_2_MUX MUX_PA05G_CATB_SENSE1 |
#define | GPIO_QTOUCH_DISCHARGE PIN_PB03 |
#define | GPIO_QTOUCH_DISCHARGE_MASK GPIO_PB03 |
#define | GPIO_QTOUCH_DISCHARGE_MUX MUX_PB03G_CATB_DIS |
#define | GPIO_QTOUCH_BUTTON PIN_PB04 |
#define | GPIO_QTOUCH_BUTTON_MASK GPIO_PB04 |
#define | GPIO_QTOUCH_BUTTON_MUX MUX_PB04G_CATB_SENSE24 |
Touch sensors pin assignements | |
#define | QTOUCH_PINSEL_SLIDER_0 23 |
#define | QTOUCH_PINSEL_SLIDER_1 0 |
#define | QTOUCH_PINSEL_SLIDER_2 1 |
#define | QTOUCH_PINSEL_BUTTON 24 |
GPIO Connections of SAM4L4C VBUS Power Control | |
#define | USB_VBOF_PIN PIN_PC08 /* As IO pin output */ |
#define | USB_VBOF_ACTIVE_LEVEL 0 |
#define | USB_VBOF_INACTIVE_LEVEL 1 |
GPIO Connections of SAM4L4C VBUS error detecting | |
#define | USB_VBERR_FLAGS IOPORT_MODE_PULLUP | IOPORT_MODE_GLITCH_FILTER |
#define | USB_VBERR_PIN PIN_PC07 /* As IO pin input */ |
GPIO Connections of SAM4L4C ID detecting | |
#define | USB_ID_FLAGS IOPORT_MODE_PULLUP | IOPORT_MODE_GLITCH_FILTER |
#define | USB_ID_PIN PIN_PB05 /* As IO pin input */ |
USART connections to GPIO for Virtual Com Port | |
#define | COM_PORT_USART USART2 |
#define | COM_PORT_USART_ID ID_USART2 |
#define | COM_PORT_RX_PIN PIN_PC11B_USART2_RXD |
#define | COM_PORT_RX_GPIO GPIO_PC11B_USART2_RXD |
#define | COM_PORT_RX_MUX MUX_PC11B_USART2_RXD |
#define | COM_PORT_TX_PIN PIN_PC12B_USART2_TXD |
#define | COM_PORT_TX_GPIO GPIO_PC12B_USART2_TXD |
#define | COM_PORT_TX_MUX MUX_PC12B_USART2_TXD |
USART connections to the Board Monitor | |
#define | BM_USART_USART USART0 |
#define | BM_USART_USART_ID ID_USART0 |
#define | BM_USART_RX_PIN PIN_PC02C_USART0_RXD |
#define | BM_USART_RX_GPIO GPIO_PC02C_USART0_RXD |
#define | BM_USART_RX_MUX MUX_PC02C_USART0_RXD |
#define | BM_USART_TX_PIN PIN_PA07B_USART0_TXD |
#define | BM_USART_TX_GPIO GPIO_PA07B_USART0_TXD |
#define | BM_USART_TX_MUX MUX_PA07B_USART0_TXD |
USART connections to the RS485 | |
#define | RS485_USART_USART USART0 |
#define | RS485_USART_USART_ID ID_USART0 |
#define | RS485_USART_RX_PIN PIN_PC02C_USART0_RXD |
#define | RS485_USART_RX_GPIO GPIO_PC02C_USART0_RXD |
#define | RS485_USART_RX_MUX MUX_PC02C_USART0_RXD |
#define | RS485_USART_TX_PIN PIN_PA07B_USART0_TXD |
#define | RS485_USART_TX_GPIO GPIO_PA07B_USART0_TXD |
#define | RS485_USART_TX_MUX MUX_PA07B_USART0_TXD |
#define | RS485_USART_RTS_PIN PIN_PA06B_USART0_RTS |
#define | RS485_USART_RTS_GPIO GPIO_PA06B_USART0_RTS |
#define | RS485_USART_RTS_MUX MUX_PA06B_USART0_RTS |
#define | RS485_USART_CTS_PIN PIN_PC08E_USART2_CTS |
#define | RS485_USART_CTS_GPIO GPIO_PC08E_USART2_CTS |
#define | RS485_USART_CTS_MUX MUX_PC08E_USART2_CTS |
TWIMS1 pins | |
#define | TWIMS1_TWI_SDA_PIN PIN_PB00A_TWIMS1_TWD |
#define | TWIMS1_TWI_SDA_GPIO GPIO_PB00A_TWIMS1_TWD |
#define | TWIMS1_TWI_SDA_MUX MUX_PB00A_TWIMS1_TWD |
#define | TWIMS1_TWI_SCL_PIN PIN_PB01A_TWIMS1_TWCK |
#define | TWIMS1_TWI_SCL_GPIO GPIO_PB01A_TWIMS1_TWCK |
#define | TWIMS1_TWI_SCL_MUX MUX_PB01A_TWIMS1_TWCK |
USART0 pins | |
#define | USART0_RX_PIN PIN_PC02C_USART0_RXD |
#define | USART0_RX_MUX MUX_PC02C_USART0_RXD |
#define | USART0_RX_GPIO GPIO_PC02C_USART0_RXD |
#define | USART0_TX_PIN PIN_PA07B_USART0_TXD |
#define | USART0_TX_MUX MUX_PA07B_USART0_TXD |
#define | USART0_TX_GPIO GPIO_PA07B_USART0_TXD |
DACC pins | |
#define | DACC_EXT_TRIG0_PIN PIN_PB04E_DACC_EXT_TRIG0 |
#define | DACC_EXT_TRIG0_GPIO GPIO_PB04E_DACC_EXT_TRIG0 |
#define | DACC_EXT_TRIG0_MUX MUX_PB04E_DACC_EXT_TRIG0 |
#define | DACC_VOUT_PIN PIN_PA06A_DACC_VOUT |
#define | DACC_VOUT_GPIO GPIO_PA06A_DACC_VOUT |
#define | DACC_VOUT_MUX MUX_PA06A_DACC_VOUT |
#define AT25DFX_CS 2 |
#define AT25DFX_SPI_MODULE SPI |
#define BM_USART_RX_GPIO GPIO_PC02C_USART0_RXD |
#define BM_USART_RX_MUX MUX_PC02C_USART0_RXD |
Referenced by board_init().
#define BM_USART_RX_PIN PIN_PC02C_USART0_RXD |
Referenced by board_init().
#define BM_USART_TX_GPIO GPIO_PA07B_USART0_TXD |
#define BM_USART_TX_MUX MUX_PA07B_USART0_TXD |
Referenced by board_init().
#define BM_USART_TX_PIN PIN_PA07B_USART0_TXD |
Referenced by board_init().
#define BM_USART_USART USART0 |
Referenced by bm_ctrl(), bm_get_fifo_free_size(), bm_get_firmware_version(), bm_get_mcu_current(), bm_init(), bm_led_clr(), bm_led_set(), bm_led_tgl(), bm_mouse_pointer_ctrl(), bm_mouse_pointer_move(), bm_print_clear(), bm_print_txt(), bm_pullup_twi(), bm_send_mcu_status(), bm_send_picouart_frame(), and bm_tgl_button().
#define BM_USART_USART_ID ID_USART0 |
#define BOARD_OSC0_HZ FOSC0 |
Clock frequency of OSC0 in Hz.
Referenced by dfll_priv_get_source_hz(), osc_get_rate(), and sysclk_get_main_hz().
#define BOARD_OSC0_IS_XTAL true |
OSC0 uses a crystal, not an external clock.
#define BOARD_OSC0_STARTUP_US (1100) |
Startup time of OSC0 in microseconds.
#define BOARD_OSC32_HZ FOSC32 |
Clock frequency of OSC32 in Hz.
Referenced by dfll_priv_get_source_hz(), and osc_get_rate().
#define BOARD_OSC32_IS_XTAL true |
OSC32 uses a crystal, not an external clock.
#define BOARD_OSC32_SELCURR BSCIF_OSCCTRL32_SELCURR(10) |
Crystal current selection for OSC32.
If not defined, the recommended value (300nA) are used.
#define BOARD_OSC32_STARTUP_US (1100000) |
Startup time of OSC32 in microseconds.
#define BUTTON_0_NAME "PB0" |
#define COM_PORT_RX_GPIO GPIO_PC11B_USART2_RXD |
#define COM_PORT_RX_MUX MUX_PC11B_USART2_RXD |
Referenced by board_init().
#define COM_PORT_RX_PIN PIN_PC11B_USART2_RXD |
Referenced by board_init().
#define COM_PORT_TX_GPIO GPIO_PC12B_USART2_TXD |
#define COM_PORT_TX_MUX MUX_PC12B_USART2_TXD |
Referenced by board_init().
#define COM_PORT_TX_PIN PIN_PC12B_USART2_TXD |
Referenced by board_init().
#define COM_PORT_USART USART2 |
#define COM_PORT_USART_ID ID_USART2 |
#define DACC_EXT_TRIG0_GPIO GPIO_PB04E_DACC_EXT_TRIG0 |
#define DACC_EXT_TRIG0_MUX MUX_PB04E_DACC_EXT_TRIG0 |
#define DACC_EXT_TRIG0_PIN PIN_PB04E_DACC_EXT_TRIG0 |
#define DACC_VOUT_GPIO GPIO_PA06A_DACC_VOUT |
#define DACC_VOUT_MUX MUX_PA06A_DACC_VOUT |
Referenced by board_init().
#define DACC_VOUT_PIN PIN_PA06A_DACC_VOUT |
Referenced by board_init().
#define FOSC0 (12000000) |
Osc frequency (Hz.) and startup time (RCOsc periods).
#define FOSC32 (32768) |
Osc32 frequency (Hz.) and startup time (RCOsc periods).
#define GPIO_EIC_TRIG_PIN PIN_PB05 |
#define GPIO_PUSH_BUTTON_0 PIN_PC03 |
Referenced by ui_process().
#define GPIO_PUSH_BUTTON_0_MASK GPIO_PC03 |
#define GPIO_PUSH_BUTTON_EIC_IRQ EIC_5_IRQn |
#define GPIO_PUSH_BUTTON_EIC_LINE 5 |
#define GPIO_PUSH_BUTTON_EIC_PIN PIN_PC03B_EIC_EXTINT5 |
Referenced by board_init().
#define GPIO_PUSH_BUTTON_EIC_PIN_MASK GPIO_PC03B_EIC_EXTINT5 |
#define GPIO_PUSH_BUTTON_EIC_PIN_MUX MUX_PC03B_EIC_EXTINT5 |
Referenced by board_init().
#define GPIO_QTOUCH_BUTTON PIN_PB04 |
#define GPIO_QTOUCH_BUTTON_MASK GPIO_PB04 |
#define GPIO_QTOUCH_BUTTON_MUX MUX_PB04G_CATB_SENSE24 |
#define GPIO_QTOUCH_DISCHARGE PIN_PB03 |
#define GPIO_QTOUCH_DISCHARGE_MASK GPIO_PB03 |
#define GPIO_QTOUCH_DISCHARGE_MUX MUX_PB03G_CATB_DIS |
#define GPIO_QTOUCH_SLIDER_0 PIN_PB02 |
#define GPIO_QTOUCH_SLIDER_0_MASK GPIO_PB02 |
#define GPIO_QTOUCH_SLIDER_0_MUX MUX_PB02G_CATB_SENSE23 |
#define GPIO_QTOUCH_SLIDER_1 PIN_PA04 |
#define GPIO_QTOUCH_SLIDER_1_MASK GPIO_PA04 |
#define GPIO_QTOUCH_SLIDER_1_MUX MUX_PA04G_CATB_SENSE0 |
#define GPIO_QTOUCH_SLIDER_2 PIN_PA05 |
#define GPIO_QTOUCH_SLIDER_2_MASK GPIO_PA05 |
#define GPIO_QTOUCH_SLIDER_2_MUX MUX_PA05G_CATB_SENSE1 |
#define GPIO_UNIT_TEST_EIC_LINE 1 |
#define GPIO_UNIT_TEST_EIC_PIN PIN_PA06C_EIC_EXTINT1 |
Referenced by board_init().
#define GPIO_UNIT_TEST_EIC_PIN_MASK GPIO_PA06C_EIC_EXTINT1 |
#define GPIO_UNIT_TEST_EIC_PIN_MUX MUX_PA06C_EIC_EXTINT1 |
Referenced by board_init().
#define LCD_BL PC14 |
#define LCD_BL_ACTIVE_LEVEL IOPORT_PIN_LEVEL_HIGH |
#define LCD_BL_GPIO PIN_PC14 |
Referenced by board_init().
#define LCD_BL_GPIO_MASK GPIO_PC14 |
#define LCD_BL_INACTIVE_LEVEL IOPORT_PIN_LEVEL_LOW |
Referenced by board_init().
#define LED0 PC10 |
Referenced by ui_init(), ui_led_change(), ui_powerdown(), ui_process(), and ui_wakeup().
#define LED0_ACTIVE_LEVEL IOPORT_PIN_LEVEL_HIGH |
#define LED0_GPIO PIN_PC10 |
Referenced by board_init().
#define LED0_GPIO_MASK GPIO_PC10 |
#define LED0_INACTIVE_LEVEL IOPORT_PIN_LEVEL_LOW |
Referenced by board_init().
#define LED_COUNT 1 |
#define PUSH_BUTTON_0_DOWN_LEVEL IOPORT_PIN_LEVEL_LOW |
#define PUSH_BUTTON_0_NAME BUTTON_0_NAME |
#define PUSH_BUTTON_0_UP_LEVEL IOPORT_PIN_LEVEL_HIGH |
#define QTOUCH_PINSEL_BUTTON 24 |
#define QTOUCH_PINSEL_SLIDER_0 23 |
#define QTOUCH_PINSEL_SLIDER_1 0 |
#define QTOUCH_PINSEL_SLIDER_2 1 |
#define RS485_USART_CTS_GPIO GPIO_PC08E_USART2_CTS |
#define RS485_USART_CTS_MUX MUX_PC08E_USART2_CTS |
#define RS485_USART_CTS_PIN PIN_PC08E_USART2_CTS |
Referenced by board_init().
#define RS485_USART_RTS_GPIO GPIO_PA06B_USART0_RTS |
#define RS485_USART_RTS_MUX MUX_PA06B_USART0_RTS |
Referenced by board_init().
#define RS485_USART_RTS_PIN PIN_PA06B_USART0_RTS |
Referenced by board_init().
#define RS485_USART_RX_GPIO GPIO_PC02C_USART0_RXD |
#define RS485_USART_RX_MUX MUX_PC02C_USART0_RXD |
Referenced by board_init().
#define RS485_USART_RX_PIN PIN_PC02C_USART0_RXD |
Referenced by board_init().
#define RS485_USART_TX_GPIO GPIO_PA07B_USART0_TXD |
#define RS485_USART_TX_MUX MUX_PA07B_USART0_TXD |
Referenced by board_init().
#define RS485_USART_TX_PIN PIN_PA07B_USART0_TXD |
Referenced by board_init().
#define RS485_USART_USART USART0 |
#define RS485_USART_USART_ID ID_USART0 |
#define TWIMS1_TWI_SCL_GPIO GPIO_PB01A_TWIMS1_TWCK |
#define TWIMS1_TWI_SCL_MUX MUX_PB01A_TWIMS1_TWCK |
Referenced by board_init().
#define TWIMS1_TWI_SCL_PIN PIN_PB01A_TWIMS1_TWCK |
Referenced by board_init().
#define TWIMS1_TWI_SDA_GPIO GPIO_PB00A_TWIMS1_TWD |
#define TWIMS1_TWI_SDA_MUX MUX_PB00A_TWIMS1_TWD |
Referenced by board_init().
#define TWIMS1_TWI_SDA_PIN PIN_PB00A_TWIMS1_TWD |
Referenced by board_init().
#define USART0_RX_GPIO GPIO_PC02C_USART0_RXD |
#define USART0_RX_MUX MUX_PC02C_USART0_RXD |
Referenced by board_init().
#define USART0_RX_PIN PIN_PC02C_USART0_RXD |
Referenced by board_init().
#define USART0_TX_GPIO GPIO_PA07B_USART0_TXD |
#define USART0_TX_MUX MUX_PA07B_USART0_TXD |
Referenced by board_init().
#define USART0_TX_PIN PIN_PA07B_USART0_TXD |
Referenced by board_init().
#define USB_ID_FLAGS IOPORT_MODE_PULLUP | IOPORT_MODE_GLITCH_FILTER |
Referenced by board_init().
#define USB_ID_PIN PIN_PB05 /* As IO pin input */ |
Referenced by board_init().
#define USB_VBERR_FLAGS IOPORT_MODE_PULLUP | IOPORT_MODE_GLITCH_FILTER |
Referenced by board_init().
#define USB_VBERR_PIN PIN_PC07 /* As IO pin input */ |
Referenced by board_init().
#define USB_VBOF_ACTIVE_LEVEL 0 |
#define USB_VBOF_INACTIVE_LEVEL 1 |
Referenced by board_init().
#define USB_VBOF_PIN PIN_PC08 /* As IO pin output */ |
Referenced by board_init().