Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages

The following structures provide predefined USB interface descriptors.

It must be used to define the final USB descriptors.

Data Structures

struct  udi_hid_generic_desc_t
 Interface descriptor structure for HID generic. More...
 
struct  udi_hid_generic_report_desc_t
 Report descriptor for HID generic. More...
 

Macros

#define UDI_HID_GENERIC_DESC
 By default no string associated to this interface. More...
 

#define UDI_HID_GENERIC_DESC
Value:
{\
.iface.bLength = sizeof(usb_iface_desc_t),\
.iface.bDescriptorType = USB_DT_INTERFACE,\
.iface.bInterfaceNumber = UDI_HID_GENERIC_IFACE_NUMBER,\
.iface.bAlternateSetting = 0,\
.iface.bNumEndpoints = 2,\
.iface.bInterfaceClass = HID_CLASS,\
.iface.bInterfaceSubClass = HID_SUB_CLASS_NOBOOT,\
.iface.bInterfaceProtocol = HID_PROTOCOL_GENERIC,\
.iface.iInterface = UDI_HID_GENERIC_STRING_ID,\
.hid.bLength = sizeof(usb_hid_descriptor_t),\
.hid.bDescriptorType = USB_DT_HID,\
.hid.bcdHID = LE16(USB_HID_BDC_V1_11),\
.hid.bCountryCode = USB_HID_NO_COUNTRY_CODE,\
.hid.bNumDescriptors = USB_HID_NUM_DESC,\
.hid.bRDescriptorType = USB_DT_HID_REPORT,\
.hid.wDescriptorLength = LE16(sizeof(udi_hid_generic_report_desc_t)),\
.ep_in.bLength = sizeof(usb_ep_desc_t),\
.ep_in.bDescriptorType = USB_DT_ENDPOINT,\
.ep_in.bEndpointAddress = UDI_HID_GENERIC_EP_IN,\
.ep_in.bmAttributes = USB_EP_TYPE_INTERRUPT,\
.ep_in.wMaxPacketSize = LE16(UDI_HID_GENERIC_EP_SIZE),\
.ep_in.bInterval = 4,\
.ep_out.bLength = sizeof(usb_ep_desc_t),\
.ep_out.bDescriptorType = USB_DT_ENDPOINT,\
.ep_out.bEndpointAddress = UDI_HID_GENERIC_EP_OUT,\
.ep_out.bmAttributes = USB_EP_TYPE_INTERRUPT,\
.ep_out.wMaxPacketSize = LE16(UDI_HID_GENERIC_EP_SIZE),\
.ep_out.bInterval = 4,\
}
Report descriptor for HID generic.
Definition: udi_hid_generic.h:76
HID Descriptor.
Definition: usb_protocol_hid.h:116
#define UDI_HID_GENERIC_EP_IN
Definition: udi_hid_generic_conf.h:59
#define USB_HID_NUM_DESC
Numeric expression specifying the number of class descriptors Note: Always at least one i...
Definition: usb_protocol_hid.h:143
Definition: usb_protocol_hid.h:86
Definition: usb_protocol.h:194
#define HID_SUB_CLASS_NOBOOT
Interface subclass NO support BOOT protocol.
Definition: usb_protocol_hid.h:58
#define LE16(x)
Definition: compiler.h:886
Definition: usb_protocol.h:193
#define HID_PROTOCOL_GENERIC
Protocol generic standard.
Definition: usb_protocol_hid.h:66
#define USB_HID_NO_COUNTRY_CODE
Definition: usb_protocol_hid.h:147
#define HID_CLASS
Definition: usb_protocol_hid.h:52
Standard USB interface descriptor structure.
Definition: usb_protocol.h:446
#define UDI_HID_GENERIC_EP_OUT
Endpoint number used by HID generic interface.
Definition: udi_hid_generic_conf.h:58
Definition: usb_protocol_hid.h:87
#define USB_HID_BDC_V1_11
Numeric expression identifying the HID Class Specification release (here V1.11)
Definition: usb_protocol_hid.h:140
Standard USB endpoint descriptor structure.
Definition: usb_protocol.h:461
#define UDI_HID_GENERIC_EP_SIZE
Sizes of I/O endpoints.
Definition: conf_usb.h:119
Definition: usb_protocol.h:252
#define UDI_HID_GENERIC_IFACE_NUMBER
Interface number.
Definition: udi_hid_generic_conf.h:62

By default no string associated to this interface.

Content of HID generic interface descriptor for all speed