Microchip® Advanced Software Framework

usb_device_endpoint_config Struct Reference

USB device endpoint configurations.

#include <usb.h>

Data Fields

bool auto_zlp
 automatic zero length packet mode, true to enable More...
 
uint8_t ep_address
 device address More...
 
enum usb_endpoint_size ep_size
 endpoint size More...
 
enum usb_device_endpoint_type ep_type
 type of endpoint with Bank More...
 

bool usb_device_endpoint_config::auto_zlp

automatic zero length packet mode, true to enable

Referenced by usb_device_endpoint_get_config_defaults(), and usb_device_endpoint_set_config().

uint8_t usb_device_endpoint_config::ep_address
enum usb_device_endpoint_type usb_device_endpoint_config::ep_type