assembler.h | Assembler abstraction layer and utilities |
 board.h | Standard board header file |
 ccp.h | Configuration Change Protection write functions |
 clz_ctz.h | CLZ/CTZ C implementation |
 compiler.h | Commonly used includes, types and macros |
 conf_board.h | Board configuration |
 conf_clock.h | Chip-specific system clock manager configuration |
 conf_sleepmgr.h | Sleep manager configuration |
 conf_usb.h | USB configuration file |
 genclk.h | Generic clock management |
 gpio.h | Common GPIO API |
 init.c | STK600 with RC064X routing board init |
 interrupt.h | Global interrupt management for 8- and 32-bit AVR |
 interrupt_avr8.h | Global interrupt management for 8-bit AVR |
 ioport.h | Common IOPORT service main header file for AVR, UC3 and ARM architectures |
 xmega/ioport.h | XMEGA architecture specific IOPORT service implementation header file |
 ioport_compat.c | XMEGA legacy IOPORT software compatibility driver interface |
 ioport_compat.h | XMEGA legacy IOPORT software compatibility driver interface header file |
 led.h | STK600 board LEDs support package |
 main.c | Main functions for Keyboard example |
 main.h | Declaration of main function used by HID keyboard example |
 mrepeat.h | Preprocessor macro repeating utils |
 nvm.c | Non Volatile Memory controller driver |
 nvm.h | Non Volatile Memory controller driver |
 osc.h | Oscillator management |
 xmega/osc.h | Chip-specific oscillator management functions |
 parts.h | Atmel part identification macros |
 pll.h | PLL management |
 xmega/pll.h | Chip-specific PLL management functions |
 preprocessor.h | Preprocessor utils |
 progmem.h | Program memory access |
 sleep.h | Sleep controller driver |
 sleepmgr.c | Sleep manager |
 sleepmgr.h | Sleep manager |
 xmega/sleepmgr.h | AVR XMEGA Sleep manager implementation |
 status_codes.h | Status code definitions |
 stk600_rc064x.h | STK600 with the RC064X routing card board header file |
 stringz.h | Preprocessor stringizing utils |
 sysclk.c | Chip-specific system clock management functions |
 sysclk.h | System clock management |
 xmega/sysclk.h | Chip-specific system clock management functions |
 tpaste.h | Preprocessor token pasting utils |
 udc.c | USB Device Controller (UDC) |
 udc.h | Interface of the USB Device Controller (UDC) |
 udc_desc.h | Common API for USB Device Interface |
 udd.h | Common API for USB Device Drivers (UDD) |
 udi.h | Common API for USB Device Interface |
 udi_hid.c | USB Device Human Interface Device (HID) interface |
 udi_hid.h | USB Device Human Interface Device (HID) interface definitions |
 udi_hid_kbd.c | USB Device Human Interface Device (HID) keyboard interface |
 udi_hid_kbd.h | USB Device Human Interface Device (HID) keyboard interface |
 udi_hid_kbd_conf.h | Default HID keyboard configuration for a USB Device with a single interface HID keyboard |
 udi_hid_kbd_desc.c | Default descriptors for a USB Device with a single interface HID keyboard |
 ui.c | User Interface |
 ui.h | Common User Interface for HID Keyboard application |
 usb_atmel.h | All USB VIDs and PIDs from Atmel USB applications |
 usb_device.c | USB Device driver Compliance with common driver UDD |
 usb_device.h | USB Driver header file for XMEGA products including USB interface |
 usb_protocol.h | USB protocol definitions |
 usb_protocol_hid.h | USB Human Interface Device (HID) protocol definitions |
 xmega_gpio.h | Common gpio data/structure for all AVR XMEGA implementations |
 xmega_reset_cause.h | Chip-specific reset cause functions |