Chip-specific system clock manager configuration.
Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | CONFIG_OSC_AUTOCAL_RC32MHZ_REF_OSC OSC_ID_USBSOF |
#define | CONFIG_OSC_RC32_CAL 48000000UL |
#define | CONFIG_SYSCLK_PSADIV SYSCLK_PSADIV_2 |
#define | CONFIG_SYSCLK_PSBCDIV SYSCLK_PSBCDIV_1_2 |
#define | CONFIG_SYSCLK_SOURCE SYSCLK_SRC_RC32MHZ |
#define | CONFIG_USBCLK_SOURCE USBCLK_SRC_RCOSC |
Configuration using On-Chip RC oscillator at 48MHz The RC oscillator is calibrated via USB Start Of Frame Clk USB = 48MHz (used by USB) Clk sys = 48MHz Clk cpu/per = 12MHz. More... | |
#define CONFIG_OSC_AUTOCAL_RC32MHZ_REF_OSC OSC_ID_USBSOF |
Referenced by pll_enable_source(), and sysclk_init().
#define CONFIG_OSC_RC32_CAL 48000000UL |
Referenced by osc_get_rate(), pll_get_default_rate_priv(), sysclk_get_main_hz(), and sysclk_init().
#define CONFIG_SYSCLK_PSADIV SYSCLK_PSADIV_2 |
Referenced by sysclk_get_per4_hz(), and sysclk_init().
#define CONFIG_SYSCLK_PSBCDIV SYSCLK_PSBCDIV_1_2 |
Referenced by sysclk_get_per2_hz(), sysclk_get_per_hz(), and sysclk_init().
#define CONFIG_SYSCLK_SOURCE SYSCLK_SRC_RC32MHZ |
Referenced by sysclk_get_main_hz(), and sysclk_init().
#define CONFIG_USBCLK_SOURCE USBCLK_SRC_RCOSC |
Configuration using On-Chip RC oscillator at 48MHz The RC oscillator is calibrated via USB Start Of Frame Clk USB = 48MHz (used by USB) Clk sys = 48MHz Clk cpu/per = 12MHz.