Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
File List
Here is a list of all files with brief descriptions:
o*board.hStandard board header file
o*compiler.hCommonly used includes, types and macros
o*conf_board.hBoard configuration
o*conf_clock.hChip-specific system clock manager configuration
o*conf_sleepmgr.hSleep manager configuration
o*conf_test.hUnit test configuration
o*conf_usart_serial.hUSART Serial configuration
o*conf_usb.hUSB configuration file
o*evk1101.h
o*flashc.cFLASHC driver for AVR32 UC3
o*flashc.hFLASHC driver for AVR32 UC3
o*genclk.hGeneric clock management
o*uc3b0_b1/genclk.hChip-specific generic clock management
o*gpio.c
o*gpio.h
o*init.c
o*interrupt.hGlobal interrupt management for 8- and 32-bit AVR
o*interrupt_avr32.hGlobal interrupt management for 32-bit AVR
o*led.c
o*led.h
o*mrepeat.h
o*osc.hOscillator management
o*uc3b0_b1/osc.hChip-specific oscillator management functions
o*parts.hAtmel part identification macros
o*pll.hPLL management
o*uc3b0_b1/pll.hChip-specific PLL definitions
o*pm.c
o*pm.h
o*pm_conf_clocks.c
o*power_clocks_lib.c
o*power_clocks_lib.h
o*preprocessor.h
o*read.cSystem-specific implementation of the _read function used by the standard library
o*serial.hSerial Mode management
o*sleep.hSleep mode access
o*sleepmgr.cAVR UC3 Sleep manager implementation
o*sleepmgr.hSleep manager
o*uc3/sleepmgr.hAVR UC3 Sleep manager implementation
o*status_codes.hStatus code definitions
o*stdio_serial.hCommon Standard I/O Serial Management
o*stringz.h
o*suite.cTest suite core functionality
o*suite.hTest suite core declarations
o*sysclk.cChip-specific system clock management functions
o*sysclk.hSystem clock management
o*uc3b0_b1/sysclk.hChip-specific system clock management functions
o*tpaste.h
o*trampoline_uc3.h
o*uc3d_defines_fix.hMissing Toolchain Definition for UC3 D header files
o*uc3l3_l4_defines_fix.hMissing Toolchain Definition for UC3 L3 and UC3 L4 header files
o*udc.cUSB Device Controller (UDC)
o*udc.hInterface of the USB Device Controller (UDC)
o*udc_desc.hCommon API for USB Device Interface
o*udd.hCommon API for USB Device Drivers (UDD)
o*udi.hCommon API for USB Device Interface
o*udi_hid.cUSB Device Human Interface Device (HID) interface
o*udi_hid.hUSB Device Human Interface Device (HID) interface definitions
o*udi_hid_kbd.cUSB Device Human Interface Device (HID) keyboard interface
o*udi_hid_kbd.hUSB Device Human Interface Device (HID) keyboard interface
o*udi_hid_kbd_conf.hDefault HID keyboard configuration for a USB Device with a single interface HID keyboard
o*udi_hid_kbd_desc.cDefault descriptors for a USB Device with a single interface HID keyboard
o*unit_tests.cMain functions for keyboard unit test
o*unit_tests.hDeclaration of main function used by HID keyboard unit test
o*usart.c
o*usart.h
o*usart_serial.cUSART Serial driver functions
o*usart_serial.hUsart Serial driver for AVR UC3
o*usb_atmel.hAll USB VIDs and PIDs from Atmel USB applications
o*usb_protocol.hUSB protocol definitions
o*usb_protocol_hid.hUSB Human Interface Device (HID) protocol definitions
o*usbb_device.cUSB Device driver Compliance with common driver UDD
o*usbb_device.hUSBB Device Driver header file
o*usbb_otg.hUSBB OTG Driver header file
\*write.cSystem-specific implementation of the _write function used by the standard library